For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(29 products)
Cable ties, also known as zip ties or wire ties, are fasteners primarily used to bundle and secure items together. They are versatile and commonly found in various applications, including electrical work, organizing cables and wires, packaging, and more. They consist of a long, thin strip with a serrated surface on one side and a small ratchet mechanism on the other. They are a simple and cost-effective solution for managing cables, organising objects, and ensuring tidy arrangements in a variety of settings.
Cable ties come in various lengths, colours, and strengths to suit different applications.
We stock cable ties manufactured from plastic, nylon, stainless steel and metal to suit the various requirements of your projects.
These Beaded Cable Ties easily snap to a panel where cables or wires must be attached and provide a solid hold. They are designed to allow for easy cable application and removal while reducing slippage. Their material makes them strong, long-lasting, and resistant to external conditions like temperature and moisture.
It is simple to install and remove by push mount as needed for troubleshooting and repairs, eliminating the need for additional tools. Ideal to use in applications such as electrical wiring, automotive, HVAC systems or manufacturing.
These Beaded Cable Ties provide a secure and durable hold for cables and wires. They are designed to allow for easy cable application and removal while reducing slippage. Their material makes them strong, long-lasting, and resistant to external conditions like temperature and moisture.
They can be screwed or bolted down to metal or wood panels, offering an added layer of stability and ensuring the cable tie remains firmly in place even in applications with severe movement or vibrations. Ideal to use in applications such as electrical wiring, automotive, HVAC systems or manufacturing.
These Beaded Cable Ties are designed to provide secure and reliable cable management. With their unique beaded design and material, these cable ties offer exceptional flexibility, ease of use, and reusability. They also keep wires from slipping or sliding due to pulling forces.
They are easy to install and remove as needed for troubleshooting and repair. Used in various applications such as electrical wiring, data cabling, HVAC systems, automotive, and manufacturing.
These Belt Cable Ties are used during shipping and packaging to organise, bundle, wrap, and secure electrical cables and wires. They have high tensile strength and ensure that wires are securely attached without the risk of breaking or falling loose.
They also offer a flexible design that makes them easy to use and install and have a quick release mechanism. They can withstand different environmental conditions, including moisture or dust. Commonly used in electrical installations, automotive and construction applications.
Elastomer Strap is a cable management product that offers high degrees of flexibility. Made from black silicone rubber it can be wrapped and secured around a number of cables to bundle them together
Nylon Strap with Locking Button is a two part cable management product that offers high degrees of flexibility. Made from black nylon it can be wrapped and secured around a number of cables to bundle them together
Cable Tie Guns are suitable cable ties with widths from 2.5-10.0mm, tightening the tie around cable bundles quickly, and in one movement.
Cable tie guns offer a quick and easy installation of cable ties. Squeeze the two handles together to cause the tie to loop together and give tensile strength to the tie and creating a secure fastening around you wires or other application.
Double Locking Cable Ties are designed to form a more rounded shape around the cable bundle. The tail of the tie enters the head parallel to itself; thus avoiding the teardrop effect of standard cable ties
standard non-releasable cable ties made from black nylon.
Standard releasable cable ties made from natural nylon.
These standard releasable cable ties are easy to install and bundles cables or wires, keeping them in place and reducing the risk of damage or tangling. It has a non-magnetic, corrosion resistant steel tooth that stays locked in place until intentionally released using the release tab, making it ideal for temporary bundling.
It is durable as it can operate from -40C to 85C and withstand heat, humidity, cold, vibration and impacts. Making it a component to be used in electronics or automotive industries.
A hook and loop material that can mate together easily. These Clamps are ideal for cables that need to be held together securely, but also need to be released and resealed occasionally.
These Hook and Loop - Cable Ties are ideal for cable organisation since they must be securely held together, released, and resealed regularly. The hook and loop strap adjusts quickly and easily, ensuring a precise fit around bundles of cables without the risk of over-tightening or damaging the cables themselves, making it excellent for fragile cables.
The hook and loop strap wraps easily over the cables, and the firm grip offers a secure hold without the need for additional fasteners or adhesives. Commonly used in applications for industrial, automotive and commercial.
Ideal for attaching to cable ties and has a matted surface to accept ink or pencil.
Mounting Cable Ties offer a cable tie and a mount all in one meaning they can speed up the mounting process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options.
Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These adhesive mounts offer the additional benefits of an even quicker and more secure fastening
Strap is inserted through the buckle at the adhesive base. Ladder style allows it to be adjustable. Tighten until desired bundle. Strong adhesion for quick and easy assembly
Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push in fir tree mounts offer the additional benefits of an even quicker installation
Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push in mounts offer the additional benefits of an even quicker installation
These Push-in mount cable ties offer fast installation and also have the added support of tension wings.
Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push in mounts offer the additional benefits of an even quicker installation. They also have supportive tension wings and are easily removed
Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push in mounts offer the additional benefits of an even quicker installation. They also have supportive tension wings
Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push in mounts offer the additional benefits of an even quicker installation. They also have supportive tension wings and a cupped base for added security
Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These rivet mounts offer the additional benefits of an even quicker installation
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue