For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(15 products)
A cable grommet, sometimes referred to as edging, or a wiring grommet is a circular tube or ring that is commonly inserted into a thin material like metal, wood, or plastic to reinforce a hole. They are used in electrical installations when wires need to pass through a panel or when edges need to be smoothed. Cable grommets also help to minimize factors that can cause damage to cables and wires. By choosing to use grommets, you can eliminate risks such as sharp edging, mechanical stress, and chemical and environmental influences.
Using cable grommets can help protect cables and wires, provide protection and strain relief, cover sharp edges, make installation easier, and offer specific solutions for different needs. They also tend to be weather-resistant and less affected by the negative effects of UV. They enable the routing of pre-terminated cables through cable entry frames and split cable glands and can be used for multiple cables at the same time, making installation faster and easier.
Essentra Components Australia, stock a large range of grommets with many types and materials to choose from including:
Diaphragm Grommets contain a thin central film which can be pierced to allow a range of different sized wires to pass through into an enclosure or through a panel. One sided cut-outs have the central film to one side of the grommet
Diaphragm Grommets contain a thin central film which can be pierced to allow a range of different sized wires to pass through into an enclosure or through a panel. Two sided cut-outs have the central film in the centre of the grommet
Complies with NASM21266. Suitable for a minimum hole diameter of 25.4mm.
Flexible Grommet Strip - Channels are made from MDS filled Nylon and are ideal for protecting panel edges from being damaged.
Available in 2 types, these Polystyrene Channels are ideal for protecting panel edges against damage.
UL94 V0 flammability rating. Dielectric strength: 1000 volts @ 50 Hz. Operating Temperature range: -40C to 140C
Grommet Strips protect against damage from sharp panel edges. Ideal for tight radii in panel cut-outs and holes.
Grommet Strips protect against damage from sharp panel edges. Ideal for tight radii in panel cut-outs and holes. With pressure sensitive adhesive for extra secure fixing.
Standard Grommets are available in many different materials. Snap in design enables quick and easy installation. Black PVC - protect wires and cables passing through panels. Black Thermoplastic Rubber - Resistant to most oils and greases. Withstands temperatures -40C to +135C.TPE - Is a greener alternative to PVC. Suitable for harsh environments with wider operating temperature range. Vary stable material offering a long operating life.EPDM - Heat resistant material for use in extreme temperature environments -40C to +125C.
IP67 Grommets provide a dust and watertight seal. They are suitable for external applications.Acting as a blanking plug until a cable is installed. They can withstand vibrations.
These Cable Entry Grommets attach to the edge of panels for easy access. Available in 3 styles and in either Silicone Rubber or Nylon, these entry grommets are suitable for various shapes of cables.
Suitable for applications where space is limited and flexibility and appearance are important. Quick and easy installation without tools. Dust tight & easy mounting.Suitable for unthreaded holes.
Quick Fit Grommets snap neatly and quickly into position.
Standard Grommets are available in many different materials. Snap in design enables quick and easy installation. Black PVC - protect wires and cables passing through panels. Black Thermoplastic Rubber - Resistant to most oils and greases. Withstands temperatures -40C to +135C.TPE - Is a greener alternative to PVC. Suitable for harsh environments with wider operating temperature range. Vary stable material offering a long operating life. EPDM - Heat resistant material for use in extreme temperature environments -40C to +125C.
The stepped sleeve can be cut to your specific requirements, and can suit a range of cable diameters. They protect cables passing through panels and they act as a blanking plug until cut.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue