Menu Search

Adhesive Mount Locking Cable Clamp

In stock

Adhesive Mount Locking Cable Clamps are designed to securely gather, routes and locks wires, cords and cables in place. The lock allows opening and closing several times to add or remove cables. It is used in walls, ceilings, and floors.

Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.

  • Material: PA
  • Colour: Grey
  • Material Flammability Standard: UL94 V-2

The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Adjustability Colour Material Mounting Method View
$0.7531 - $0.7927 In production
Fixed
Grey
PA
Adhesive
$0.7882 - $0.8297 6 In stock
Fixed
Grey
PA
Adhesive
$0.685 - $0.7211 29 In stock
Fixed
Grey
PA
Adhesive
$0.6168 - $0.6493 In production
Fixed
Grey
PA
Adhesive
$0.5486 - $0.5774 5 In stock
Fixed
Grey
PA
Adhesive
Cable Clamps - Adhesive Mount, Locking - Maximum Compatible Cable Diameter - 14.0 mm | 0.551 in

460309

Price Range
$0.7927 - $0.7531

Stock Levels
In production
Attributes
  • Adjustability
    Fixed
  • Colour
    Grey
  • Material
    PA
  • Mounting Method
    Adhesive
  • Base Length
    30 mm
Cable Clamps - Adhesive Mount, Locking - Maximum Compatible Cable Diameter - 18.0 mm | 0.709 in

460310

Price Range
$0.8297 - $0.7882

Stock Levels
6 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Grey
  • Material
    PA
  • Mounting Method
    Adhesive
  • Base Length
    30 mm
Cable Clamps - Adhesive Mount, Locking - Maximum Compatible Cable Diameter - 10.0 mm | 0.394 in; PA; Grey

460308

Price Range
$0.7211 - $0.685

Stock Levels
29 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Grey
  • Material
    PA
  • Mounting Method
    Adhesive
  • Base Length
    30 mm
Cable Clamps - Adhesive Mount, Locking - Maximum Compatible Cable Diameter - 8.0 mm | 0.315 in

460307

Price Range
$0.6493 - $0.6168

Stock Levels
In production
Attributes
  • Adjustability
    Fixed
  • Colour
    Grey
  • Material
    PA
  • Mounting Method
    Adhesive
  • Base Length
    25 mm
Cable Clamps - Adhesive Mount, Locking - Maximum Compatible Cable Diameter - 7.0 mm | 0.276 in

460306

Price Range
$0.5774 - $0.5486

Stock Levels
5 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Grey
  • Material
    PA
  • Mounting Method
    Adhesive
  • Base Length
    25 mm