Adjustable Feet - Standard/Non Articulating with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Base Type | Thread Length | Base Diameter | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
$1.3862 - $2.5536 | 10 In stock |
M8
|
Rigid
|
1.575 in
40.0 mm
|
0.984 in
25.0 mm
|
||||||
$1.4456 - $2.663 | In production |
M10
|
Rigid
|
1.575 in
40.0 mm
|
1.181 in
30.0 mm
|
||||||
$1.1702 - $4.4714 | 733 In stock |
M8
|
Rigid
|
1.575 in
40.0 mm
|
1.496 in
38.0 mm
|
||||||
$2.2972 - $4.2317 | 28 In stock |
M10
|
Rigid
|
3.937 in
100.0 mm
|
1.496 in
38.0 mm
|
||||||
$1.7945 - $3.3057 | In production |
M8
|
Rigid
|
2.756 in
70.0 mm
|
1.89 in
48.0 mm
|
||||||
$1.5446 - $2.8454 | 7 In stock |
M10
|
Rigid
|
1.575 in
40.0 mm
|
1.89 in
48.0 mm
|
||||||
$2.6734 - $4.9247 | 19 In stock |
M12
|
Rigid
|
3.937 in
100.0 mm
|
1.89 in
48.0 mm
|
||||||
$2.0794 - $3.8303 | In production |
M12
|
Rigid
|
2.756 in
70.0 mm
|
1.496 in
38.0 mm
|
||||||
$0.0784 - $0.1445 | 416 In stock |
M8
|
Rigid
|
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
||||||
$1.5123 - $2.7857 | 11 In stock |
M8
|
Rigid
|
2.165 in
55.0 mm
|
1.181 in
30.0 mm
|
||||||
$1.9407 - $3.575 | In production |
M12
|
Rigid
|
2.165 in
55.0 mm
|
1.89 in
48.0 mm
|
||||||
$0.7106 - $1.3089 | 8 In stock |
M8
|
Rigid
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||||||
$1.5734 - $2.8985 | 592 In stock |
M8
|
Rigid
|
2.756 in
70.0 mm
|
0.984 in
25.0 mm
|
||||||
$1.4852 - $2.7359 | 19 In stock |
M10
|
Rigid
|
1.575 in
40.0 mm
|
1.496 in
38.0 mm
|
||||||
$1.3665 - $2.5171 | In production |
M8
|
Rigid
|
1.575 in
40.0 mm
|
1.89 in
48.0 mm
|
||||||
466122 | $0.9542 - $3.6458 | In production |
M8
|
Rigid
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
|||||
$1.2872 - $2.3712 | In production |
M10
|
Rigid
|
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
||||||
$1.3862 - $2.5536 | 19 In stock |
M10
|
Rigid
|
0.984 in
25.0 mm
|
1.89 in
48.0 mm
|
||||||
$2.0001 - $3.6844 | 19 In stock |
M10
|
Rigid
|
2.756 in
70.0 mm
|
1.89 in
48.0 mm
|
||||||
$1.1288 - $2.0794 | 10 In stock |
M8
|
Rigid
|
0.984 in
25.0 mm
|
1.496 in
38.0 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue