Menu Search

Body Plugs

In stock

These Body plugs are great for closing panel cavities and firmly sealing apertures or holes such as sharp edges. They act as a protective barrier, preventing dust, dirt, moisture, and other contaminants from entering and potentially causing harm or compromising the enclosed space's integrity.

It has a clean finish and a tight and secure fit thanks to a push fit. They can tolerate temperatures ranging from -40C to 135C. Used in various applications, including automotive, industrial equipment, and machinery.

  • Material:TPR, Silicone, TPE
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
27 results
Product SKUs information
Item Code Price range Availability Material Head Height Mounting Hole Diameter Length Under Head Overall Thickness View
$0.2642 - $0.4865 1509 In stock
TPE
5.1 mm
16.0 mm
6.5 mm
12.0 mm
$0.528 - $0.9726 9 In stock
TPE
5.1 mm
25.0 mm
6.5 mm
10.9 mm
$0.2388 - $0.4399 10 In stock
TPE
5.1 mm
18.0 mm
6.5 mm
11.4 mm
$0.298 - $0.5489 4 In stock
TPE
5.1 mm
20.0 mm
6.5 mm
10.9 mm
$0.3168 - $0.5835 5 In stock
TPE
5.1 mm
10.0 mm
6.5 mm
10.9 mm
$0.4762 - $0.8772 11 In stock
TPE
5.1 mm
22.0 mm
6.5 mm
10.9 mm
$0.3018 - $0.5559 515 In stock
TPE
5.1 mm
14.0 mm
6.5 mm
11.4 mm
$0.2779 - $0.5119 17 In stock
TPE
5.1 mm
12.0 mm
6.5 mm
11.4 mm
$0.6061 - $1.1165 7 In stock
TPE
5.1 mm
30.0 mm
6.5 mm
10.7 mm
$0.7014 - $1.2919 In production
TPE
5.1 mm
45.0 mm
6.5 mm
10.7 mm
$0.7484 - $0.8293 1 In stock
Silicone
9.5 mm
22.2 mm
3.2 mm
12.7 mm
$1.5965 - $1.7689 16 In stock
Silicone
11.0 mm
34.9 mm
3.7 mm
14.7 mm
$0.8974 - $0.9943 In production
TPR
2.0 mm
14.0 mm
0.032 mm
11.4 mm
$1.1994 - $1.329 789 In stock
TPR
2.0 mm
22.0 mm
0.32 mm
10.9 mm
$1.2071 - $1.2706 In production
TPE
3.0 mm
26.5 mm
0.063 mm
12.0 mm
$0.4724 - $0.5234 In production
Silicone
7.3 mm
12.7 mm
4.1 mm
11.4 mm
$1.2815 - $1.4199 53 In stock
Silicone
10.5 mm
27.8 mm
3.2 mm
13.7 mm
$0.8355 - $0.9257 In production
TPR
2.0 mm
12.0 mm
0.32 mm
11.4 mm
$0.8722 - $0.9665 2571 In stock
Silicone
10.1 mm
25.4 mm
4.1 mm
14.2 mm
$0.6213 - $0.6884 13 In stock
Silicone
8.1 mm
15.9 mm
3.2 mm
11.3 mm
  • of 2
Body Plug 16.0 mm (DIA) 0.8 mm 2.0 mm TPE

16233

Price Range
$0.4865 - $0.2642

Stock Levels
1509 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermo Plastic Elastomer
  • Colour
    Black
  • Compatible Hole Diameter
    16.0 mm
Body Plug 25.0 mm (DIA) 0.8 mm 2.0 mm TPE

16237

Price Range
$0.9726 - $0.528

Stock Levels
9 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermo Plastic Elastomer
  • Colour
    Black
  • Compatible Hole Diameter
    25.0 mm
Body Plug 18.0 mm (DIA) 0.8 mm 2.0 mm TPE

16234

Price Range
$0.4399 - $0.2388

Stock Levels
10 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermo Plastic Elastomer
  • Colour
    Black
  • Compatible Hole Diameter
    18.0 mm
Body Plug 20.0 mm (DIA) 0.8 mm 2.0 mm TPE

16235

Price Range
$0.5489 - $0.298

Stock Levels
4 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermo Plastic Elastomer
  • Colour
    Black
  • Compatible Hole Diameter
    20.0 mm
Body Plug 10.0 mm (DIA) 0.8 mm 2.0 mm TPE

16230

Price Range
$0.5835 - $0.3168

Stock Levels
5 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermo Plastic Elastomer
  • Colour
    Black
  • Compatible Hole Diameter
    10.0 mm
Body Plug 22.0 mm (DIA) 0.8 mm 2.0 mm TPE

16236

Price Range
$0.8772 - $0.4762

Stock Levels
11 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermo Plastic Elastomer
  • Colour
    Black
  • Compatible Hole Diameter
    22.0 mm
Body Plug 14.0 mm (DIA) 0.8 mm 2.0 mm TPE

16232

Price Range
$0.5559 - $0.3018

Stock Levels
515 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermo Plastic Elastomer
  • Colour
    Black
  • Compatible Hole Diameter
    14.0 mm
Body Plug 12.0 mm (DIA) 0.8 mm 2.0 mm TPE

16231

Price Range
$0.5119 - $0.2779

Stock Levels
17 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermo Plastic Elastomer
  • Colour
    Black
  • Compatible Hole Diameter
    12.0 mm
Body Plug 30.0 mm (DIA) 0.8 mm 2.0 mm TPE

16238

Price Range
$1.1165 - $0.6061

Stock Levels
7 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermo Plastic Elastomer
  • Colour
    Black
  • Compatible Hole Diameter
    30.0 mm
Body Plug 45.0 mm (DIA) 0.8 mm 2.0 mm TPE

10517

Price Range
$1.2919 - $0.7014

Stock Levels
In production
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermo Plastic Elastomer
  • Colour
    Black
  • Compatible Hole Diameter
    45.0 mm
Body Plug 0.875 in (DIA) 3.2 mm 3.2 mm Silicone

LTP-1

Price Range
$0.8293 - $0.7484

Stock Levels
1 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    22.2 mm
Body Plug 1.375 in (DIA) 3.2 mm 3.2 mm Silicone

LTP-3

Price Range
$1.7689 - $1.5965

Stock Levels
16 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    34.9 mm
Body Plug 14.0 mm (DIA) 0.8 mm 2.0 mm TPR

BP-16232

Price Range
$0.9943 - $0.8974

Stock Levels
In production
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermo Plastic Rubber
  • Colour
    Black
  • Compatible Hole Diameter
    14.0 mm
Body Plug 22.0 mm (DIA) 0.8 mm 2.0 mm TPR

BP-16236

Price Range
$1.329 - $1.1994

Stock Levels
789 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermo Plastic Rubber
  • Colour
    Black
  • Compatible Hole Diameter
    22.0 mm
Body Plug 26.5 mm (DIA) 1.6 mm 3.0 mm TPE

BP-4

Price Range
$1.2706 - $1.2071

Stock Levels
In production
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermo Plastic Rubber
  • Colour
    Black
  • Compatible Hole Diameter
    26.5 mm
Body Plug 0.500 in (DIA) 3.2 mm 3.2 mm Silicone

LTP-4

Price Range
$0.5234 - $0.4724

Stock Levels
In production
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    12.7 mm
Body Plug 1.093 in (DIA) 3.2 mm 3.2 mm Silicone

LTP-2

Price Range
$1.4199 - $1.2815

Stock Levels
53 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    27.8 mm
Body Plug 12.0 mm (DIA) 0.8 mm 2.0 mm TPR

BP-16231

Price Range
$0.9257 - $0.8355

Stock Levels
In production
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermo Plastic Rubber
  • Colour
    Black
  • Compatible Hole Diameter
    12.0 mm
Body Plug 1.000 in (DIA) 3.2 mm 3.2 mm Silicone

LTP-6

Price Range
$0.9665 - $0.8722

Stock Levels
2571 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    25.4 mm
Body Plug 0.625 in (DIA) 3.2 mm 3.2 mm Silicone

LTP-7

Price Range
$0.6884 - $0.6213

Stock Levels
13 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    15.9 mm
Body Plug 30.0 mm (DIA) 0.8 mm 2.0 mm TPR

BP-16238

Price Range
$1.4477 - $1.3066

Stock Levels
In production
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermo Plastic Rubber
  • Colour
    Black
  • Compatible Hole Diameter
    30.0 mm
Body Plug 18.0 mm (DIA) 0.8 mm 2.0 mm TPR

BP-16234

Price Range
$0.7114 - $0.6758

Stock Levels
In production
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermo Plastic Rubber
  • Colour
    Black
  • Compatible Hole Diameter
    18.0 mm
Body Plug 22.0 mm (DIA) 1.6 mm 3.0 mm TPE

BP-3

Price Range
$1.1014 - $1.0463

Stock Levels
4 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermo Plastic Rubber
  • Colour
    Black
  • Compatible Hole Diameter
    22.0 mm
Body Plug 0.750 in (DIA) 3.2 mm 3.2 mm Silicone

LTP-5

Price Range
$0.7661 - $0.6914

Stock Levels
In production
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    19.1 mm
Body Plug - Head Diameter 28.0 mm | 1.102 in ; Panel Thickness Range 1.6 - 3.0 mm | 0.063 - 0.118 in; Black

BP-1

Price Range
$0.8732 - $0.474

Stock Levels
In production
Attributes
  • Full Material
    TPE
  • Colour
    Black
  • Compatible Hole Diameter
    22.0 mm
  • Head Height
    12.0 mm
  • Panel Thickness Range
    1.6 - 3.0 mm
Body Plug - Head Diameter 32.5 mm | 1.28 in ; Panel Thickness Range 1.6 - 3.0 mm | 0.063 - 0.118 in; Black

BP-2

Price Range
$1.1909 - $0.6465

Stock Levels
In production
Attributes
  • Full Material
    TPE
  • Colour
    Black
  • Compatible Hole Diameter
    26.5 mm
  • Head Height
    12.0 mm
  • Panel Thickness Range
    1.6 - 3.0 mm
Body Plug 10.0 mm (DIA) 0.8 mm 2.0 mm TPR

BP-16230

Price Range
$1.1839 - $1.0685

Stock Levels
14 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermo Plastic Rubber
  • Colour
    Black
  • Compatible Hole Diameter
    10.0 mm