Menu Search

Cable Ties - Standard/Releasable/Nylon/Black

In stock

These standard releasable cable ties are easy to install and bundles cables or wires, keeping them in place and reducing the risk of damage or tangling. It has a non-magnetic, corrosion resistant steel tooth that stays locked in place until intentionally released using the release tab, making it ideal for temporary bundling.

It is durable as it can operate from -40C to 85C and withstand heat, humidity, cold, vibration and impacts. Making it a component to be used in electronics or automotive industries.

  • Material: Nylon
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability Head Type Overall Length Colour Overall Width Full Material View
$0.727 - $0.7652 In production
Non-Releasable Head
150.0 mm
Black
3.6 mm
Nylon 6/6
$0.0763 - $0.0846 14 In stock
Non-Releasable Head
292.0 mm
Natural
3.6 mm
Nylon 6/6
$0.1047 - $0.1161 In production
Non-Releasable Head
265.0 mm
Natural
3.6 mm
Nylon 6/6
$0.0566 - $0.0626 11 In stock
Non-Releasable Head
160.0 mm
Black
4.8 mm
Nylon 6/6
$0.0587 - $0.065 In production
Non-Releasable Head
205.0 mm
Natural
3.6 mm
Nylon 6/6
$0.0418 - $0.0464 1200 In stock
Non-Releasable Head
120.0 mm
Black
4.8 mm
Nylon 6/6
$0.0701 - $0.0777 In production
Non-Releasable Head
250.0 mm
Natural
3.6 mm
Nylon 6/6
$0.0712 - $0.0789 19 In stock
Non-Releasable Head
190.0 mm
Black
4.8 mm
Nylon 6/6
$0.576 - $0.6063 9 In stock
Non-Releasable Head
280.0 mm
Black
3.6 mm
Nylon 6/6
$0.5099 - $0.9393 20 In stock
Non-Releasable Head
200.0 mm
Black
3.6 mm
Nylon 6/6
Cable Tie 3.6 mm 150.0 mm 35.0 mm Nylon Black

495190

Price Range
$0.7652 - $0.727

Stock Levels
In production
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Hole Type
    No Screw Hole
  • Material
    Nylon
Cable Tie 3.6 mm 292.0 mm 85.0 mm Nylon Natural

460189

Price Range
$0.0846 - $0.0763

Stock Levels
14 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Hole Type
    No Screw Hole
  • Material
    Nylon
Cable Tie 3.6 mm 265.0 mm 78.0 mm Nylon Natural

460188

Price Range
$0.1161 - $0.1047

Stock Levels
In production
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Hole Type
    No Screw Hole
  • Material
    Nylon
Cable Tie 4.8 mm 160.0 mm 42.0 mm Nylon Black

460224

Price Range
$0.0626 - $0.0566

Stock Levels
11 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Hole Type
    No Screw Hole
  • Material
    Nylon
Cable Tie 3.6 mm 205.0 mm 55.0 mm Nylon Natural

460186

Price Range
$0.065 - $0.0587

Stock Levels
In production
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Hole Type
    No Screw Hole
  • Material
    Nylon
Cable Tie 4.8 mm 120.0 mm 30.0 mm Nylon Black

460223

Price Range
$0.0464 - $0.0418

Stock Levels
1200 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Hole Type
    No Screw Hole
  • Material
    Nylon
Cable Tie 3.6 mm 250.0 mm 74.0 mm Nylon Natural

460187

Price Range
$0.0777 - $0.0701

Stock Levels
In production
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Hole Type
    No Screw Hole
  • Material
    Nylon
Cable Tie 4.8 mm 190.0 mm 52.0 mm Nylon Black

460226

Price Range
$0.0789 - $0.0712

Stock Levels
19 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Hole Type
    No Screw Hole
  • Material
    Nylon
Cable Tie 3.6 mm 280.0 mm 80.0 mm Nylon Black

495194

Price Range
$0.6063 - $0.576

Stock Levels
9 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Hole Type
    No Screw Hole
  • Material
    Nylon
Cable Tie 3.6 mm 200.0 mm 53.0 mm Nylon Black

495192

Price Range
$0.9393 - $0.5099

Stock Levels
20 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Hole Type
    No Screw Hole
  • Material
    Nylon