Menu Search

Cam Latches - Lift & Turn

In stock

Lift and Turn Cam Latches (Locks) that have a simple lift and turn operation and compression action. They are easily assembled using a bracket or snap-in fixing.

These latches benefit from a low profile handle that stows away when not in use. It also features straight-forward grip adjustment for added convenience. The range is available in several style options that have a host of unique properties. Lift and Turn Cam Latches can be used in a host of indoor and outdoor applications that include, but are not limited to; electrical panels, machine covers, railway and construction equipment.

The styles featured in the range include, Compression Locks with 5mm present compression, Swinghandles in a range of sizes that have a spring-loaded, slam action design, with options that can be operating using a push-button, as well as all-metal options. Also included are Swell Latches that optimise performance under vibration conditions, and Three-point Rod Latches with an integrated gear-box for multiple point latched.

Features

  • Left hand and Right hand options
  • Options sold with and without cams and/or drivers
  • Lock Type options include; No Key, Keyed Alike (include high-security options), Keyed CH751, Euro Key, Keyed Different, 5mm Double Bit and Padlocking
  • Two keys are supplied with every lock (where applicable)
  • Keyed options available with a Stainless Steel shutter (dust cap)

Specifications
  • Materials: Zinc Alloy and Polyamide 6 30% Glass Filled
  • Cam Materials: Steel and Polyamide 6 30% Glass Filled
  • Bushing/ Seal Materials: Rubber and Polyurethane (PU)
  • Finish Options: Matt, Powder Coating, Chrome and Zinc Plating
  • Colours: Natural (Silver) and Black
  • DIN-EN ISO 1043-1 and DIN-EN 1774 rated options
  • IP65 and IP54 rated options
  • NEMA 4 rated options
  • RoHS Compliant options

For customised colour or alternate cylinder and driver options, please contact Essentra today.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
17 results
Product SKUs information
Item Code Price range Availability Maximum Grip Finish Latch Material View
$8.3067 - $9.2041 In production
36.0 mm
Black Polyamide
Zamak
$6.3276 - $11.6561 In production
29.0 mm
Black Polyamide
Zamak
$6.3939 - $7.0847 In production
25.0 mm
Black Polyamide
Zamak
$6.7512 - $7.4805 In production
29.0 mm
Black Polyamide
Zamak
$14.5534 - $16.1257 In production
29.0 mm
Black Polyamide
Zamak
$7.7078 - $14.1986 In production
29.0 mm
Black Polyamide
Zamak
$8.3067 - $9.2041 In production
25.0 mm
Black Polyamide
Zamak
$6.3939 - $7.0847 In production
25.0 mm
Black Polyamide
Zamak
$4.2584 - $4.7184 In production
39.0 mm
Black Polyamide
Zamak
$4.6822 - $8.625 18 In stock
43.0 mm
Black Polyamide
Nylon
$4.2584 - $4.7184 In production
39.0 mm
Black Polyamide
Zinc Alloy
$8.3067 - $9.2041 In production
39.0 mm
Black Polyamide
Zinc Alloy
$8.2236 - $9.1121 In production
36.0 mm
Black Polyamide
Zinc Alloy
$4.5544 - $5.0464 In production
39.0 mm
Black Polyamide
Zamak
$8.2236 - $9.1121 In production
25.0 mm
Black Polyamide
Zamak
$6.7512 - $7.4805 In production
36.0 mm
Black Polyamide
Zamak
$6.7512 - $7.4805 In production
36.0 mm
Black Polyamide
Zamak
Compression Cam Latch - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; Zamak; Black

072151002E

Price Range
$9.2041 - $8.3067

Stock Levels
In production
Attributes
  • Housing Height
    36.0 mm
  • Handle Length
    83.5 mm
  • Handle Width
    36.0 mm
  • Mounting Hole Length
    50.0 mm
  • Mounting Hole Width
    25.0 mm
Compression Cam Latch - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; Zamak; Black

072250001E

Price Range
$11.6561 - $6.3276

Stock Levels
In production
Attributes
  • Housing Height
    29.0 mm
  • Handle Length
    83.5 mm
  • Handle Width
    36.0 mm
  • Mounting Hole Length
    50.0 mm
  • Mounting Hole Width
    25.0 mm
Compression Cam Latch - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; Zamak; Black

072280001E

Price Range
$7.0847 - $6.3939

Stock Levels
In production
Attributes
  • Housing Height
    25.0 mm
  • Handle Length
    83.5 mm
  • Handle Width
    36.0 mm
  • Mounting Hole Length
    50.0 mm
  • Mounting Hole Width
    25.0 mm
Compression Cam Latch - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; Zamak; Black

072250002E

Price Range
$7.4805 - $6.7512

Stock Levels
In production
Attributes
  • Housing Height
    29.0 mm
  • Handle Length
    83.5 mm
  • Handle Width
    36.0 mm
  • Mounting Hole Length
    50.0 mm
  • Mounting Hole Width
    25.0 mm
Compression Cam Latch - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; Zamak; Black

072150002E

Price Range
$16.1257 - $14.5534

Stock Levels
In production
Attributes
  • Housing Height
    29.0 mm
  • Handle Length
    83.5 mm
  • Handle Width
    36.0 mm
  • Mounting Hole Length
    50.0 mm
  • Mounting Hole Width
    25.0 mm
Compression Cam Latch - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; Zamak; Black

072150001E

Price Range
$14.1986 - $7.7078

Stock Levels
In production
Attributes
  • Housing Height
    29.0 mm
  • Handle Length
    83.5 mm
  • Handle Width
    36.0 mm
  • Mounting Hole Length
    50.0 mm
  • Mounting Hole Width
    25.0 mm
Compression Cam Latch - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; Zamak; Black

072180001E

Price Range
$9.2041 - $8.3067

Stock Levels
In production
Attributes
  • Housing Height
    25.0 mm
  • Handle Length
    83.5 mm
  • Handle Width
    36.0 mm
  • Mounting Hole Length
    50.0 mm
  • Mounting Hole Width
    25.0 mm
Compression Cam Latch - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; Zamak; Black

072280002E

Price Range
$7.0847 - $6.3939

Stock Levels
In production
Attributes
  • Housing Height
    25.0 mm
  • Handle Length
    83.5 mm
  • Handle Width
    36.0 mm
  • Mounting Hole Length
    50.0 mm
  • Mounting Hole Width
    25.0 mm
Compression Cam Latch - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; Zamak; Black

072252002E

Price Range
$4.7184 - $4.2584

Stock Levels
In production
Attributes
  • Housing Height
    39.0 mm
  • Handle Length
    83.5 mm
  • Handle Width
    36.0 mm
  • Mounting Hole Length
    50.0 mm
  • Mounting Hole Width
    25.0 mm
Compression Cam Latch - Mounting Hole Length - 18.2 mm | 0.717 in; Mounting Hole Width - 15.2 mm | 0.598 in; Nylon; Black

070E

Price Range
$8.625 - $4.6822

Stock Levels
18 In stock
Attributes
  • Housing Height
    15.0 mm
  • Handle Length
    53.3 mm
  • Mounting Hole Length
    18.2 mm
  • Mounting Hole Width
    15.2 mm
  • Colour
    Black
Compression Cam Latch - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; Zinc Alloy; Black

072252001E

Price Range
$4.7184 - $4.2584

Stock Levels
In production
Attributes
  • Handle Length
    87.0 mm
  • Handle Width
    36.0 mm
  • Mounting Hole Length
    50.0 mm
  • Mounting Hole Width
    25.0 mm
  • Colour
    Black
Compression Cam Latch - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; Zinc Alloy; Black

072152001E

Price Range
$9.2041 - $8.3067

Stock Levels
In production
Attributes
  • Handle Length
    83.5 mm
  • Handle Width
    36.0 mm
  • Mounting Hole Length
    50.0 mm
  • Mounting Hole Width
    25.0 mm
  • Colour
    Black
Compression Cam Latch - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; Zinc Alloy; Black

072151001E

Price Range
$9.1121 - $8.2236

Stock Levels
In production
Attributes
  • Handle Length
    83.5 mm
  • Handle Width
    36.0 mm
  • Mounting Hole Length
    50.0 mm
  • Mounting Hole Width
    25.0 mm
  • Colour
    Black
Compression Cam Latch - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; Zamak; Black

072152002E

Price Range
$5.0464 - $4.5544

Stock Levels
In production
Attributes
  • Housing Height
    39.0 mm
  • Handle Length
    83.5 mm
  • Handle Width
    36.0 mm
  • Mounting Hole Length
    50.0 mm
  • Mounting Hole Width
    25.0 mm
Compression Cam Latch - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; Zamak; Black

072180002E

Price Range
$9.1121 - $8.2236

Stock Levels
In production
Attributes
  • Housing Height
    25.0 mm
  • Handle Length
    83.5 mm
  • Handle Width
    36.0 mm
  • Mounting Hole Length
    50.0 mm
  • Mounting Hole Width
    25.0 mm
Compression Cam Latch - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; Zamak; Black

072251001E

Price Range
$7.4805 - $6.7512

Stock Levels
In production
Attributes
  • Housing Height
    36.0 mm
  • Handle Length
    83.5 mm
  • Handle Width
    36.0 mm
  • Mounting Hole Length
    50.0 mm
  • Mounting Hole Width
    25.0 mm
Compression Cam Latch - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; Zamak; Black

072251002E

Price Range
$7.4805 - $6.7512

Stock Levels
In production
Attributes
  • Housing Height
    36.0 mm
  • Handle Length
    83.5 mm
  • Handle Width
    36.0 mm
  • Mounting Hole Length
    50.0 mm
  • Mounting Hole Width
    25.0 mm