External Thread Cam Levers allow quick fastening or releasing without the use of tools and allow fine adjustments to the clamping action. The slightly arched a handle provides a comfortable grip while the external threaded stud can be easily adjusted.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Body Diameter | Mount Type | Thread Length | Overall Height | View | |||
---|---|---|---|---|---|---|---|---|---|---|---|
$66.6646 - $73.8666 | In production |
M6
|
|
0.748 in
19.0 mm
|
Screw Mount
|
0.787 in
20.0 mm
|
2.48 in
63.0 mm
|
||||
$81.1796 - $89.9497 | In production |
M6
|
|
0.984 in
25.0 mm
|
Screw Mount
|
1.969 in
50.0 mm
|
3.228 in
82.0 mm
|
||||
$79.3874 - $87.9638 | In production |
M8
|
|
0.984 in
25.0 mm
|
Screw Mount
|
1.181 in
30.0 mm
|
3.228 in
82.0 mm
|
||||
$99.2078 - $109.9255 | In production |
M8
|
|
1.181 in
30.0 mm
|
Screw Mount
|
1.378 in
35.0 mm
|
3.976 in
101.0 mm
|
||||
$102.4761 - $113.5469 | In production |
M10
|
|
1.181 in
30.0 mm
|
Screw Mount
|
2.362 in
60.0 mm
|
3.976 in
101.0 mm
|
||||
$79.071 - $87.6133 | In production |
M6
|
|
0.984 in
25.0 mm
|
Screw Mount
|
0.984 in
25.0 mm
|
3.228 in
82.0 mm
|
||||
1220697 | $105.8217 - $117.2539 | In production |
M10
|
|
1.181 in
30.0 mm
|
Screw Mount
|
1.378 in
35.0 mm
|
3.976 in
101.0 mm
|
|||
$79.8697 - $88.4983 | In production |
M8
|
|
0.984 in
25.0 mm
|
Screw Mount
|
0.984 in
25.0 mm
|
3.228 in
82.0 mm
|
||||
$82.958 - $91.9203 | In production |
M6
|
|
0.984 in
25.0 mm
|
Screw Mount
|
2.362 in
60.0 mm
|
3.228 in
82.0 mm
|
||||
$65.7871 - $72.8943 | In production |
M6
|
|
0.748 in
19.0 mm
|
Screw Mount
|
0.63 in
16.0 mm
|
2.48 in
63.0 mm
|
||||
$80.6524 - $89.3656 | In production |
M6
|
|
0.984 in
25.0 mm
|
Screw Mount
|
1.575 in
40.0 mm
|
3.228 in
82.0 mm
|
||||
$82.1285 - $91.001 | In production |
M8
|
|
0.984 in
25.0 mm
|
Screw Mount
|
2.362 in
60.0 mm
|
3.228 in
82.0 mm
|
||||
$97.8372 - $108.4069 | In production |
M10
|
|
1.181 in
30.0 mm
|
Screw Mount
|
0.787 in
20.0 mm
|
3.976 in
101.0 mm
|
||||
$98.7861 - $109.4582 | In production |
M8
|
|
1.181 in
30.0 mm
|
Screw Mount
|
1.181 in
30.0 mm
|
3.976 in
101.0 mm
|
||||
$66.3142 - $73.4784 | In production |
M5
|
|
0.63 in
16.0 mm
|
Screw Mount
|
1.181 in
30.0 mm
|
2.48 in
63.0 mm
|
||||
$68.049 - $75.4005 | In production |
M6
|
|
0.748 in
19.0 mm
|
Screw Mount
|
1.575 in
40.0 mm
|
2.48 in
63.0 mm
|
||||
$98.8255 - $109.5019 | In production |
M8
|
|
1.181 in
30.0 mm
|
Screw Mount
|
0.787 in
20.0 mm
|
3.976 in
101.0 mm
|
||||
$102.6592 - $113.7498 | In production |
M8
|
|
1.181 in
30.0 mm
|
Screw Mount
|
1.969 in
50.0 mm
|
3.976 in
101.0 mm
|
||||
$100.4729 - $111.3273 | In production |
M10
|
|
1.181 in
30.0 mm
|
Screw Mount
|
1.575 in
40.0 mm
|
3.976 in
101.0 mm
|
||||
$66.736 - $73.9457 | In production |
M6
|
|
0.748 in
19.0 mm
|
Screw Mount
|
1.378 in
35.0 mm
|
2.48 in
63.0 mm
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue