Menu Search

Fibre Bend Limiting Tubing - Clips, Standoff

In production

Fibre Bend Limiting Tubing can be mounted using Tube and Pip Clips such as the Standoff Clips. These are simple to install and come in two different material types

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Accessory Type View
$0.1011 - $0.1064 In production
Clip
$0.1626 - $0.1712 In production
Clip
$0.1041 - $0.1096 In production
Clip
$0.1177 - $0.1239 In production
Clip
$0.1211 - $0.1274 In production
Clip
$0.2194 - $0.4042 In production
Clip
$0.1296 - $0.1364 In production
Clip
Tube and Pipe Clip Clip 5.1 mm

TPCE5-51-6M-01

Price Range
$0.1064 - $0.1011

Stock Levels
In production
Attributes
  • Accessory Type
    Clip
  • Colour
    Natural
  • Material
    Nylon
  • Compatible Hole Diameter
    6.5 mm
  • Maximum Cable Bundle Diameter
    5.1 mm
Tube and Pipe Clip Clip 5.1 mm

TPCE5-51-6M-19

Price Range
$0.1712 - $0.1626

Stock Levels
In production
Attributes
  • Accessory Type
    Clip
  • Colour
    Natural
  • Material
    Nylon
  • Compatible Hole Diameter
    6.5 mm
  • Maximum Cable Bundle Diameter
    5.1 mm
Tube and Pipe Clip Clip 5.1 mm

TPCE5-51-10M-01

Price Range
$0.1096 - $0.1041

Stock Levels
In production
Attributes
  • Accessory Type
    Clip
  • Colour
    Natural
  • Material
    Nylon
  • Compatible Hole Diameter
    6.5 mm
  • Maximum Cable Bundle Diameter
    5.1 mm
Tube and Pipe Clip Clip 5.1 mm

TPCE5-51-4M-01

Price Range
$0.1239 - $0.1177

Stock Levels
In production
Attributes
  • Accessory Type
    Clip
  • Colour
    Natural
  • Material
    Nylon
  • Compatible Hole Diameter
    6.5 mm
  • Maximum Cable Bundle Diameter
    5.1 mm
Tube and Pipe Clip Clip 5.1 mm

TPCE5-51-4M-19

Price Range
$0.1274 - $0.1211

Stock Levels
In production
Attributes
  • Accessory Type
    Clip
  • Colour
    Natural
  • Material
    Nylon
  • Compatible Hole Diameter
    6.5 mm
  • Maximum Cable Bundle Diameter
    5.1 mm
Tube and Pipe Clip 5.1 mm 10.0 mm Nylon Natural

TPCE5-51-10M-19

Price Range
$0.4042 - $0.2194

Stock Levels
In production
Attributes
  • Accessory Type
    Clip
  • Colour
    Natural
  • Material
    Nylon
  • Compatible Hole Diameter
    6.5 mm
  • Maximum Cable Bundle Diameter
    5.1 mm
Tube and Pipe Clip Clip 5.1 mm

TPCE5-51-8M-19

Price Range
$0.1364 - $0.1296

Stock Levels
In production
Attributes
  • Accessory Type
    Clip
  • Colour
    Natural
  • Material
    Nylon
  • Compatible Hole Diameter
    6.5 mm
  • Maximum Cable Bundle Diameter
    5.1 mm