Our plastic Slide Bearings are suitable for DIN H6-H7 fittings and are impervious to dirt ingress, weather and chemical corrosion. The bearing clearance is approximate 1% of the shaft diameter after assembly.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Nominal Outside Diameter | Overall Diameter | Colour | Material | Nominal Inside Diameter | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
R4L1-C | $0.6284 - $0.6963 | In production |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
White
|
Nylon
|
0.311 in
7.9 mm
|
||||
$0.038 - $0.0399 | 10 In stock |
0.354 in
9.0 mm
|
0.354 in
9.0 mm
|
Natural
|
PA 6.6
|
0.236 in
6.0 mm
|
|||||
$0.165 - $0.1738 | In production |
0.512 in
13.0 mm
|
0.512 in
13.0 mm
|
Black
|
PA 6.6
|
0.394 in
10.0 mm
|
|||||
$0.2524 - $0.2657 | In production |
0.945 in
24.0 mm
|
0.945 in
24.0 mm
|
Natural
|
PA 6.6
|
0.787 in
20.0 mm
|
|||||
$0.196 - $0.2063 | In production |
0.945 in
24.0 mm
|
0.945 in
24.0 mm
|
Natural
|
PA 6.6
|
0.787 in
20.0 mm
|
|||||
$3.4791 - $3.6623 | In production |
2.677 in
68.0 mm
|
2.677 in
68.0 mm
|
Natural
|
PA 6.6
|
2.362 in
60.0 mm
|
|||||
$0.0675 - $0.071 | In production |
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
Natural
|
PA
|
0.394 in
10.0 mm
|
|||||
$0.151 - $0.159 | In production |
0.866 in
22.0 mm
|
0.866 in
22.0 mm
|
Natural
|
PA
|
0.63 in
16.0 mm
|
|||||
$0.5557 - $0.5849 | In production |
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
Black
|
PA 6.6,CF,PTFE
|
0.394 in
10.0 mm
|
|||||
$0.9669 - $1.0714 | 22 In stock |
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
Black
|
PA 6.6,CF,PTFE
|
0.709 in
18.0 mm
|
|||||
$0.0554 - $0.0582 | 19 In stock |
0.287 in
7.3 mm
|
0.287 in
7.3 mm
|
Black
|
PA 6.6
|
0.209 in
5.3 mm
|
|||||
$0.1067 - $0.1123 | In production |
0.358 in
9.1 mm
|
0.358 in
9.1 mm
|
Natural
|
PA 6.6
|
0.244 in
6.2 mm
|
|||||
$0.0943 - $0.0992 | 10 In stock |
0.307 in
7.8 mm
|
0.307 in
7.8 mm
|
Natural
|
PA 6.6
|
0.244 in
6.2 mm
|
|||||
$0.0861 - $0.0907 | 8 In stock |
0.398 in
10.1 mm
|
0.398 in
10.1 mm
|
Natural
|
PA 6.6
|
0.319 in
8.1 mm
|
|||||
$0.1292 - $0.1359 | 10 In stock |
0.551 in
14.0 mm
|
0.394 in
10.0 mm
|
Natural
|
PA 6.6
|
0.315 in
8.0 mm
|
|||||
$0.0887 - $0.0934 | 9 In stock |
0.512 in
13.0 mm
|
0.512 in
13.0 mm
|
Natural
|
PA 6.6
|
0.394 in
10.0 mm
|
|||||
$0.3478 - $0.3661 | In production |
0.791 in
20.1 mm
|
0.791 in
20.1 mm
|
Natural
|
PA 6.6
|
0.598 in
15.2 mm
|
|||||
$0.118 - $0.1242 | 20 In stock |
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
Natural
|
PA 6.6
|
0.472 in
12.0 mm
|
|||||
$0.4249 - $0.4473 | In production |
0.791 in
20.1 mm
|
0.791 in
20.1 mm
|
Black
|
PA 6.6
|
0.598 in
15.2 mm
|
|||||
$0.2286 - $0.2407 | In production |
0.87 in
22.1 mm
|
0.87 in
22.1 mm
|
Black
|
PA 6.6
|
0.72 in
18.3 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue