Rubber Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Outside Diameter | Thickness | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.1659 - $0.1746 | 19 In stock |
Black
|
TPR
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||||||
$0.0259 - $0.03 | 110 In stock |
Black
|
TPR
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
||||||
$0.0284 - $0.03 | In production |
Black
|
TPR
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
||||||
$0.0499 - $0.0526 | 2 In stock |
Black
|
TPR
|
0.709 in
18.0 mm
|
0.063 in
1.6 mm
|
||||||
$0.0213 - $0.0224 | In production |
Black
|
TPR
|
0.591 in
15.0 mm
|
0.047 in
1.2 mm
|
||||||
$0.0668 - $0.0703 | 13 In stock |
Black
|
TPR
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
||||||
$0.0723 - $0.0761 | 268 In stock |
Black
|
TPR
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
||||||
$0.0421 - $0.0444 | 32 In stock |
Black
|
TPR
|
0.551 in
14.0 mm
|
0.047 in
1.2 mm
|
||||||
$0.1003 - $0.1056 | 30 In stock |
Black
|
TPR
|
1.181 in
30.0 mm
|
0.098 in
2.5 mm
|
||||||
$0.7952 - $0.837 | In production |
Black
|
TPR
|
1.339 in
34.0 mm
|
0.118 in
3.0 mm
|
||||||
$0.1064 - $0.112 | In production |
Black
|
TPE
|
1.063 in
27.0 mm
|
0.098 in
2.5 mm
|
||||||
$0.0397 - $0.0418 | 28 In stock |
Black
|
TPR
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||||||
$0.0415 - $0.0437 | 30 In stock |
Black
|
TPR
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
||||||
$0.3599 - $0.3789 | In production |
Black
|
TPE
|
1.969 in
50.0 mm
|
0.118 in
3.0 mm
|
||||||
$0.2396 - $0.2522 | 8 In stock |
Black
|
TPR
|
1.457 in
37.0 mm
|
0.118 in
3.0 mm
|
||||||
$0.0859 - $0.1582 | 930 In stock |
Black
|
TPR
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||||||
$0.0707 - $0.0818 | 15 In stock |
Black
|
TPR
|
0.945 in
24.0 mm
|
0.079 in
2.0 mm
|
||||||
$0.0408 - $0.0752 | 7 In stock |
Black
|
TPR
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
||||||
$0.0441 - $0.0464 | 325 In stock |
Black
|
TPR
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
||||||
0050652001VR | $0.1231 - $0.1296 | In production |
Black
|
TPR
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue