Menu Search

Folding Lid Stays

In stock

These Folding Lid Stays, also known as Telescopic Stays, are used in various applications to support and control the movement of lids on cabinets, chests, or storage boxes. These lids provide stability, safety, and convenience by firmly holding lids in up to ten different positions.

It is an excellent, low-cost alternative to a gas strut when positional control is required, and the mass of the item to be held is modest, as it can sustain up to 135 kg. Ideal for various applications in which weight must be maintained or supported at varying angles.

It is simple to install and requires little upkeep. It works by extending the arm until it locks into the desired position. Close by either fully extending the stay before returning it to the closed position (basic models) or slightly extending and closing (reversible model). All of this has a lifespan of 20,000 locks. Commonly used for applications such as electrical boxes, machinery covers, cabinets or furniture.

  • Material: Zinc Alloy, Stainless Steel
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability Overall Length Mounting Orientation Arm Length View
In production
202.0 mm
Left Handed
49 In stock
292.0 mm
Right Handed
In production
202.0 mm
Left Handed
44 In stock
202.0 mm
Right Handed
In production
292.0 mm
Left Handed
In production
135.0 mm
Left Handed
In production
202.0 mm
Right Handed
In production
135.0 mm
Right Handed
In production
135.0 mm
Left Handed
In production
292.0 mm
Left Handed
In production
135.0 mm
Right Handed
In production
292.0 mm
Right Handed
Lid Stay - Left Handed; 202.0 mm; 2.5 mm; Zinc Alloy

07963202002E


Stock Levels
In production
Attributes
  • Base Length
    35.0 mm
  • Thickness
    2.5 mm
  • Action Type
    Folding
  • Body Material
    Zinc Alloy
  • Colour
    Natural
Lid Stay - Right Handed; 292.0 mm; 2.5 mm; Stainless Steel

07940292001E


Stock Levels
49 In stock
Attributes
  • Base Length
    35.0 mm
  • Thickness
    2.5 mm
  • Action Type
    Folding
  • Body Material
    Stainless Steel
  • Colour
    Natural
Lid Stay - Left Handed; 202.0 mm; 2.5 mm; Stainless Steel

07940202002E


Stock Levels
In production
Attributes
  • Base Length
    35.0 mm
  • Thickness
    2.5 mm
  • Action Type
    Folding
  • Body Material
    Stainless Steel
  • Colour
    Natural
Lid Stay - Right Handed; 202.0 mm; 2.5 mm; Stainless Steel

07940202001E


Stock Levels
44 In stock
Attributes
  • Base Length
    35.0 mm
  • Thickness
    2.5 mm
  • Action Type
    Folding
  • Body Material
    Stainless Steel
  • Colour
    Natural
Lid Stay - Left Handed; 292.0 mm; 2.5 mm; Stainless Steel

07940292002E


Stock Levels
In production
Attributes
  • Base Length
    35.0 mm
  • Thickness
    2.5 mm
  • Action Type
    Folding
  • Body Material
    Stainless Steel
  • Colour
    Natural
Lid Stay - Left Handed; 135.0 mm; 2.5 mm; Stainless Steel

07940135002E


Stock Levels
In production
Attributes
  • Base Length
    35.0 mm
  • Thickness
    2.5 mm
  • Action Type
    Folding
  • Body Material
    Stainless Steel
  • Colour
    Natural
Lid Stay - Right Handed; 202.0 mm; 2.5 mm; Zinc Alloy

07963202001E


Stock Levels
In production
Attributes
  • Base Length
    35.0 mm
  • Thickness
    2.5 mm
  • Action Type
    Folding
  • Body Material
    Zinc Alloy
  • Colour
    Natural
Lid Stay - Right Handed; 135.0 mm; 2.5 mm; Zinc Alloy

07963135001E


Stock Levels
In production
Attributes
  • Base Length
    35.0 mm
  • Thickness
    2.5 mm
  • Action Type
    Folding
  • Body Material
    Zinc Alloy
  • Colour
    Natural
Lid Stay - Left Handed; 135.0 mm; 2.5 mm; Zinc Alloy

07963135002E


Stock Levels
In production
Attributes
  • Base Length
    35.0 mm
  • Thickness
    2.5 mm
  • Action Type
    Folding
  • Body Material
    Zinc Alloy
  • Colour
    Natural
Lid Stay - Left Handed; 292.0 mm; 2.5 mm; Zinc Alloy

07963292002E


Stock Levels
In production
Attributes
  • Base Length
    35.0 mm
  • Thickness
    2.5 mm
  • Action Type
    Folding
  • Body Material
    Zinc Alloy
  • Colour
    Natural
Lid Stay - Right Handed; 135.0 mm; 2.5 mm; Stainless Steel

07940135001E


Stock Levels
In production
Attributes
  • Base Length
    35.0 mm
  • Thickness
    2.5 mm
  • Action Type
    Folding
  • Body Material
    Stainless Steel
  • Colour
    Natural
Lid Stay - Right Handed; 292.0 mm; 2.5 mm; Zinc Alloy

07963292001E


Stock Levels
In production
Attributes
  • Base Length
    35.0 mm
  • Thickness
    2.5 mm
  • Action Type
    Folding
  • Body Material
    Zinc Alloy
  • Colour
    Natural