Menu Search

Gas Springs - Adjustable Force

In stock

Adjustable force gas springs are widely used in industries such as medical & laboratory, furniture, automotive and industrial equipment for opening, closing, tilting and damping. These springs allow to be adjusted to the exact need without extra calculations, just de-gas on application to the required specification.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Item Code Price range Availability Extended Length Rod Diameter Stroke Length Maximum Force View
$87.9539 - $87.9539 In production
364.0 mm
8.0 mm
150.0 mm
650.0 N
$171.9676 - $171.9676 In production
1080.0 mm
14.0 mm
500.0 mm
2500.0 N
$86.8186 - $86.8186 In production
264.0 mm
8.0 mm
100.0 mm
650.0 N
$87.4197 - $87.4197 In production
160.0 mm
6.0 mm
60.0 mm
400.0 N
$110.9942 - $110.9942 In production
445.0 mm
10.0 mm
200.0 mm
1200.0 N
$92.6287 - $92.6287 In production
564.0 mm
8.0 mm
250.0 mm
650.0 N
$87.7535 - $87.7535 In production
240.0 mm
6.0 mm
100.0 mm
400.0 N
$82.7549 - $82.7549 In production
440.0 mm
6.0 mm
200.0 mm
400.0 N
$92.3617 - $92.3617 In production
464.0 mm
8.0 mm
200.0 mm
650.0 N
$153.6022 - $153.6022 In production
480.0 mm
14.0 mm
200.0 mm
2500.0 N
$93.7641 - $93.7641 In production
250.0 mm
8.0 mm
100.0 mm
650.0 N
$93.0962 - $93.0962 In production
115.0 mm
6.0 mm
40.0 mm
400.0 N
$95.0998 - $95.0998 In production
290.0 mm
8.0 mm
120.0 mm
650.0 N
$159.4791 - $159.4791 In production
880.0 mm
14.0 mm
400.0 mm
2500.0 N
$108.8572 - $108.8572 In production
245.0 mm
10.0 mm
100.0 mm
1200.0 N
$116.3369 - $116.3369 In production
645.0 mm
10.0 mm
300.0 mm
1200.0 N
$131.4968 - $131.4968 In production
250.0 mm
10.0 mm
100.0 mm
1200.0 N
$90.1578 - $90.1578 In production
340.0 mm
6.0 mm
150.0 mm
400.0 N
$96.3018 - $96.3018 In production
350.0 mm
8.0 mm
150.0 mm
650.0 N
$155.7393 - $155.7393 1 In stock
650.0 mm
10.0 mm
300.0 mm
1200.0 N
  • of 2
Adjustable Gas Spring 150.0 mm 364.0 mm 650.0 N

1253222

Price Range
$87.9539 - $87.9539

Stock Levels
In production
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    364.0 mm
  • Stroke Length
    150.0 mm
  • Rod Diameter
    8.0 mm
  • Thread Size
    M6
Adjustable Gas Spring 500.0 mm 1080.0 mm 2500.0 N

1253232

Price Range
$171.9676 - $171.9676

Stock Levels
In production
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    1080.0 mm
  • Stroke Length
    500.0 mm
  • Rod Diameter
    14.0 mm
  • Thread Size
    M10 x 1.5
Gas Spring - Adjustable Force ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Extended Length 264.0 mm | 10.394 in

1253221

Price Range
$86.8186 - $86.8186

Stock Levels
In production
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    264.0 mm
  • Stroke Length
    100.0 mm
  • Rod Diameter
    8.0 mm
  • Thread Size
    M6
Adjustable Gas Spring 60.0 mm 160.0 mm 400.0 N

1253217

Price Range
$87.4197 - $87.4197

Stock Levels
In production
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    160.0 mm
  • Stroke Length
    60.0 mm
  • Rod Diameter
    6.0 mm
  • Thread Size
    M5 x 0.8
Adjustable Gas Spring 200.0 mm 445.0 mm 1200.0 N

1253227

Price Range
$110.9942 - $110.9942

Stock Levels
In production
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    445.0 mm
  • Stroke Length
    200.0 mm
  • Rod Diameter
    10.0 mm
  • Thread Size
    M8 X 1.25
Adjustable Gas Spring 250.0 mm 564.0 mm 650.0 N

1253224

Price Range
$92.6287 - $92.6287

Stock Levels
In production
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    564.0 mm
  • Stroke Length
    250.0 mm
  • Rod Diameter
    8.0 mm
  • Thread Size
    M6
Gas Spring - Adjustable Force ; Rod Diameter 6.0 mm | 0.236 in ; Tube Diameter 15.0 mm | 0.591 in ; Extended Length 240.0 mm | 9.449 in

1253218

Price Range
$87.7535 - $87.7535

Stock Levels
In production
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    240.0 mm
  • Stroke Length
    100.0 mm
  • Rod Diameter
    6.0 mm
  • Thread Size
    M5 x 0.8
Adjustable Gas Spring 200.0 mm 440.0 mm 400.0 N

1253220

Price Range
$82.7549 - $82.7549

Stock Levels
In production
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    440.0 mm
  • Stroke Length
    200.0 mm
  • Rod Diameter
    6.0 mm
  • Thread Size
    M5 x 0.8
Adjustable Gas Spring 200.0 mm 464.0 mm 650.0 N

1253223

Price Range
$92.3617 - $92.3617

Stock Levels
In production
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    464.0 mm
  • Stroke Length
    200.0 mm
  • Rod Diameter
    8.0 mm
  • Thread Size
    M6
Adjustable Gas Spring 200.0 mm 480.0 mm 2500.0 N

1253229

Price Range
$153.6022 - $153.6022

Stock Levels
In production
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    480.0 mm
  • Stroke Length
    200.0 mm
  • Rod Diameter
    14.0 mm
  • Thread Size
    M10 x 1.5
Adjustable Gas Spring 100.0 mm 250.0 mm 650.0 N

497821

Price Range
$93.7641 - $93.7641

Stock Levels
In production
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    250.0 mm
  • Stroke Length
    100.0 mm
  • Rod Diameter
    8.0 mm
  • Thread Size
    M8 X 1.25
Adjustable Gas Spring 40.0 mm 115.0 mm 400.0 N

497819

Price Range
$93.0962 - $93.0962

Stock Levels
In production
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    115.0 mm
  • Stroke Length
    40.0 mm
  • Rod Diameter
    6.0 mm
  • Thread Size
    M5 x 0.8
Adjustable Gas Spring 120.0 mm 290.0 mm 650.0 N

497822

Price Range
$95.0998 - $95.0998

Stock Levels
In production
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    290.0 mm
  • Stroke Length
    120.0 mm
  • Rod Diameter
    8.0 mm
  • Thread Size
    M8 X 1.25
Adjustable Gas Spring 400.0 mm 880.0 mm 2500.0 N

1253231

Price Range
$159.4791 - $159.4791

Stock Levels
In production
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    880.0 mm
  • Stroke Length
    400.0 mm
  • Rod Diameter
    14.0 mm
  • Thread Size
    M10 x 1.5
Adjustable Gas Spring 100.0 mm 245.0 mm 1200.0 N

1253226

Price Range
$108.8572 - $108.8572

Stock Levels
In production
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    245.0 mm
  • Stroke Length
    100.0 mm
  • Rod Diameter
    10.0 mm
  • Thread Size
    M8 X 1.25
Adjustable Gas Spring 300.0 mm 645.0 mm 1200.0 N

1253228

Price Range
$116.3369 - $116.3369

Stock Levels
In production
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    645.0 mm
  • Stroke Length
    300.0 mm
  • Rod Diameter
    10.0 mm
  • Thread Size
    M8 X 1.25
Adjustable Gas Spring 100.0 mm 250.0 mm 1200.0 N

497826

Price Range
$131.4968 - $131.4968

Stock Levels
In production
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    250.0 mm
  • Stroke Length
    100.0 mm
  • Rod Diameter
    10.0 mm
  • Thread Size
    M8 X 1.25
Adjustable Gas Spring 150.0 mm 340.0 mm 400.0 N

1253219

Price Range
$90.1578 - $90.1578

Stock Levels
In production
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    340.0 mm
  • Stroke Length
    150.0 mm
  • Rod Diameter
    6.0 mm
  • Thread Size
    M5 x 0.8
Adjustable Gas Spring 150.0 mm 350.0 mm 650.0 N

497823

Price Range
$96.3018 - $96.3018

Stock Levels
In production
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    350.0 mm
  • Stroke Length
    150.0 mm
  • Rod Diameter
    8.0 mm
  • Thread Size
    M8 X 1.25
Adjustable Gas Spring 300.0 mm 650.0 mm 1200.0 N

497829

Price Range
$155.7393 - $155.7393

Stock Levels
1 In stock
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    650.0 mm
  • Stroke Length
    300.0 mm
  • Rod Diameter
    10.0 mm
  • Thread Size
    M8 X 1.25
Adjustable Gas Spring 180.0 mm 410.0 mm 650.0 N

497825

Price Range
$98.3054 - $98.3054

Stock Levels
4 In stock
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    410.0 mm
  • Stroke Length
    180.0 mm
  • Rod Diameter
    8.0 mm
  • Thread Size
    M8 X 1.25
Adjustable Gas Spring 200.0 mm 450.0 mm 1200.0 N

497828

Price Range
$143.5846 - $143.5846

Stock Levels
In production
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    450.0 mm
  • Stroke Length
    200.0 mm
  • Rod Diameter
    10.0 mm
  • Thread Size
    M8 X 1.25
Adjustable Gas Spring 400.0 mm 860.0 mm 2500.0 N

497830

Price Range
$421.8049 - $421.8049

Stock Levels
In production
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    860.0 mm
  • Stroke Length
    400.0 mm
  • Rod Diameter
    14.0 mm
  • Thread Size
    M10 x 1.5
Adjustable Gas Spring 250.0 mm 545.0 mm 1200.0 N

1253225

Price Range
$107.7218 - $107.7218

Stock Levels
In production
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    545.0 mm
  • Stroke Length
    250.0 mm
  • Rod Diameter
    10.0 mm
  • Thread Size
    M8 X 1.25
Gas Spring - Adjustable Force ; Rod Diameter 14.0 mm | 0.551 in ; Tube Diameter 28.0 mm | 1.102 in ; Extended Length 680.0 mm | 26.772 in

1253230

Price Range
$156.6074 - $156.6074

Stock Levels
In production
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    680.0 mm
  • Stroke Length
    300.0 mm
  • Rod Diameter
    14.0 mm
  • Thread Size
    M10 x 1.5
Adjustable Gas Spring 150.0 mm 350.0 mm 1200.0 N

497827

Price Range
$137.5741 - $137.5741

Stock Levels
In production
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    350.0 mm
  • Stroke Length
    150.0 mm
  • Rod Diameter
    10.0 mm
  • Thread Size
    M8 X 1.25
Adjustable Gas Spring 80.0 mm 210.0 mm 650.0 N

497820

Price Range
$93.3634 - $93.3634

Stock Levels
4 In stock
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    210.0 mm
  • Stroke Length
    80.0 mm
  • Rod Diameter
    8.0 mm
  • Type
    Gas Strut
Adjustable Gas Spring 160.0 mm 370.0 mm 650.0 N

497824

Price Range
$97.4372 - $97.4372

Stock Levels
In production
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    370.0 mm
  • Stroke Length
    160.0 mm
  • Rod Diameter
    8.0 mm
  • Thread Size
    M8 X 1.25