Menu Search

Grommet Nuts

In stock

Grommet Nuts are intended to provide a reliable and durable fastening solution. The nut features a flanged base with a central hole that fits over a grommet. It is designed to snap into a pre-punched square hole and is used with a screw to connect numerous panels. The grommet serves as reinforcement, evenly dispersing the load and preventing the nut from pushing through or harming the surrounding material.

It is simple to install and remove by simply inserting it. Once in the hole, the grommet stretches and holds the material, ensuring a snug fit without using extra equipment. They also offer exceptional resistance to vibration and loosening. Used in various applications, including HVAC, automotive, electronics, and industrial.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
11 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Screw Size Maximum Panel Thickness View
$0.0387 - $0.0408 10 In stock
4.2
4.0 mm
$0.0488 - $0.0513 6 In stock
4.8
5.0 mm
$0.0237 - $0.0436 9 In stock
2.9
2.5 mm
$0.0301 - $0.0316 5 In stock
3.5
3.0 mm
$0.1351 - $0.1497 In production
#8;#10
3.2 mm
$0.3426 - $0.3796 In production
#8;#10
2.8 mm
$0.3021 - $0.3348 In production
#8;#10
2.8 mm
$0.083 - $0.092 In production
#8;#10
4.0 mm
$0.1159 - $0.1285 In production
#8;#10
3.2 mm
$0.2238 - $0.2479 In production
#8
4.0 mm
$0.2926 - $0.3242 In production
#8
4.3 mm
Sheet Metal Nut 7.0 mm 0.8 mm 4.0 mm 4.2 mm PA

162701500002

Price Range
$0.0408 - $0.0387

Stock Levels
10 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Head Diameter
    12.0 mm
  • Head Height
    1.5 mm
  • Minimum Panel Thickness
    0.8 mm
Sheet Metal Nut 8.0 mm 0.8 mm 5.0 mm 4.8 mm PA

162801600002

Price Range
$0.0513 - $0.0488

Stock Levels
6 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Head Diameter
    14.0 mm
  • Head Height
    1.6 mm
  • Minimum Panel Thickness
    0.8 mm
Sheet Metal Nut 5.0 mm 0.8 mm 2.5 mm 2.9 mm PA

162501300002

Price Range
$0.0436 - $0.0237

Stock Levels
9 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Head Diameter
    8.0 mm
  • Head Height
    1.3 mm
  • Minimum Panel Thickness
    0.8 mm
Sheet Metal Nut 6.0 mm 0.8 mm 3.0 mm 3.5 mm PA

162601400002

Price Range
$0.0316 - $0.0301

Stock Levels
5 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Head Diameter
    10.0 mm
  • Head Height
    1.4 mm
  • Minimum Panel Thickness
    0.8 mm
Natural Nylon Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in

60SGN00013

Price Range
$0.1497 - $0.1351

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Head Diameter
    12.7 mm
  • Head Height
    6.4 mm
  • Minimum Panel Thickness
    0.8 mm
Natural Nylon Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.8 - 2.8 mm | 0.031 - 0.11 in

60SGN00910

Price Range
$0.3796 - $0.3426

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Head Diameter
    12.5 mm
  • Head Height
    17.6 mm
  • Minimum Panel Thickness
    0.8 mm
Natural Nylon Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.8 - 2.8 mm | 0.031 - 0.11 in

60SGN00911

Price Range
$0.3348 - $0.3021

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Head Diameter
    12.5 mm
  • Head Height
    9.5 mm
  • Minimum Panel Thickness
    0.8 mm
Natural Nylon Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.8 - 4.0 mm | 0.031 - 0.157 in

60SGN00016

Price Range
$0.092 - $0.083

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Head Diameter
    12.7 mm
  • Head Height
    2.5 mm
  • Minimum Panel Thickness
    0.8 mm
Natural Nylon Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in

60SGN00012

Price Range
$0.1285 - $0.1159

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Head Diameter
    12.7 mm
  • Head Height
    3.2 mm
  • Minimum Panel Thickness
    0.8 mm
Natural Nylon Round Grommet Nut - Screw Size #8; Panel Thickness Range 0.8 - 4.0 mm | 0.031 - 0.157 in

60SGN00038

Price Range
$0.2479 - $0.2238

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Head Diameter
    12.7 mm
  • Head Height
    9.5 mm
  • Minimum Panel Thickness
    0.8 mm
Natural Nylon Round Grommet Nut - Screw Size #8; Panel Thickness Range 1.6 - 4.3 mm | 0.063 - 0.169 in

60SGN02500

Price Range
$0.3242 - $0.2926

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Head Diameter
    12.6 mm
  • Head Height
    7.9 mm
  • Minimum Panel Thickness
    1.6 mm