Menu Search

Knurled Knob - Threaded Insert

In production

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Thread Material Overall Height View
$2.9114 - $5.3631 In production
32.0 mm
M8
Brass
24.0 mm
$1.5472 - $2.85 In production
22.0 mm
M6
Steel
17.0 mm
$2.3523 - $4.3332 In production
32.0 mm
M8
Steel
24.0 mm
$2.411 - $4.4414 In production
32.0 mm
M6
Brass
24.0 mm
$2.1844 - $4.024 In production
22.0 mm
M6
Brass
17.0 mm
$1.7738 - $3.2676 In production
32.0 mm
M6
Steel
24.0 mm
$1.5078 - $2.7774 In production
22.0 mm
M5
Steel
17.0 mm
$2.4393 - $4.4935 In production
22.0 mm
M5
Brass
17.0 mm
Grip Knob - Knob Diameter - 32.0 mm | 1.26 in ; Thread Size - M8 ; Overall Height - 24.0 mm | 0.945 in ; PA; Black

1340368

Price Range
$5.3631 - $2.9114

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Base Diameter
    15.0 mm
  • Knob Diameter
    32.0 mm
  • Overall Height
    24.0 mm
Grip Knob - Knob Diameter - 22.0 mm | 0.866 in ; Thread Size - M6 ; Overall Height - 17.0 mm | 0.669 in ; PA; Black

1340370

Price Range
$2.85 - $1.5472

Stock Levels
In production
Attributes
  • Thread Size
    M6
  • Base Diameter
    11.0 mm
  • Knob Diameter
    22.0 mm
  • Overall Height
    17.0 mm
Grip Knob - Knob Diameter - 32.0 mm | 1.26 in ; Thread Size - M8 ; Overall Height - 24.0 mm | 0.945 in ; PA; Black

1340372

Price Range
$4.3332 - $2.3523

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Base Diameter
    15.0 mm
  • Knob Diameter
    32.0 mm
  • Overall Height
    24.0 mm
Grip Knob - Knob Diameter - 32.0 mm | 1.26 in ; Thread Size - M6 ; Overall Height - 24.0 mm | 0.945 in ; PA; Black

1340367

Price Range
$4.4414 - $2.411

Stock Levels
In production
Attributes
  • Thread Size
    M6
  • Base Diameter
    15.0 mm
  • Knob Diameter
    32.0 mm
  • Overall Height
    24.0 mm
Grip Knob - Knob Diameter - 22.0 mm | 0.866 in ; Thread Size - M6 ; Overall Height - 17.0 mm | 0.669 in ; PA; Black

1340366

Price Range
$4.024 - $2.1844

Stock Levels
In production
Attributes
  • Thread Size
    M6
  • Base Diameter
    11.0 mm
  • Knob Diameter
    22.0 mm
  • Overall Height
    17.0 mm
Grip Knob - Knob Diameter - 32.0 mm | 1.26 in ; Thread Size - M6 ; Overall Height - 24.0 mm | 0.945 in ; PA; Black

1340371

Price Range
$3.2676 - $1.7738

Stock Levels
In production
Attributes
  • Thread Size
    M6
  • Base Diameter
    15.0 mm
  • Knob Diameter
    32.0 mm
  • Overall Height
    24.0 mm
Grip Knob - Knob Diameter - 22.0 mm | 0.866 in ; Thread Size - M5 ; Overall Height - 17.0 mm | 0.669 in ; PA; Black

1340369

Price Range
$2.7774 - $1.5078

Stock Levels
In production
Attributes
  • Thread Size
    M5
  • Base Diameter
    11.0 mm
  • Knob Diameter
    22.0 mm
  • Overall Height
    17.0 mm
Grip Knob - Knob Diameter - 22.0 mm | 0.866 in ; Thread Size - M5 ; Overall Height - 17.0 mm | 0.669 in ; PA; Black

1340365

Price Range
$4.4935 - $2.4393

Stock Levels
In production
Attributes
  • Thread Size
    M5
  • Base Diameter
    11.0 mm
  • Knob Diameter
    22.0 mm
  • Overall Height
    17.0 mm