LED Light Pipes transport the light so to the desired area making it a crystal clear. Made in Clear Polycarbonate. They are available with either a flat or domed front shape. They provide ESD protection by isolating the PCB from potential contact.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Pipe Length | Head Shape | Hole Diameter | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.0759 - $0.08 | In production |
0.591 in
15.0 mm
|
Flat
|
0.094 in
2.4 mm
|
|||||||
VLP1-D-5 | $0.3902 - $0.4107 | In production |
1.028 in
26.1 mm
|
Dome
|
0.059 in
1.5 mm
|
||||||
$0.1611 - $0.1696 | In production |
1.028 in
26.1 mm
|
Flat
|
0.094 in
2.4 mm
|
|||||||
$0.1242 - $0.1307 | In production |
0.858 in
21.8 mm
|
Flat
|
0.059 in
1.5 mm
|
|||||||
$0.0752 - $0.0791 | In production |
0.5 in
12.7 mm
|
Dome
|
0.094 in
2.4 mm
|
|||||||
$0.1497 - $0.1575 | In production |
0.65 in
16.5 mm
|
Dome
|
0.094 in
2.4 mm
|
|||||||
$0.138 - $0.1453 | 19 In stock |
0.5 in
12.7 mm
|
Dome
|
0.059 in
1.5 mm
|
|||||||
$0.1832 - $0.1928 | In production |
0.65 in
16.5 mm
|
Flat
|
0.059 in
1.5 mm
|
|||||||
$0.1411 - $0.1485 | In production |
0.858 in
21.8 mm
|
Dome
|
0.094 in
2.4 mm
|
|||||||
$0.1595 - $0.168 | In production |
0.5 in
12.7 mm
|
Flat
|
0.094 in
2.4 mm
|
|||||||
$0.1888 - $0.1986 | In production |
0.858 in
21.8 mm
|
Flat
|
0.094 in
2.4 mm
|
|||||||
VLP1-D-4 | $0.1582 - $0.1665 | In production |
0.858 in
21.8 mm
|
Dome
|
0.059 in
1.5 mm
|
||||||
$0.3415 - $0.3595 | In production |
1.028 in
26.1 mm
|
Dome
|
0.094 in
2.4 mm
|
|||||||
$0.0802 - $0.0843 | In production |
2.165 in
55.0 mm
|
Dome
|
0.094 in
2.4 mm
|
|||||||
$0.075 - $0.0788 | In production |
1.028 in
26.1 mm
|
Flat
|
0.059 in
1.5 mm
|
|||||||
$0.0766 - $0.0807 | In production |
0.65 in
16.5 mm
|
Flat
|
0.094 in
2.4 mm
|
|||||||
$0.1383 - $0.1456 | In production |
0.65 in
16.5 mm
|
Dome
|
0.059 in
1.5 mm
|
|||||||
$0.1455 - $0.1531 | In production |
2.165 in
55.0 mm
|
Flat
|
0.094 in
2.4 mm
|
|||||||
$0.1641 - $0.1727 | In production |
0.5 in
12.7 mm
|
Flat
|
0.059 in
1.5 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue