Menu Search

Machine Screws - Mushroom

In stock

Machine Screws with a mushroom head are designed for use in a wide range of applications, including machine assembly, woodworking, and construction. Its mushroom head is rounded with a wide bearing surface and a low-profile design. It can be used in applications requiring a low profile, as the head shape allows for a reduced profile compared to other types of screws. It also provides a large bearing surface to distribute the load evenly.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
43 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Thread Length View
$0.0343 - $0.0362 23 In stock
M4
Natural
20.0 mm
$0.0343 - $0.0361 In production
M5
Natural
8.0 mm
$0.0601 - $0.0632 In production
M6
Natural
25.0 mm
$0.0885 - $0.0931 24 In stock
M8
Natural
16.0 mm
$0.0449 - $0.0472 28 In stock
M4
Natural
8.0 mm
$0.0562 - $0.0592 18 In stock
M5
Black
10.0 mm
$0.1174 - $0.1236 In production
M8
Natural
20.0 mm
$0.1064 - $0.112 In production
M8
Natural
30.0 mm
$0.0448 - $0.0471 In production
M4
Natural
12.0 mm
$0.0736 - $0.0775 In production
M6
Natural
6.5 mm
$0.101 - $0.1063 In production
M8
Natural
10.0 mm
$0.0494 - $0.0521 In production
M4
Natural
10.0 mm
$0.0577 - $0.0608 In production
M5
Natural
12.0 mm
$0.052 - $0.0548 24 In stock
M6
Natural
8.0 mm
$0.0563 - $0.0592 In production
M5
Natural
10.0 mm
$0.0802 - $0.0843 In production
M6
Natural
30.0 mm
$0.0727 - $0.0765 27 In stock
M5
Natural
25.0 mm
$0.1061 - $0.1117 In production
M8
Black
30.0 mm
$0.0476 - $0.0501 12 In stock
M4
Black
16.0 mm
$0.0597 - $0.0628 17 In stock
M5
Black
20.0 mm
  • of 3
Screw Slotted Drive M4 20.0 mm Nylon Natural

0170220000VR

Price Range
$0.0362 - $0.0343

Stock Levels
23 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    20.0 mm
  • Thread Size
    M4
Screw Slotted Drive M5 8.0 mm Nylon Natural

0170270000VR

Price Range
$0.0361 - $0.0343

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    8.0 mm
  • Thread Size
    M5
Screw Slotted Drive M6 25.0 mm Nylon Natural

0170480000VR

Price Range
$0.0632 - $0.0601

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    25.0 mm
  • Thread Size
    M6
Screw Slotted Drive M8 16.0 mm Nylon Natural

0170680000VR

Price Range
$0.0931 - $0.0885

Stock Levels
24 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    16.0 mm
  • Thread Size
    M8
Screw Slotted Drive M4 8.0 mm Nylon Natural

0170170000VR

Price Range
$0.0472 - $0.0449

Stock Levels
28 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    8.0 mm
  • Thread Size
    M4
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M5; Thread Length 10.0 mm | 0.394 in

0170280001VR

Price Range
$0.0592 - $0.0562

Stock Levels
18 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    10.0 mm
  • Thread Size
    M5
Screw Slotted Drive M8 20.0 mm Nylon Natural

0170690000VR

Price Range
$0.1236 - $0.1174

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    20.0 mm
  • Thread Size
    M8
Screw Slotted Drive M8 30.0 mm Nylon Natural

0170710000VR

Price Range
$0.112 - $0.1064

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    30.0 mm
  • Thread Size
    M8
Screw Slotted Drive M4 12.0 mm Nylon Natural

0170190000VR

Price Range
$0.0471 - $0.0448

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    12.0 mm
  • Thread Size
    M4
Screw Slotted Drive M6 6.5 mm Nylon Natural

0170390000VR

Price Range
$0.0775 - $0.0736

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    6.5 mm
  • Thread Size
    M6
Screw Slotted Drive M8 10.0 mm Nylon Natural

0170650000VR

Price Range
$0.1063 - $0.101

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    10.0 mm
  • Thread Size
    M8
Screw Slotted Drive M4 10.0 mm Nylon Natural

0170180000VR

Price Range
$0.0521 - $0.0494

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    10.0 mm
  • Thread Size
    M4
Screw Slotted Drive M5 12.0 mm Nylon Natural

0170290000VR

Price Range
$0.0608 - $0.0577

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    12.0 mm
  • Thread Size
    M5
Screw Slotted Drive M6 8.0 mm Nylon Natural

0170410000VR

Price Range
$0.0548 - $0.052

Stock Levels
24 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    8.0 mm
  • Thread Size
    M6
Screw Slotted Drive M5 10.0 mm Nylon Natural

0170280000VR

Price Range
$0.0592 - $0.0563

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    10.0 mm
  • Thread Size
    M5
Screw Slotted Drive M6 30.0 mm Nylon Natural

0170500000VR

Price Range
$0.0843 - $0.0802

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    30.0 mm
  • Thread Size
    M6
Screw Slotted Drive M5 25.0 mm Nylon Natural

0170340000VR

Price Range
$0.0765 - $0.0727

Stock Levels
27 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    25.0 mm
  • Thread Size
    M5
Screw Slotted Drive M8 30.0 mm Nylon Black

0170710001VR

Price Range
$0.1117 - $0.1061

Stock Levels
In production
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    30.0 mm
  • Thread Size
    M8
Screw Slotted Drive M4 16.0 mm Nylon Black

0170210001VR

Price Range
$0.0501 - $0.0476

Stock Levels
12 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    16.0 mm
  • Thread Size
    M4
Screw Slotted Drive M5 20.0 mm Nylon Black

0170330001VR

Price Range
$0.0628 - $0.0597

Stock Levels
17 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    20.0 mm
  • Thread Size
    M5
Screw Slotted Drive M4 10.0 mm Nylon Black

0170180001VR

Price Range
$0.0478 - $0.0454

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    10.0 mm
  • Thread Size
    M4
Screw Slotted Drive M6 50.0 mm Nylon Natural

0170530000VR

Price Range
$0.1476 - $0.1402

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    50.0 mm
  • Thread Size
    M6
Screw Slotted Drive M4 16.0 mm Nylon Natural

0170210000VR

Price Range
$0.0495 - $0.047

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    16.0 mm
  • Thread Size
    M4
Screw Slotted Drive M6 10.0 mm Nylon Black

0170420001VR

Price Range
$0.0698 - $0.0664

Stock Levels
11 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    10.0 mm
  • Thread Size
    M6
Screw Slotted Drive M6 40.0 mm Nylon Natural

0170520000VR

Price Range
$0.1059 - $0.1007

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    40.0 mm
  • Thread Size
    M6
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M8; Thread Length 16.0 mm | 0.63 in

0170680001VR

Price Range
$0.0928 - $0.0882

Stock Levels
19 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    16.0 mm
  • Thread Size
    M8
Screw Slotted Drive M4 20.0 mm Nylon Black

0170220001VR

Price Range
$0.0283 - $0.0269

Stock Levels
8 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    20.0 mm
  • Thread Size
    M4
Screw Slotted Drive M6 22.0 mm Nylon Natural

0170470000VR

Price Range
$0.0841 - $0.0799

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    22.0 mm
  • Thread Size
    M6
Screw Slotted Drive M8 10.0 mm Nylon Black

0170650001VR

Price Range
$0.0563 - $0.0535

Stock Levels
17 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    10.0 mm
  • Thread Size
    M8
Screw Slotted Drive M6 60.0 mm Nylon Natural

0170540000VR

Price Range
$0.1145 - $0.1088

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    60.0 mm
  • Thread Size
    M6
Screw Slotted Drive M6 16.0 mm Nylon Black

0170450001VR

Price Range
$0.2871 - $0.2592

Stock Levels
17 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    16.0 mm
  • Thread Size
    M6
Screw Slotted Drive M8 25.0 mm Nylon Natural

0170700000VR

Price Range
$0.1043 - $0.0991

Stock Levels
28 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    25.0 mm
  • Thread Size
    M8
Screw Slotted Drive M6 20.0 mm Nylon Natural

0170460000VR

Price Range
$0.0765 - $0.0727

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    20.0 mm
  • Thread Size
    M6
Screw Slotted Drive M6 80.0 mm Nylon Natural

0170560000VR

Price Range
$0.1202 - $0.1142

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    80.0 mm
  • Thread Size
    M6
Screw Slotted Drive M5 16.0 mm Nylon Natural

0170310000VR

Price Range
$0.0629 - $0.0598

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    16.0 mm
  • Thread Size
    M5
Screw Slotted Drive M6 16.0 mm Nylon Natural

0170450000VR

Price Range
$0.0727 - $0.0628

Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    16.0 mm
  • Thread Size
    M6
Screw Slotted Drive M8 35.0 mm Nylon Natural

0170720000VR

Price Range
$0.1147 - $0.1089

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    35.0 mm
  • Thread Size
    M8
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M5; Thread Length 16.0 mm | 0.63 in

0170310001VR

Price Range
$0.063 - $0.0599

Stock Levels
550 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    16.0 mm
  • Thread Size
    M5
Screw Slotted Drive M6 12.0 mm Nylon Natural

0170430000VR

Price Range
$0.0712 - $0.0677

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    12.0 mm
  • Thread Size
    M6
Screw Slotted Drive M6 40.0 mm Nylon Black

0170520001VR

Price Range
$0.0808 - $0.0769

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    40.0 mm
  • Thread Size
    M6
Screw Slotted Drive M8 20.0 mm Nylon Black

0170690001VR

Price Range
$0.0961 - $0.0912

Stock Levels
In production
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    20.0 mm
  • Thread Size
    M8
Screw Slotted Drive M6 10.0 mm Nylon Natural

0170420000VR

Price Range
$0.0698 - $0.0662

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    10.0 mm
  • Thread Size
    M6
Screw Slotted Drive M6 30.0 mm Nylon Black

0170500001VR

Price Range
$0.0846 - $0.0804

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    30.0 mm
  • Thread Size
    M6