Mini Adjustable Compression Latches are IP65 rated and are made from Black Die-Cast Zinc. They offer a 4mm compression and are supplied with a sealing gasket. They allow for a simple adjustment of the grip range and are ideal for applications with a limited space. The keys that are compatible are sold separately
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Grip | Colour | Finish | Head Style | Cam Material | Key Type | Minimum Grip | View | ||
---|---|---|---|---|---|---|---|---|---|---|---|
$20.6934 - $38.1195 | In production |
0.756 in
19.2 mm
|
Black
|
Black Powder Coated
|
Hexagonal
|
Steel
|
4.0 mm Hexagon Key
|
0.63 in
16.0 mm
|
|||
$22.5246 - $24.958 | In production |
0.63 in
16.0 mm
|
Black
|
Black Powder Coated
|
Countersunk with Slot
|
Steel
|
Slotted Key
|
0.504 in
12.8 mm
|
|||
$22.2938 - $41.0674 | In production |
0.63 in
16.0 mm
|
Black
|
Black Powder Coated
|
Hexagonal
|
Steel
|
4.0 mm Hexagon Key
|
0.504 in
12.8 mm
|
|||
$20.2796 - $37.3571 | In production |
1.118 in
28.4 mm
|
Black
|
Black Powder Coated
|
Countersunk with Slot
|
Steel
|
Slotted Key
|
0.992 in
25.2 mm
|
|||
$20.4864 - $37.7383 | In production |
1.008 in
25.6 mm
|
Black
|
Black Powder Coated
|
Countersunk with Slot
|
Steel
|
Slotted Key
|
0.882 in
22.4 mm
|
|||
$0.0281 - $0.0311 | In production |
0.504 in
12.8 mm
|
Black
|
Black Powder Coated
|
Countersunk with Slot
|
Die Cast Zinc Alloy
|
No Key
|
0.378 in
9.6 mm
|
|||
$0.0278 - $0.0308 | In production |
1.008 in
25.6 mm
|
Black
|
Black Powder Coated
|
Tubular
|
Die Cast Zinc Alloy
|
Tubular Key
|
0.882 in
22.4 mm
|
|||
$22.9698 - $42.3126 | In production |
0.63 in
16.0 mm
|
Black
|
Black Powder Coated
|
Wing Knob
|
Die Cast Zinc Alloy
|
No Key
|
0.504 in
12.8 mm
|
|||
$25.1347 - $27.8501 | In production |
1.118 in
28.4 mm
|
Black
|
Black Powder Coated
|
Wing Knob
|
Die Cast Zinc Alloy
|
No Key
|
0.992 in
25.2 mm
|
|||
$22.073 - $40.6608 | In production |
1.008 in
25.6 mm
|
Black
|
Black Powder Coated
|
Hexagonal
|
Steel
|
4.0 mm Hexagon Key
|
0.882 in
22.4 mm
|
|||
140129305E | $25.4822 - $46.9408 | In production |
0.756 in
19.2 mm
|
Black
|
Black Powder Coated
|
Tubular
|
Die Cast Zinc Alloy
|
Tubular Key
|
0.63 in
16.0 mm
|
||
$21.8523 - $40.2541 | In production |
0.882 in
22.4 mm
|
Black
|
Black Powder Coated
|
Countersunk with Slot
|
Steel
|
Slotted Key
|
0.756 in
19.2 mm
|
|||
$0.0278 - $0.0308 | In production |
0.756 in
19.2 mm
|
Black
|
Black Powder Coated
|
Countersunk with Slot
|
Die Cast Zinc Alloy
|
No Key
|
0.63 in
16.0 mm
|
|||
$22.0969 - $40.7048 | In production |
0.756 in
19.2 mm
|
Black
|
Black Powder Coated
|
Wing Knob
|
Die Cast Zinc Alloy
|
No Key
|
0.63 in
16.0 mm
|
|||
$15.9087 - $17.6274 | In production |
0.63 in
16.0 mm
|
Black
|
Black Powder Coated
|
Tubular
|
Die Cast Zinc Alloy
|
Tubular Key
|
0.504 in
12.8 mm
|
|||
$24.0596 - $44.3202 | In production |
0.882 in
22.4 mm
|
Black
|
Black Powder Coated
|
Wing Knob
|
Die Cast Zinc Alloy
|
No Key
|
0.756 in
19.2 mm
|
|||
$0.0278 - $0.0308 | In production |
0.882 in
22.4 mm
|
Black
|
Black Powder Coated
|
Tubular
|
Die Cast Zinc Alloy
|
Tubular Key
|
0.756 in
19.2 mm
|
|||
$21.6316 - $39.8476 | In production |
1.197 in
30.4 mm
|
Black
|
Black Powder Coated
|
Hex
|
Die Cast Zinc Alloy
|
4.0 mm Hexagon Key
|
0.992 in
25.2 mm
|
|||
$25.1377 - $27.8534 | In production |
1.811 in
46.0 mm
|
Black
|
Black Powder Coated
|
Hex
|
Die Cast Zinc Alloy
|
4.0 mm Hexagon Key
|
0.378 in
9.6 mm
|
|||
$22.073 - $40.6608 | In production |
1.433 in
36.4 mm
|
Black
|
Black Powder Coated
|
Hex
|
Die Cast Zinc Alloy
|
4.0 mm Hexagon Key
|
0.756 in
19.2 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue