One tapered end for quick and easy insertion of the PCB Holds a 1/16 PCB Avaialble in lengths from 2.5 to 8" Snaps into 2 holes with a a panel thickness range of .047 - .090" Natural, UL94 V-2 Nylon 6/6, 500 per bag
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material | Mounting Method | Overall Width | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$1.2187 - $1.3503 | In production |
PA
|
500
|
0.311 in
7.9 mm
|
|||||||
$1.8377 - $2.0362 | In production |
PA
|
500
|
0.311 in
7.9 mm
|
|||||||
$1.4731 - $1.6322 | In production |
PA
|
500
|
0.311 in
7.9 mm
|
|||||||
$0.9478 - $1.0502 | In production |
PA
|
500
|
0.311 in
7.9 mm
|
|||||||
$0.2567 - $0.2845 | In production |
PA
|
500
|
0.252 in
6.4 mm
|
|||||||
RSDC-350 | $1.5754 - $1.7456 | In production |
PA
|
500
|
0.311 in
7.9 mm
|
||||||
$0.8481 - $0.9398 | In production |
PA
|
500
|
0.311 in
7.9 mm
|
|||||||
$1.4208 - $1.5743 | In production |
PA
|
500
|
0.311 in
7.9 mm
|
|||||||
$2.0085 - $2.2255 | In production |
PA
|
500
|
0.311 in
7.9 mm
|
|||||||
$1.7506 - $1.9397 | In production |
PA
|
500
|
0.311 in
7.9 mm
|
|||||||
$1.5903 - $1.7621 | In production |
PA
|
500
|
0.311 in
7.9 mm
|
|||||||
$2.0021 - $2.2184 | In production |
PA
|
500
|
0.311 in
7.9 mm
|
|||||||
$1.6732 - $1.854 | In production |
PA
|
500
|
0.311 in
7.9 mm
|
|||||||
$1.0814 - $1.1983 | In production |
PA
|
500
|
0.252 in
6.4 mm
|
|||||||
$1.0929 - $1.2109 | In production |
PA
|
Push Fit
|
0.311 in
7.9 mm
|
|||||||
$1.4563 - $1.6136 | In production |
PA
|
500
|
0.311 in
7.9 mm
|
|||||||
$0.9478 - $1.0502 | In production |
PA
|
500
|
0.311 in
7.9 mm
|
|||||||
$1.0155 - $1.1253 | In production |
PA
|
Push Fit
|
0.311 in
7.9 mm
|
|||||||
$0.9188 - $1.018 | In production |
PA
|
500
|
0.311 in
7.9 mm
|
|||||||
$0.9672 - $1.0716 | In production |
PA
|
500
|
0.311 in
7.9 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue