Menu Search

PCB Card Guides - Horizontal/Snap In/Deep Channel

In stock

Slt depth of .200 allows for maximum PCB retention. Good for high vibration and shock applications. Accepts PCB thicknesses: 1/16", 3/32" and 1/8" PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. UL94 V-0 rated Nylon 6/6 Black, 500 per bag

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
18 results
Product SKUs information
Item Code Price range Availability Material Mounting Method Overall Width View
$0.7882 - $0.8297 In production
PA
500
6.4 mm
$1.4512 - $1.5276 In production
PA
500
6.4 mm
$0.4618 - $0.4861 In production
PC
500
9.9 mm
$2.1721 - $2.4068 In production
PA
500
6.4 mm
$2.8959 - $3.2088 In production
PA
500
6.4 mm
$1.8416 - $1.9386 In production
PA
500
6.4 mm
$0.8748 - $0.9693 In production
PC
500
7.3 mm
$2.8918 - $3.2042 In production
PA
500
6.4 mm
$0.5299 - $0.5578 In production
PA
500
6.4 mm
$0.8643 - $0.9099 In production
PA
500
6.4 mm
$2.16 - $2.3934 In production
PA
500
6.4 mm
$0.5113 - $0.5382 In production
PC
500
9.9 mm
$0.6693 - $0.7046 In production
PA
500
6.4 mm
$0.313 - $0.3296 In production
PC
500
9.9 mm
$0.4908 - $0.5438 In production
PC
500
7.3 mm
$0.8777 - $0.9726 In production
PC
500
7.3 mm
$0.8124 - $0.9002 485 In stock
PC
500
7.3 mm
$0.3874 - $0.4078 In production
PC
500
9.9 mm
Horizontal Card Guide 500 0.062 in 114.3 mm PA

RDC-450

Price Range
$0.8297 - $0.7882

Stock Levels
In production
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    88.9 mm
  • Maximum Operating Temperature
    65 °C
Horizontal Card Guide 500 0.062 in 203.2 mm PA

RDC-800

Price Range
$1.5276 - $1.4512

Stock Levels
In production
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    88.9 mm
  • Maximum Operating Temperature
    65 °C
Horizontal Card Guide 500 2.2 mm 99.7 mm PC

TRCG-3.925

Price Range
$0.4861 - $0.4618

Stock Levels
In production
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    2.2 mm
  • Distance Between Fixing Holes
    92.1 mm
  • Maximum Operating Temperature
    130 °C
Horizontal Card Guide 500 0.094 in 114.3 mm PA

RDC-450-102

Price Range
$2.4068 - $2.1721

Stock Levels
In production
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    2.4 mm
  • Distance Between Fixing Holes
    88.9 mm
  • Maximum Operating Temperature
    65 °C
Horizontal Card Guide 500 0.125 in 203.2 mm PA

RDC-800-130

Price Range
$3.2088 - $2.8959

Stock Levels
In production
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    3.2 mm
  • Distance Between Fixing Holes
    88.9 mm
  • Maximum Operating Temperature
    65 °C
Horizontal Card Guide 500 0.094 in 203.2 mm PA

RDC-800-102

Price Range
$1.9386 - $1.8416

Stock Levels
In production
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    2.4 mm
  • Distance Between Fixing Holes
    88.9 mm
  • Maximum Operating Temperature
    65 °C
Horizontal Card Guide 500 0.062 in 99.7 mm PC

TCG1-3.925-23

Price Range
$0.9693 - $0.8748

Stock Levels
In production
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    92.1 mm
  • Maximum Operating Temperature
    130 °C
Horizontal Card Guide 500 0.125 in 152.4 mm PA

RDC-600-130

Price Range
$3.2042 - $2.8918

Stock Levels
In production
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    3.2 mm
  • Distance Between Fixing Holes
    127.0 mm
  • Maximum Operating Temperature
    65 °C
Horizontal Card Guide 500 0.062 in 63.5 mm PA

RDC-250

Price Range
$0.5578 - $0.5299

Stock Levels
In production
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    38.1 mm
  • Maximum Operating Temperature
    65 °C
Horizontal Card Guide 500 0.094 in 152.4 mm PA

RDC-600-102

Price Range
$0.9099 - $0.8643

Stock Levels
In production
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    2.4 mm
  • Distance Between Fixing Holes
    127.0 mm
  • Maximum Operating Temperature
    65 °C
Horizontal Card Guide 500 0.062 in 152.4 mm PA

RDC-600

Price Range
$2.3934 - $2.16

Stock Levels
In production
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    127.0 mm
  • Maximum Operating Temperature
    65 °C
Horizontal Card Guide 500 2.2 mm 169.6 mm PC

TRCG-6.675

Price Range
$0.5382 - $0.5113

Stock Levels
In production
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    2.2 mm
  • Distance Between Fixing Holes
    161.9 mm
  • Maximum Operating Temperature
    130 °C
Horizontal Card Guide 500 0.125 in 114.3 mm PA

RDC-450-130

Price Range
$0.7046 - $0.6693

Stock Levels
In production
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    3.2 mm
  • Distance Between Fixing Holes
    88.9 mm
  • Maximum Operating Temperature
    65 °C
Horizontal Card Guide 500 2.2 mm 63.5 mm PC

TRCG-2.500

Price Range
$0.3296 - $0.313

Stock Levels
In production
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    2.2 mm
  • Distance Between Fixing Holes
    55.9 mm
  • Maximum Operating Temperature
    130 °C
Horizontal Card Guide 500 0.062 in 63.5 mm PC

TCG1-2.500-23

Price Range
$0.5438 - $0.4908

Stock Levels
In production
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    55.9 mm
  • Maximum Operating Temperature
    130 °C
Horizontal Card Guide 500 0.062 in 169.5 mm PC

TCG1-6.675-23

Price Range
$0.9726 - $0.8777

Stock Levels
In production
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    161.9 mm
  • Maximum Operating Temperature
    130 °C
Horizontal Card Guide 500 0.062 in 83.8 mm PC

TCG1-3.300-23

Price Range
$0.9002 - $0.8124

Stock Levels
485 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    76.2 mm
  • Maximum Operating Temperature
    130 °C
Horizontal Card Guide 500 2.2 mm 83.8 mm PC

TRCG-3.300

Price Range
$0.4078 - $0.3874

Stock Levels
In production
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    2.2 mm
  • Distance Between Fixing Holes
    76.2 mm
  • Maximum Operating Temperature
    130 °C