Menu Search

PCB Card Guides - Horizontal/Snap In/Multi Panel

In production

Multi Panel Snap In Horizontal Card Guides have tension wings to provide firm retention of the printed circuit board and a funny entry for easy board insertion. These tension guides support boards horizontally in tight spaces like a PCB rack.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
26 results
Product SKUs information
Item Code Price range Availability Material Mounting Method Overall Width View
$1.9634 - $2.1755 In production
PA
500
6.4 mm
$0.2703 - $0.2845 In production
PA
500
7.5 mm
$0.4397 - $0.4629 In production
PA
500
7.5 mm
$0.205 - $0.2158 In production
PA
500
7.5 mm
$1.4508 - $1.6075 In production
PA
500
6.4 mm
$1.8664 - $2.068 In production
PA
500
7.0 mm
$2.2425 - $2.4847 In production
PA
500
7.0 mm
$1.5469 - $1.6283 In production
PA
500
7.0 mm
$0.2095 - $0.2205 In production
PA
500
7.5 mm
$1.8473 - $2.0469 In production
PA
500
6.4 mm
$0.6266 - $0.6596 In production
PA
500
7.5 mm
$0.3985 - $0.4195 In production
PA
500
6.4 mm
$0.0627 - $0.066 In production
PA
500
7.5 mm
$0.8186 - $0.8617 In production
PA
500
7.0 mm
$0.1345 - $0.1415 In production
PA
500
7.5 mm
$1.9093 - $2.1156 In production
PA
500
7.0 mm
$1.7312 - $1.9182 In production
PA
500
6.4 mm
$2.0408 - $2.2612 In production
PA
500
7.0 mm
$0.3719 - $0.3916 In production
PA
500
7.5 mm
$1.6152 - $1.7897 In production
PA
500
6.4 mm
  • of 2
Horizontal Card Guide 500 0.062 in 215.9 mm PA

RN-850-3

Price Range
$2.1755 - $1.9634

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    203.2 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide - Natural ; Polyamide 6.6 ; Accepts Panel Thickness 2 mm | 0.079 in ; Overall Length 139.7 mm | 5.5 in

MPCG-550

Price Range
$0.2845 - $0.2703

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    2 mm
  • Distance Between Fixing Holes
    114.4 mm
  • Maximum Operating Temperature
    110 °C
Horizontal Card Guide 500 0.079 in 101.6 mm PA

MPCGCN-400

Price Range
$0.4629 - $0.4397

Stock Levels
In production
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Special Features
    Conductive
  • Accepts Panel Thickness
    2 mm
  • Distance Between Fixing Holes
    76.2 mm
Horizontal Card Guide - Natural ; Polyamide 6.6 ; Accepts Panel Thickness 2 mm | 0.079 in ; Overall Length 101.6 mm | 4 in

MPCG-400

Price Range
$0.2158 - $0.205

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    2 mm
  • Distance Between Fixing Holes
    76.2 mm
  • Maximum Operating Temperature
    110 °C
Horizontal Card Guide 500 0.062 in 164.1 mm PA

RN-650-2

Price Range
$1.6075 - $1.4508

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    152.4 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Width 7.0 mm | 0.276 in

RSSHG-601-165

Price Range
$2.068 - $1.8664

Stock Levels
In production
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    127.0 mm
  • Maximum Operating Temperature
    65 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Width 7.0 mm | 0.276 in

RSSHG-401-165

Price Range
$2.4847 - $2.2425

Stock Levels
In production
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    76.2 mm
  • Maximum Operating Temperature
    65 °C
Horizontal Card Guide 500 0.062 in 50.8 mm PA

RSSHG-201-165

Price Range
$1.6283 - $1.5469

Stock Levels
In production
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    25.4 mm
  • Maximum Operating Temperature
    65 °C
Horizontal Card Guide - Natural ; Polyamide 6.6 ; Accepts Panel Thickness 2 mm | 0.079 in ; Overall Length 76.2 mm | 3 in

MPCG-300

Price Range
$0.2205 - $0.2095

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    2 mm
  • Distance Between Fixing Holes
    50.8 mm
  • Maximum Operating Temperature
    110 °C
Horizontal Card Guide 500 0.062 in 203.2 mm PA

RN-800-3

Price Range
$2.0469 - $1.8473

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    190.5 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide 500 0.079 in 139.7 mm PA

MPCGCN-550

Price Range
$0.6596 - $0.6266

Stock Levels
In production
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Special Features
    Conductive
  • Accepts Panel Thickness
    2 mm
  • Distance Between Fixing Holes
    114.4 mm
Horizontal Card Guide - Natural ; Polyamide 6.6 ; Accepts Panel Thickness1.6 mm | 0.062 in ; Overall Length 88.9 mm | 3.5 in

RN-350-2

Price Range
$0.4195 - $0.3985

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    76.2 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide 500 0.079 in 63.5 mm PA

MPCGCN-250

Price Range
$0.066 - $0.0627

Stock Levels
In production
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Special Features
    Conductive
  • Accepts Panel Thickness
    2 mm
  • Distance Between Fixing Holes
    38.1 mm
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Width 7.0 mm | 0.276 in

RSSHG-501-165

Price Range
$0.8617 - $0.8186

Stock Levels
In production
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    101.6 mm
  • Maximum Operating Temperature
    65 °C
Horizontal Card Guide 500 0.079 in 63.5 mm PA

MPCG-250

Price Range
$0.1415 - $0.1345

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    2 mm
  • Distance Between Fixing Holes
    38.1 mm
  • Maximum Operating Temperature
    110 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Width 7.0 mm | 0.276 in

RSSHG-351-165

Price Range
$2.1156 - $1.9093

Stock Levels
In production
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    63.5 mm
  • Maximum Operating Temperature
    65 °C
Horizontal Card Guide 500 0.062 in 190.5 mm PA

RN-750-3

Price Range
$1.9182 - $1.7312

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    177.8 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Width 7.0 mm | 0.276 in

RSSHG-251-165

Price Range
$2.2612 - $2.0408

Stock Levels
In production
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    38.1 mm
  • Maximum Operating Temperature
    65 °C
Horizontal Card Guide 500 0.079 in 76.2 mm PA

MPCGCN-300

Price Range
$0.3916 - $0.3719

Stock Levels
In production
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Special Features
    Conductive
  • Accepts Panel Thickness
    2 mm
  • Distance Between Fixing Holes
    50.8 mm
Horizontal Card Guide 500 0.062 in 177.8 mm PA

RN-700-3

Price Range
$1.7897 - $1.6152

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    164.1 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide - Natural ; Polyamide 6.6 ; Accepts Panel Thickness1.6 mm | 0.063 in ; Overall Length 101.6 mm | 4 in

21CGS00400

Price Range
$0.3725 - $0.3361

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    88.9 mm
  • Maximum Operating Temperature
    85 °C
Horizontal Card Guide - Natural ; Polyamide 6.6 ; Accepts Panel Thickness1.6 mm | 0.063 in ; Overall Length 76.2 mm | 3 in

21CGS00300

Price Range
$0.303 - $0.2734

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    63.5 mm
  • Maximum Operating Temperature
    85 °C
Horizontal Card Guide - Natural ; Polyamide 6.6 ; Accepts Panel Thickness1.6 mm | 0.063 in ; Overall Length 139.7 mm | 5.5 in

21CGS00550

Price Range
$0.5069 - $0.4574

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    127.0 mm
  • Maximum Operating Temperature
    85 °C
Horizontal Card Guide - Natural ; Polyamide 6.6 ; Accepts Panel Thickness1.6 mm | 0.063 in ; Overall Length 63.5 mm | 2.5 in

21CGS00250

Price Range
$0.3206 - $0.2894

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    50.8 mm
  • Maximum Operating Temperature
    85 °C
Horizontal Card Guide - Natural ; Polyamide 6.6 ; Accepts Panel Thickness1.6 mm | 0.063 in ; Overall Length 127.0 mm | 5 in

21CGS00500

Price Range
$0.633 - $0.5713

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    114.3 mm
  • Maximum Operating Temperature
    85 °C
Horizontal Card Guide - Natural ; Polyamide 6.6 ; Accepts Panel Thickness1.6 mm | 0.063 in ; Overall Length 152.4 mm | 6 in

21CGS00600

Price Range
$0.5128 - $0.4628

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    139.7 mm
  • Maximum Operating Temperature
    85 °C