These standoffs have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole B Fix Type | Hole A Fix Type | Spacer Length | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.6996 - $0.7364 | In production |
|
|
1.378 in
35.0 mm
|
|||||||
$0.1209 - $0.1339 | In production |
|
|
0.374 in
9.5 mm
|
|||||||
$0.5182 - $0.5455 | In production |
|
|
1.181 in
30.0 mm
|
|||||||
$0.3095 - $0.343 | In production |
|
|
1 in
25.4 mm
|
|||||||
$0.2986 - $0.3309 | In production |
|
|
0.874 in
22.2 mm
|
|||||||
$0.2093 - $0.2319 | In production |
|
|
0.626 in
15.9 mm
|
|||||||
$0.7562 - $0.8379 | In production |
|
|
2 in
50.8 mm
|
|||||||
$0.1819 - $0.2016 | In production |
|
|
0.5 in
12.7 mm
|
|||||||
$0.4827 - $0.5349 | In production |
|
|
1 in
25.4 mm
|
|||||||
$0.3499 - $0.3877 | In production |
|
|
1.752 in
44.5 mm
|
|||||||
HS-6-8 | $0.3193 - $0.3538 | In production |
|
|
1 in
25.4 mm
|
||||||
$0.8989 - $0.996 | 30 In stock |
|
|
3 in
76.2 mm
|
|||||||
$0.4232 - $0.4689 | In production |
|
|
1.252 in
31.8 mm
|
|||||||
$0.7179 - $0.7955 | In production |
|
|
1.752 in
44.5 mm
|
|||||||
$0.2236 - $0.2478 | In production |
|
|
0.874 in
22.2 mm
|
|||||||
$0.1348 - $0.1494 | In production |
|
|
0.5 in
12.7 mm
|
|||||||
$0.1849 - $0.2049 | In production |
|
|
0.752 in
19.1 mm
|
|||||||
$0.2399 - $0.2658 | In production |
|
|
0.752 in
19.1 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue