Menu Search

PCB Support Pillars - Fir Tree Mount/Snap Fit

In stock

These spacers have a fir tree fixing on one end and a releasable bayonet nose on the other. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
6 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Colour Material Hole B Fix Type Operating Temperature Range Hole A Fix Type Spacer Length View
$0.249 - $0.2759 In production
4.0 mm
Natural
PA
Fir Tree Fix
Non-Locking Bayonet Fix
19.1 mm
$0.2447 - $0.2712 In production
4.0 mm
Natural
PA
Fir Tree Fix
Non-Locking Bayonet Fix
12.7 mm
$0.2447 - $0.2712 8 In stock
4.0 mm
Natural
PA
Fir Tree Fix
Non-Locking Bayonet Fix
6.4 mm
$0.2394 - $0.2653 1030 In stock
4.0 mm
Natural
PA
Fir Tree Fix
Non-Locking Bayonet Fix
9.5 mm
$0.25 - $0.277 In production
4.0 mm
Natural
PA
Fir Tree Fix
Non-Locking Bayonet Fix
22.2 mm
$0.2351 - $0.2605 In production
4.0 mm
Natural
PA
Fir Tree Fix
Non-Locking Bayonet Fix
4.8 mm
Snap Lock Support 19.1 mm PA UL94 V-2 Natural

BHC-12-01

Price Range
$0.2759 - $0.249

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
Snap Lock Support 12.7 mm PA UL94 V-2 Natural

BHC-8-01

Price Range
$0.2712 - $0.2447

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
Snap Lock Support 6.4 mm PA UL94 V-2 Natural

BHC-4-01

Price Range
$0.2712 - $0.2447

Stock Levels
8 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
Snap Lock Support 9.5 mm PA UL94 V-2 Natural

BHC-6-01

Price Range
$0.2653 - $0.2394

Stock Levels
1030 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
Snap Lock Support 22.2 mm PA UL94 V-2 Natural

BHC-14-01

Price Range
$0.277 - $0.25

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
Snap Lock Support 4.8 mm PA UL94 V-2 Natural

BHC-3-01

Price Range
$0.2605 - $0.2351

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm