Menu Search

PCB Support Pillars - Locking/Cupped Reverse

In production

These reverse mounts PCB support pillars are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking arrowhead that holds the PC Board in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Hole B Fix Type Hole A Fix Type Maximum Panel Thickness B Spacer Length View
$0.0873 - $0.0918 In production
Snap Lock Fix
Snap Lock Fix
2.0 mm
16.0 mm
$0.0858 - $0.0904 In production
Snap Lock Fix
Snap Lock Fix
2.0 mm
7.0 mm
$0.0896 - $0.0943 In production
Snap Lock Fix
Snap Lock Fix
2.0 mm
12.0 mm
$0.1039 - $0.1094 In production
Snap Lock Fix
Snap Lock Fix
2.0 mm
10.0 mm
$0.103 - $0.1084 In production
Snap Lock Fix
Snap Lock Fix
2.0 mm
8.0 mm
$0.1009 - $0.1062 In production
Snap Lock Fix
Snap Lock Fix
2.0 mm
6.0 mm
$0.0474 - $0.0874 In production
12.0 mm
Reverse Locking Standoff 16.0 mm PA 6 UL94 V-2 Natural

RLCBSK-2-16-01

Price Range
$0.0918 - $0.0873

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA 6
  • Head Diameter
    9.6 mm
Reverse Locking Standoff 7.0 mm PA 6 UL94 V-2 Natural

RLCBSK-2-7-01

Price Range
$0.0904 - $0.0858

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA 6
  • Head Diameter
    9.6 mm
Reverse Locking Standoff 12.0 mm PA 6 UL94 V-2 Natural

RLCBSK-2-12-01

Price Range
$0.0943 - $0.0896

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA 6
  • Head Diameter
    9.6 mm
Reverse Locking Standoff 10.0 mm PA 6 UL94 V-2 Natural

RLCBSK-2-10-01

Price Range
$0.1094 - $0.1039

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA 6
  • Head Diameter
    9.6 mm
Reverse Locking Standoff 8.0 mm PA 6 UL94 V-2 Natural

RLCBSK-2-8-01

Price Range
$0.1084 - $0.103

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA 6
  • Head Diameter
    9.6 mm
Reverse Locking Standoff 6.0 mm PA 6 UL94 V-2 Natural

RLCBSK-2-6-01

Price Range
$0.1062 - $0.1009

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA 6
  • Head Diameter
    9.6 mm
Reverse Locking Support - 12.0 mm | 0.472 in ; Nylon 6/6 ; Natural

RLCBSK-2-12-19

Price Range
$0.0874 - $0.0474

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Spacer Length
    12.0 mm
  • Full Material
    Nylon 6/6