Menu Search

PCB Support Pillars - Non Locking/Two Prong/Self Threading Male

In production

These spacers have a unique self-threading bottom fixing. The threaded hole that they go into acts as a die and threads the bottom end when screwed in. They can be used in either a #4 or M3 threaded hole. They are easily installed by hand with minimal force. The top fix is removable and has a low profile.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Hole B Fix Type Hole A Fix Type Spacer Length View
$0.2123 - $0.2352 In production
Male Thread Fix
Non-Locking Fix
14.3 mm
$0.216 - $0.2393 In production
Male Thread Fix
Non-Locking Fix
11.1 mm
$0.2128 - $0.2358 In production
Male Thread Fix
Non-Locking Fix
6.4 mm
$0.216 - $0.2393 In production
Male Thread Fix
Non-Locking Fix
9.5 mm
$0.2117 - $0.2346 In production
Male Thread Fix
Non-Locking Fix
3.2 mm
$0.2139 - $0.237 In production
Male Thread Fix
Non-Locking Fix
7.9 mm
$0.2181 - $0.2417 In production
Male Thread Fix
Non-Locking Fix
12.7 mm
$0.2117 - $0.2346 In production
Male Thread Fix
Non-Locking Fix
4.8 mm
Screw Support - 14.3 mm | 0.563 in

MSPMST-9-01

Price Range
$0.2352 - $0.2123

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Special Features
    Self Threading Hole B
Screw Support - 11.1 mm | 0.437 in

MSPMST-7-01

Price Range
$0.2393 - $0.216

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Special Features
    Self Threading Hole B
Screw Support - 6.4 mm | 0.252 in

MSPMST-4-01

Price Range
$0.2358 - $0.2128

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Special Features
    Self Threading Hole B
Screw & Lock Support 9.5 mm UL94 V-2 Nylon Natural

MSPMST-6-01

Price Range
$0.2393 - $0.216

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    Nylon
  • Special Features
    Self Threading Hole B
Screw Support - 3.2 mm | 0.126 in

MSPMST-2-01

Price Range
$0.2346 - $0.2117

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Special Features
    Self Threading Hole B
Screw Support - 7.9 mm | 0.311 in

MSPMST-5-01

Price Range
$0.237 - $0.2139

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Special Features
    Self Threading Hole B
Screw Support - 12.7 mm | 0.5 in

MSPMST-8-01

Price Range
$0.2417 - $0.2181

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Special Features
    Self Threading Hole B
Screw Support - 4.8 mm | 0.189 in

MSPMST-3-01

Price Range
$0.2346 - $0.2117

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Special Features
    Self Threading Hole B