Menu Search

PCB Support Pillars - Quarter Turn

In production

The standard snap lock support is ideal for quick assembly in PCB stacking applications and the quarter turn fastening aids the ease of application

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
11 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Colour Material Hole B Fix Type Operating Temperature Range Hole A Fix Type Spacer Length View
$0.1154 - $0.2127 In production
4.0 mm
Natural
PA
Quarter-Turn Fix
Locking Bayonet Fix
31.7 mm
$0.0995 - $0.1835 In production
4.0 mm
Natural
PA
Quarter-Turn Fix
Locking Bayonet Fix
12.7 mm
$0.1154 - $0.2127 In production
4.0 mm
Natural
PA
Quarter-Turn Fix
Locking Bayonet Fix
25.4 mm
$0.1154 - $0.2127 In production
4.0 mm
Natural
PA
Quarter-Turn Fix
Locking Bayonet Fix
34.9 mm
$0.1154 - $0.2127 In production
4.0 mm
Natural
PA
Quarter-Turn Fix
Locking Bayonet Fix
9.5 mm
$0.1154 - $0.2127 In production
4.0 mm
Natural
PA
Quarter-Turn Fix
Locking Bayonet Fix
22.2 mm
$0.0968 - $0.1784 In production
4.0 mm
Natural
PA
Quarter-Turn Fix
Locking Bayonet Fix
7.9 mm
$0.1154 - $0.1216 In production
4.0 mm
Natural
PA
Quarter-Turn Fix
Locking Bayonet Fix
19.1 mm
$0.1569 - $0.1652 In production
4.0 mm
Natural
PA
Quarter-Turn Fix
Locking Bayonet Fix
11.1 mm
$0.0945 - $0.1742 In production
4.0 mm
Natural
PA
Quarter-Turn Fix
Locking Bayonet Fix
4.8 mm
$0.0961 - $0.177 In production
4.0 mm
Natural
Nylon
Quarter-Turn Fix
Locking Bayonet Fix
6.4 mm
Snap Lock Support 31.7 mm PA UL94 V-0 Natural

LCBS-9-20-19

Price Range
$0.2127 - $0.1154

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Material
    PA
  • Special Features
    Removable
Snap Lock Support 12.7 mm PA UL94 V-0 Natural

LCBS-9-8-19

Price Range
$0.1835 - $0.0995

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Material
    PA
  • Special Features
    Removable
Snap Lock Support 25.4 mm PA UL94 V-0 Natural

LCBS-9-16-19

Price Range
$0.2127 - $0.1154

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Material
    PA
  • Special Features
    Removable
Snap Lock Support 34.9 mm PA UL94 V-0 Natural

LCBS-9-22-19

Price Range
$0.2127 - $0.1154

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Material
    PA
  • Special Features
    Removable
Snap Lock Support 9.5 mm PA UL94 V-0 Natural

LCBS-9-6-19

Price Range
$0.2127 - $0.1154

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Material
    PA
  • Special Features
    Removable
Snap Lock Support 22.2 mm PA UL94 V-0 Natural

LCBS-9-14-19

Price Range
$0.2127 - $0.1154

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Material
    PA
  • Special Features
    Removable
Snap Lock Support 7.9 mm PA UL94 V-0 Natural

LCBS-9-5-19

Price Range
$0.1784 - $0.0968

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Material
    PA
  • Special Features
    Removable
PCB Support - Locking Bayonet Fix ; Quarter-Turn Fix ; Natural ; PA ; 19.1 mm | 0.752 in

LCBS-9-12-19

Price Range
$0.1216 - $0.1154

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Material
    PA
  • Special Features
    Removable
Snap Lock Support 11.1 mm PA UL94 V-0 Natural

LCBS-9-7-19

Price Range
$0.1652 - $0.1569

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Material
    PA
  • Special Features
    Removable
Snap Lock Support 4.8 mm PA UL94 V-0 Natural

LCBS-9-3-19

Price Range
$0.1742 - $0.0945

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Material
    PA
  • Special Features
    Removable
PCB Support 6.4 mm Nylon UL94 V-0 Natural

LCBS-9-4-19

Price Range
$0.177 - $0.0961

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Material
    Nylon
  • Special Features
    Removable