Plastic Locks with Finger Grips allow the user to pull the door open with ease. This product has a snap in style and has two locking options; either with a 5mm double bit or with a Euro Key (5333)
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material | Finish | Key Type | Grip Range | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
$6.1259 - $6.7877 | In production |
|
|
5.0 mm Double Bit Key
|
0.886 in
22.5 mm
|
||||||
161201590E | $6.9056 - $12.7209 | 59 In stock |
Zinc Alloy
|
Polyamide
|
5.0 mm Double Bit Key
|
0.728 in
18.5 mm
|
|||||
$11.118 - $12.3191 | In production |
|
Black
|
Euro Key
|
0.965 in
24.5 mm
|
||||||
$6.1259 - $6.7877 | In production |
|
Black
|
5.0 mm Double Bit Key
|
0.728 in
18.5 mm
|
||||||
$6.8908 - $7.6353 | In production |
Polyamide
|
Polyamide
|
5.0 mm Double Bit Key
|
|
||||||
$3.8351 - $7.0646 | 110 In stock |
Polyamide
|
Polyamide
|
5.0 mm Double Bit Key
|
|
||||||
$11.118 - $12.3191 | In production |
|
Black
|
Euro Key
|
0.728 in
18.5 mm
|
||||||
$6.1259 - $6.7877 | In production |
|
Black
|
5.0 mm Double Bit Key
|
0.965 in
24.5 mm
|
||||||
$11.9783 - $13.2724 | In production |
|
Black
|
Euro Key
|
0.728 in
18.5 mm
|
||||||
$6.1259 - $6.7877 | In production |
|
Black
|
5.0 mm Double Bit Key
|
0.728 in
18.5 mm
|
||||||
$11.118 - $12.3191 | In production |
|
Black
|
Euro Key
|
0.886 in
22.5 mm
|
||||||
$2.0001 - $3.6844 | In production |
PA 6
|
|
5.0 mm Double Bit Key
|
0.886 in
22.5 mm
|
||||||
In production |
PA
|
Polyamide
|
5.0 mm Double Bit Key
|
0.728 in
18.5 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue