Menu Search

Pull Handles - Metal/Female Angled Right Angle

In stock

This range of Pull Handles features an all-metal design. The female right-angle shape has rounded shoulder, with threaded mounting holes at their base. The one-piece design is smooth, strong and durable. These pull handles provide a high-quality finished product with options that are either rear side or operator side mounted.

The handles have a visually pleasing u-shape that offers a neat and tidy appearance. They can be applied to a variety of applications, including machinery covers, storage units and access panels.

Each handle is supplied with locations discs, dress rings, screws and washers - where applicable.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Thread Size Mounting Hole Distance Handle Material Mount Type Handle Style View
$36.4206 - $40.3552 1 In stock
M6
112.0 mm
Aluminium
Rear Threaded Blind Hole
Inclined Cabinet
$51.238 - $56.7735 In production
M8
160.0 mm
Aluminium
Rear Threaded Blind Hole
Inclined Cabinet
$37.592 - $41.6532 In production
M6
128.0 mm
Aluminium
Rear Threaded Blind Hole
Inclined Cabinet
$46.5992 - $51.6335 In production
M8
128.0 mm
Aluminium
Rear Threaded Blind Hole
Inclined Cabinet
$40.2442 - $74.134 In production
M5
120.0 mm
Aluminium
Threaded Hole;Back Mount
Pull
$35.8714 - $37.7593 In production
M5
86.0 mm
Aluminium
Threaded Hole;Back Mount
Pull
$46.7523 - $49.2129 In production
M5
180.0 mm
Aluminium
Threaded Hole;Back Mount
Pull
Angled Handle 112.0 mm M6 Aluminium

1220487

Price Range
$40.3552 - $36.4206

Stock Levels
1 In stock
Attributes
  • Mounting Hole Distance
    112.0 mm
  • Handle Material
    Aluminium
  • Handle Style
    Inclined Cabinet
  • Mount Type
    Rear Threaded Blind Hole
  • Thread Size
    M6
Angled Handle 160.0 mm M8 Aluminium

1220491

Price Range
$56.7735 - $51.238

Stock Levels
In production
Attributes
  • Mounting Hole Distance
    160.0 mm
  • Handle Material
    Aluminium
  • Handle Style
    Inclined Cabinet
  • Mount Type
    Rear Threaded Blind Hole
  • Thread Size
    M8
Angled Handle 128.0 mm M6 Aluminium

1220488

Price Range
$41.6532 - $37.592

Stock Levels
In production
Attributes
  • Mounting Hole Distance
    128.0 mm
  • Handle Material
    Aluminium
  • Handle Style
    Inclined Cabinet
  • Mount Type
    Rear Threaded Blind Hole
  • Thread Size
    M6
Metal One-Piece Pull Handles - Mounting Hole Distance - 128.0 mm | 5.039 in ; Thread Size - M8 ; Mount Type - Rear Threaded Blind Hole ; Handle Material - Aluminium

1220489

Price Range
$51.6335 - $46.5992

Stock Levels
In production
Attributes
  • Mounting Hole Distance
    128.0 mm
  • Handle Material
    Aluminium
  • Handle Style
    Inclined Cabinet
  • Mount Type
    Rear Threaded Blind Hole
  • Thread Size
    M8
U-Handle 120.0 mm M5 Aluminium

463306

Price Range
$74.134 - $40.2442

Stock Levels
In production
Attributes
  • Mounting Hole Distance
    120.0 mm
  • Handle Material
    Aluminium
  • Handle Style
    Pull
  • Mount Type
    Threaded Hole;Back Mount
  • Thread Size
    M5
U-Handle 86.0 mm M5 Aluminium

463305

Price Range
$37.7593 - $35.8714

Stock Levels
In production
Attributes
  • Mounting Hole Distance
    86.0 mm
  • Handle Material
    Aluminium
  • Handle Style
    Pull
  • Mount Type
    Threaded Hole;Back Mount
  • Thread Size
    M5
U-Handle 180.0 mm M5 Aluminium

463307

Price Range
$49.2129 - $46.7523

Stock Levels
In production
Attributes
  • Mounting Hole Distance
    180.0 mm
  • Handle Material
    Aluminium
  • Handle Style
    Pull
  • Mount Type
    Threaded Hole;Back Mount
  • Thread Size
    M5