Menu Search

Pull Handles - Metal/Female Right Angle

In stock

This range of Pull Handles features an all-metal design. The female right-angle shape has rounded shoulder, with threaded mounting holes at their base. The one-piece design is smooth, strong and durable. These pull handles provide a high-quality finished product with options that are either rear side or operator side mounted.

The handles have a visually pleasing u-shape that offers a neat and tidy appearance. They can be applied to a variety of applications, including machinery covers, storage units and access panels.

Each handle is supplied with locations discs, dress rings, screws and washers - where applicable.

  • Materials: Carbon Steel, Steel and Stainless Steel
  • Finish Options: Matt Shotblasted, Chrome Plated, Mirror and Bright Chrome

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
18 results
Product SKUs information
Item Code Price range Availability Thread Size Mounting Hole Distance Handle Material Mount Type Handle Style View
$25.7245 - $28.5035 In production
M4
100.0 mm
Stainless Steel
Threaded Hole
U Handle
$91.6905 - $101.596 In production
M6
128.0 mm
Stainless Steel
Threaded Hole
Oval Bar
$26.3028 - $29.1444 40 In stock
M4
120.0 mm
Stainless Steel
Threaded Hole
U Handle
$27.603 - $30.585 In production
M4
96.0 mm
Stainless Steel
Threaded Hole
U Handle
$25.7526 - $28.5347 In production
M4
64.0 mm
Stainless Steel
Threaded Hole
U Handle
$24.8415 - $27.5253 In production
M4
88.0 mm
Stainless Steel
Threaded Hole
U Handle
$27.3145 - $30.2654 In production
M4
128.0 mm
Stainless Steel
Threaded Hole
U Handle
$108.3587 - $120.0651 In production
M6
160.0 mm
Stainless Steel
Threaded Hole
Oval Bar
$87.5372 - $96.9941 In production
M6
112.0 mm
Stainless Steel
Threaded Hole
Oval Bar
$10.1868 - $11.2872 16 In stock
M4
88.0 mm
Steel
Threaded Hole;Back Mount
Pull
$11.2275 - $20.6823 47 In stock
M4
96.0 mm
Steel
Threaded Hole;Back Mount
Pull
$12.7553 - $13.4267 In production
M4
120.0 mm
Steel
Threaded Hole;Back Mount
Pull
$18.6557 - $20.6711 In production
M5
235.0 mm
Steel
Threaded Hole;Back Mount
Pull
$7.9056 - $14.5628 In production
M3
88.0 mm
Steel
Threaded Hole;Back Mount
Pull
$15.9925 - $17.7202 In production
M5
180.0 mm
Steel
Threaded Hole;Back Mount
Pull
$13.6945 - $25.2267 In production
M5
120.0 mm
Steel
Threaded Hole;Back Mount
Pull
$1.0564 - $1.0564 In production
M10
135.0 mm
Carbon Steel
Threaded Hole
Pull
$3.8551 - $3.8551 In production
M10
100.0 mm
Stainless Steel
Threaded Hole
Pull
Pull Handle 100.0 mm M4 Stainless Steel

1220493

Price Range
$28.5035 - $25.7245

Stock Levels
In production
Attributes
  • Finish
    Matt Shotblasted
  • Handle Material
    Stainless Steel
  • Handle Style
    U Handle
  • Thread Size
    M4
  • Base Width
    8.0 mm
Metal One-Piece Pull Handles - Thread Size - M6 ; Mounting Hole Distance - 128.0 mm | 5.039 in ; Stainless Steel

1220501

Price Range
$101.596 - $91.6905

Stock Levels
In production
Attributes
  • Finish
    Natural
  • Handle Material
    Stainless Steel
  • Handle Style
    Oval Bar
  • Thread Size
    M6
  • Base Width
    20.0 mm
Pull Handle 120.0 mm M4 Stainless Steel

1220494

Price Range
$29.1444 - $26.3028

Stock Levels
40 In stock
Attributes
  • Finish
    Matt Shotblasted
  • Handle Material
    Stainless Steel
  • Handle Style
    U Handle
  • Thread Size
    M4
  • Base Width
    8.0 mm
Pull Handle 96.0 mm M4 Stainless Steel

1220498

Price Range
$30.585 - $27.603

Stock Levels
In production
Attributes
  • Finish
    Matt Shotblasted
  • Handle Material
    Stainless Steel
  • Handle Style
    U Handle
  • Thread Size
    M4
  • Base Width
    8.0 mm
Pull Handle 64.0 mm M4 Stainless Steel

1220496

Price Range
$28.5347 - $25.7526

Stock Levels
In production
Attributes
  • Finish
    Matt Shotblasted
  • Handle Material
    Stainless Steel
  • Handle Style
    U Handle
  • Thread Size
    M4
  • Base Width
    8.0 mm
Pull Handle 88.0 mm M4 Stainless Steel

1220497

Price Range
$27.5253 - $24.8415

Stock Levels
In production
Attributes
  • Finish
    Matt Shotblasted
  • Handle Material
    Stainless Steel
  • Handle Style
    U Handle
  • Thread Size
    M4
  • Base Width
    8.0 mm
Pull Handle 128.0 mm M4 Stainless Steel

1220495

Price Range
$30.2654 - $27.3145

Stock Levels
In production
Attributes
  • Finish
    Matt Shotblasted
  • Handle Material
    Stainless Steel
  • Handle Style
    U Handle
  • Thread Size
    M4
  • Base Width
    8.0 mm
Metal One-Piece Pull Handles - Thread Size - M6 ; Mounting Hole Distance - 160.0 mm | 6.299 in ; Stainless Steel

1220503

Price Range
$120.0651 - $108.3587

Stock Levels
In production
Attributes
  • Finish
    Matt Shotblasted
  • Handle Material
    Stainless Steel
  • Handle Style
    Oval Bar
  • Thread Size
    M6
  • Base Width
    20.0 mm
Pull Handle 112.0 mm M6 Stainless Steel

1220499

Price Range
$96.9941 - $87.5372

Stock Levels
In production
Attributes
  • Finish
    Matt Shotblasted
  • Handle Material
    Stainless Steel
  • Handle Style
    Oval Bar
  • Thread Size
    M6
  • Base Width
    20.0 mm
Pull Handle - Mounting Hole Distance - 88.0 mm | 3.465 in; M4; Steel; Natural

491389

Price Range
$11.2872 - $10.1868

Stock Levels
16 In stock
Attributes
  • Finish
    Chrome Plated
  • Handle Material
    Steel
  • Handle Style
    Pull
  • Thread Size
    M4
  • Base Width
    8.0 mm
Pull Handle - Mounting Hole Distance - 96.0 mm | 3.78 in; M4; Steel; Natural

491390

Price Range
$20.6823 - $11.2275

Stock Levels
47 In stock
Attributes
  • Colour
    Natural
  • Finish
    Chrome Plated
  • Handle Material
    Steel
  • Handle Style
    Pull
  • Thread Size
    M4
Metal One-Piece Pull Handles - Thread Size - M4 ; Mounting Hole Distance - 120.0 mm | 4.724 in ; Steel

491391

Price Range
$13.4267 - $12.7553

Stock Levels
In production
Attributes
  • Finish
    Chrome Plated
  • Handle Material
    Steel
  • Handle Style
    Pull
  • Thread Size
    M4
  • Base Width
    8.0 mm
Metal One-Piece Pull Handles - Thread Size - M5 ; Mounting Hole Distance - 235.0 mm | 9.252 in ; Steel

491394

Price Range
$20.6711 - $18.6557

Stock Levels
In production
Attributes
  • Finish
    Chrome Plated
  • Handle Material
    Steel
  • Handle Style
    Pull
  • Thread Size
    M5
  • Base Width
    10.0 mm
Pull Handle 88.0 mm M3 Steel

491388

Price Range
$14.5628 - $7.9056

Stock Levels
In production
Attributes
  • Finish
    Chrome Plated
  • Handle Material
    Steel
  • Handle Style
    Pull
  • Thread Size
    M3
  • Base Width
    5.0 mm
Metal One-Piece Pull Handles - Thread Size - M5 ; Mounting Hole Distance - 180.0 mm | 7.087 in ; Steel

491393

Price Range
$17.7202 - $15.9925

Stock Levels
In production
Attributes
  • Finish
    Chrome Plated
  • Handle Material
    Steel
  • Handle Style
    Pull
  • Thread Size
    M5
  • Base Width
    10.0 mm
Metal One-Piece Pull Handles - Thread Size - M5 ; Mounting Hole Distance - 120.0 mm | 4.724 in ; Steel

491392

Price Range
$25.2267 - $13.6945

Stock Levels
In production
Attributes
  • Finish
    Chrome Plated
  • Handle Material
    Steel
  • Handle Style
    Pull
  • Thread Size
    M5
  • Base Width
    10.0 mm
Metal One-Piece Pull Handles - Thread Size - M10 ; Mounting Hole Distance - 135.0 mm | 5.315 in ; Carbon Steel

20021863

Price Range
$1.0564 - $1.0564

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Finish
    Bright Chrome
  • Full Material
    Carbon Steel
  • Handle Material
    Carbon Steel
  • Handle Style
    Pull
Metal One-Piece Pull Handles - Thread Size - M10 ; Mounting Hole Distance - 100.0 mm | 3.937 in ; Stainless Steel

20021887

Price Range
$3.8551 - $3.8551

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Finish
    Bright Chrome
  • Full Material
    Stainless Steel
  • Handle Material
    Stainless Steel
  • Handle Style
    Pull