Menu Search

SAE Butt Weld Covers

In stock

SAE Butt-Weld Covers protect split-flange coupling surfaces. The translucent material allows the O-Ring to remain visible while providing secure protection with an internal locking bead. Made of natural or red LDPE.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability Compatible Nominal Diameter Compatible Flange Type View
$0.5336 - $0.983 619 In stock
50.8 mm
Split Flange
$0.2094 - $0.3855 2831 In stock
15.9 mm
Split Flange
$0.286 - $0.5268 1718 In stock
31.8 mm
Split Flange
$0.3843 - $0.7078 19 In stock
38.1 mm
Split Flange
$0.2946 - $0.5428 2417 In stock
25.4 mm
Split Flange
$0.2348 - $0.4325 2428 In stock
19.0 mm
Split Flange
$0.1576 - $0.2904 2520 In stock
12.7 mm
Split Flange
$1.5523 - $2.8595 19 In stock
63.5 mm
Split Flange
$0.411 - $0.4326 In production
$0.3288 - $0.3461 In production
SAE Butt Weld Cover - SAE Code - J518-61 ; Inside Diameter - 71.3 mm | 2.807 in ; Inside Height - 14.8 mm | 0.583 in ; Compatible Flange Type - Split Flange

110547

Price Range
$0.983 - $0.5336

Stock Levels
619 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Compatible Flange Type
    Split Flange
  • SAE Code
    J518-61
  • Compatible Nominal Diameter
    50.8 mm
SAE Butt Weld Cover - SAE Code - J518-61 ; Inside Diameter - 33.7 mm | 1.327 in ; Inside Height - 10.5 mm | 0.413 in ; Compatible Flange Type - Split Flange

110542

Price Range
$0.3855 - $0.2094

Stock Levels
2831 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Compatible Flange Type
    Split Flange
  • SAE Code
    J518-61
  • Compatible Nominal Diameter
    15.9 mm
SAE Butt Weld Cover - SAE Code - J518-61 ; Inside Diameter - 51.0 mm | 2.008 in ; Inside Height - 11.8 mm | 0.465 in ; Compatible Flange Type - Split Flange

110545

Price Range
$0.5268 - $0.286

Stock Levels
1718 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Compatible Flange Type
    Split Flange
  • SAE Code
    J518-61
  • Compatible Nominal Diameter
    31.8 mm
SAE Butt Weld Cover - SAE Code - J518-61 ; Inside Diameter - 60.5 mm | 2.382 in ; Inside Height - 11.8 mm | 0.465 in ; Compatible Flange Type - Split Flange

110546

Price Range
$0.7078 - $0.3843

Stock Levels
19 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Compatible Flange Type
    Split Flange
  • SAE Code
    J518-61
  • Compatible Nominal Diameter
    38.1 mm
SAE Butt Weld Cover - SAE Code - J518-61 ; Inside Diameter - 44.7 mm | 1.76 in ; Inside Height - 11.8 mm | 0.465 in ; Compatible Flange Type - Split Flange

110544

Price Range
$0.5428 - $0.2946

Stock Levels
2417 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Compatible Flange Type
    Split Flange
  • SAE Code
    J518-61
  • Compatible Nominal Diameter
    25.4 mm
SAE Butt Weld Cover - SAE Code - J518-61 ; Inside Diameter - 38.3 mm | 1.508 in ; Inside Height - 11.0 mm | 0.433 in ; Compatible Flange Type - Split Flange

110543

Price Range
$0.4325 - $0.2348

Stock Levels
2428 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Compatible Flange Type
    Split Flange
  • SAE Code
    J518-61
  • Compatible Nominal Diameter
    19.0 mm
SAE Butt Weld Cover - ; Inside Diameter - 30.2 mm | 1.189 in ; Inside Height - 9.9 mm | 0.39 in ; Compatible Flange Type - Split Flange

110541

Price Range
$0.2904 - $0.1576

Stock Levels
2520 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Compatible Flange Type
    Split Flange
  • Compatible Nominal Diameter
    12.7 mm
  • Inside Diameter
    30.2 mm
SAE Butt Weld Cover - SAE Code - J518-61 ; Inside Diameter - 84.0 mm | 3.307 in ; Inside Height - 12.7 mm | 0.5 in ; Compatible Flange Type - Split Flange

110548

Price Range
$2.8595 - $1.5523

Stock Levels
19 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Compatible Flange Type
    Split Flange
  • SAE Code
    J518-61
  • Compatible Nominal Diameter
    63.5 mm
SAE Butt Weld Cover - Inside Diameter - 76.1 mm | 2.996 in; Inside Height - 12.0 mm | 0.472 in; LDPE; Natural

1437322

Price Range
$0.4326 - $0.411

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Inside Diameter
    76.1 mm
  • Inside Height
    12.0 mm
SAE Butt Weld Cover - Inside Diameter - 63.0 mm | 2.48 in; Inside Height - 12.0 mm | 0.472 in; LDPE; Natural

1437323

Price Range
$0.3461 - $0.3288

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Inside Diameter
    63.0 mm
  • Inside Height
    12.0 mm