Menu Search

Set Position Hinge Every 30 degree

In stock

Detent Hinges are Torque Hinges indented every 30 degrees allowing panels to be positioned and maintained withough auxiliary components. The torque is factory preset and cannot be modified by users. Made of Anodised Aluminiumm, a choice of finish is available for aesthetic appeal. Several torque values are available.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Overall Length Maximum Torque Overall Thickness Overall Width View
$12.7383 - $14.1145 In production
3.0 mm
106.0 mm
14.0 mm
60.0 mm
$13.9707 - $15.4801 In production
3.0 mm
136.0 mm
14.0 mm
60.0 mm
$4.8525 - $8.9389 9 In stock
1.5 mm
70.5 mm
1.5 mm
55.0 mm
$98.9981 - $182.3649 10 In stock
4.5 mm
57.0 mm
2.3 Nm
13.0 mm
51.0 mm
$50.8783 - $93.7231 In production
3.0 mm
40.0 mm
10.0 mm
38.0 mm
Free Swinging Hinge - Overall Length - 106.0 mm | 4.173 in ; Overall Width - 60.0 mm | 2.362 in ; Material - Steel ; Number of Mounting Holes - 5

499622E

Price Range
$14.1145 - $12.7383

Stock Levels
In production
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Length
    106.0 mm
  • Overall Thickness
    14.0 mm
  • Overall Width
    60.0 mm
  • Colour
    Black
Free Swinging Hinge - Overall Length - 136.0 mm | 5.354 in ; Overall Width - 60.0 mm | 2.362 in ; Material - Steel ; Number of Mounting Holes - 6

499623E

Price Range
$15.4801 - $13.9707

Stock Levels
In production
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Length
    136.0 mm
  • Overall Thickness
    14.0 mm
  • Overall Width
    60.0 mm
  • Colour
    Black
Free Swinging Hinge - Overall Length - 70.5 mm | 2.776 in ; Overall Width - 55.0 mm | 2.165 in ; Material - Stainless Steel ; Number of Mounting Holes - 4

1284315

Price Range
$8.9389 - $4.8525

Stock Levels
9 In stock
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    70.5 mm
  • Overall Thickness
    1.5 mm
  • Overall Width
    55.0 mm
  • Colour
    Silver
Torque Hinge - Overall Length - 57.0 mm | 2.244 in ; Overall Width - 51.0 mm | 2.008 in ; Overall Thickness - 13.0 mm | 0.512 in ; Finish - Powder Coated

219912E

Price Range
$182.3649 - $98.9981

Stock Levels
10 In stock
Attributes
  • Leaf Thickness
    4.5 mm
  • Maximum Torque
    2.3 Nm
  • Overall Length
    57.0 mm
  • Overall Thickness
    13.0 mm
  • Overall Width
    51.0 mm
Fixed Position Hinge - Overall Length : 40.0 mm | 1.575 in; Overall Thickness : 10.0 mm | 0.394 in; Overall Width : 38.0 mm | 1.496 in; Black

209912E

Price Range
$93.7231 - $50.8783

Stock Levels
In production
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Length
    40.0 mm
  • Overall Thickness
    10.0 mm
  • Overall Width
    38.0 mm
  • Colour
    Black