Menu Search

Sheet Metal Screws - Phillips Pan Head

In stock

These Sheet Metal Screws - Phillips Pan Head are fasteners used in sheet metal applications. These screws have a pan head with a Phillips drive, which provides various benefits for secure and rapid installation.

It has a pointed tip that allows them to penetrate sheet metal easily. The pan head's flat, rounded top distributes the weight uniformly, eliminating the danger of surface damage or distortion. Because of this, these screws are great for mounting sheet metal panels, ducting, and other thin materials.

The Phillips pan head shape facilitates engagement with a Phillips screwdriver, resulting in a dependable and secure connection. Commonly used in industries such as construction, automotive, and HVAC. They are especially well-suited for applications requiring a flush or countersunk look.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
26 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length View
$0.1485 - $0.1563 In production
4.2 mm
13.0 mm
$0.1504 - $0.1583 In production
4.8 mm
16.0 mm
$0.1338 - $0.1409 In production
4.2 mm
9.5 mm
$0.1364 - $0.1436 20 In stock
3.5 mm
6.5 mm
$0.296 - $0.3116 In production
6.3 mm
50.0 mm
$0.2103 - $0.2436 18 In stock
4.5 mm
38.0 mm
$0.1394 - $0.1467 15 In stock
3.5 mm
9.5 mm
$0.1542 - $0.1623 In production
4.2 mm
16.0 mm
$0.15 - $0.1579 4982 In stock
4.8 mm
19.0 mm
$0.2686 - $0.2828 In production
6.3 mm
25.0 mm
$0.1179 - $0.1242 13 In stock
3.5 mm
13.0 mm
$0.1659 - $0.1746 In production
4.8 mm
9.5 mm
$0.2711 - $0.2854 In production
6.3 mm
19.0 mm
$0.1337 - $0.1407 In production
3.5 mm
16.0 mm
$0.4982 - $0.5245 In production
8.0 mm
50.0 mm
$0.1936 - $0.2038 In production
4.8 mm
22.0 mm
$0.2596 - $0.2732 In production
5.5 mm
25.0 mm
$0.0851 - $0.0943 In production
M2
10.0 mm
$0.0872 - $0.0967 In production
M2.5
8.0 mm
$0.0862 - $0.0955 30 In stock
M2.5
12.0 mm
  • of 2
Sheet Metal Screw Crossed Drive 4.2 mm 13.0 mm PPA

6580191301VR

Price Range
$0.1563 - $0.1485

Stock Levels
In production
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Self-Tapping Screw
  • Thread Length
    13.0 mm
  • Thread Size
    4.2 mm
Sheet Metal Screw Crossed Drive 4.8 mm 16.0 mm PPA

6580271301VR

Price Range
$0.1583 - $0.1504

Stock Levels
In production
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Self-Tapping Screw
  • Thread Length
    16.0 mm
  • Thread Size
    4.8 mm
Sheet Metal Screw Crossed Drive 4.2 mm 9.5 mm PPA

6580181301VR

Price Range
$0.1409 - $0.1338

Stock Levels
In production
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Self-Tapping Screw
  • Thread Length
    9.5 mm
  • Thread Size
    4.2 mm
Sheet Metal Screw Crossed Drive 3.5 mm 6.5 mm PPA

6580111301VR

Price Range
$0.1436 - $0.1364

Stock Levels
20 In stock
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Self-Tapping Screw
  • Thread Length
    6.5 mm
  • Thread Size
    3.5 mm
Sheet Metal Screw Crossed Drive 6.3 mm 50.0 mm PPA

6580411301VR

Price Range
$0.3116 - $0.296

Stock Levels
In production
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Self-Tapping Screw
  • Thread Length
    50.0 mm
  • Thread Size
    6.3 mm
Sheet Metal Screw Crossed Drive 4.5 mm 38.0 mm PPA

6580321301VR

Price Range
$0.2436 - $0.2103

Stock Levels
18 In stock
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Self-Tapping Screw
  • Thread Length
    38.0 mm
  • Thread Size
    4.5 mm
Sheet Metal Screw Crossed Drive 3.5 mm 9.5 mm PPA

6580121301VR

Price Range
$0.1467 - $0.1394

Stock Levels
15 In stock
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Self-Tapping Screw
  • Thread Length
    9.5 mm
  • Thread Size
    3.5 mm
Sheet Metal Screw Crossed Drive 4.2 mm 16.0 mm PPA

6580201301VR

Price Range
$0.1623 - $0.1542

Stock Levels
In production
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Self-Tapping Screw
  • Thread Length
    16.0 mm
  • Thread Size
    4.2 mm
Sheet Metal Screw Crossed Drive 4.8 mm 19.0 mm PPA

6580281301VR

Price Range
$0.1579 - $0.15

Stock Levels
4982 In stock
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Self-Tapping Screw
  • Thread Length
    19.0 mm
  • Thread Size
    4.8 mm
Sheet Metal Screw Crossed Drive 6.3 mm 25.0 mm PPA

6580441301VR

Price Range
$0.2828 - $0.2686

Stock Levels
In production
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Self-Tapping Screw
  • Thread Length
    25.0 mm
  • Thread Size
    6.3 mm
Sheet Metal Screw Crossed Drive 3.5 mm 13.0 mm PPA

6580131301VR

Price Range
$0.1242 - $0.1179

Stock Levels
13 In stock
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Self-Tapping Screw
  • Thread Length
    13.0 mm
  • Thread Size
    3.5 mm
Sheet Metal Screw Crossed Drive 4.8 mm 9.5 mm PPA

6580251301VR

Price Range
$0.1746 - $0.1659

Stock Levels
In production
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Self-Tapping Screw
  • Thread Length
    9.5 mm
  • Thread Size
    4.8 mm
Sheet Metal Screw Crossed Drive 6.3 mm 19.0 mm PPA

6580421301VR

Price Range
$0.2854 - $0.2711

Stock Levels
In production
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Self-Tapping Screw
  • Thread Length
    19.0 mm
  • Thread Size
    6.3 mm
Sheet Metal Screw Crossed Drive 3.5 mm 16.0 mm PPA

6580141301VR

Price Range
$0.1407 - $0.1337

Stock Levels
In production
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Self-Tapping Screw
  • Thread Length
    16.0 mm
  • Thread Size
    3.5 mm
Sheet Metal Screw Crossed Drive 8.0 mm 50.0 mm PPA

6580551301VR

Price Range
$0.5245 - $0.4982

Stock Levels
In production
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Self-Tapping Screw
  • Thread Length
    50.0 mm
  • Thread Size
    8.0 mm
Sheet Metal Screw Crossed Drive 4.8 mm 22.0 mm PPA

6580291301VR

Price Range
$0.2038 - $0.1936

Stock Levels
In production
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Self-Tapping Screw
  • Thread Length
    22.0 mm
  • Thread Size
    4.8 mm
Sheet Metal Screw Crossed Drive 5.5 mm 25.0 mm PPA

6580351301VR

Price Range
$0.2732 - $0.2596

Stock Levels
In production
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Self-Tapping Screw
  • Thread Length
    25.0 mm
  • Thread Size
    5.5 mm
Screw Crossed Drive M2 10.0 mm PA Natural

50M020040P010

Price Range
$0.0943 - $0.0851

Stock Levels
In production
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Thread Length
    10.0 mm
  • Thread Size
    M2
Screw Crossed Drive M2.5 8.0 mm PA Natural

50M025045P008

Price Range
$0.0967 - $0.0872

Stock Levels
In production
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Thread Length
    8.0 mm
  • Thread Size
    M2.5
Screw Crossed Drive M2.5 12.0 mm PA Natural

50M025045P012

Price Range
$0.0955 - $0.0862

Stock Levels
30 In stock
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Thread Length
    12.0 mm
  • Thread Size
    M2.5
Screw Crossed Drive M2.5 25.0 mm PA Natural

50M025045P025

Price Range
$0.1037 - $0.0936

Stock Levels
In production
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Thread Length
    25.0 mm
  • Thread Size
    M2.5
Screw Crossed Drive M2 8.0 mm PA Natural

50M020040P008

Price Range
$0.0932 - $0.0841

Stock Levels
In production
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Thread Length
    8.0 mm
  • Thread Size
    M2
Screw Crossed Drive M2.5x.45 5.0 mm PA

50M025045P005

Price Range
$0.0955 - $0.0862

Stock Levels
In production
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Thread Length
    5.0 mm
  • Thread Size
    M2.5x.45
Screw Crossed Drive M2 4.0 mm PA Natural

50M020040P004

Price Range
$0.0943 - $0.0851

Stock Levels
In production
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Thread Length
    4.0 mm
  • Thread Size
    M2
Screw Crossed Drive M2 25.0 mm PA Natural

50M020040P025

Price Range
$0.0943 - $0.0851

Stock Levels
In production
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Thread Length
    25.0 mm
  • Thread Size
    M2
Screw Crossed Drive M2 5.0 mm PA Natural

50M020040P005

Price Range
$0.0943 - $0.0851

Stock Levels
In production
Attributes
  • Head Type
    Pan Head
  • Drive Type
    Crossed Drive
  • Screw Type
    Machine Screw
  • Thread Length
    5.0 mm
  • Thread Size
    M2