Menu Search

Standard Open Grommets

In production

Standard Grommets are available in many different materials. Snap in design enables quick and easy installation. Black PVC - protect wires and cables passing through panels. Black Thermoplastic Rubber - Resistant to most oils and greases. Withstands temperatures -40C to +135C.TPE - Is a greener alternative to PVC. Suitable for harsh environments with wider operating temperature range. Vary stable material offering a long operating life. EPDM - Heat resistant material for use in extreme temperature environments -40C to +125C.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Inside Diameter Panel Thickness Maximum Compatible Cable Diameter Type View
$0.1902 - $0.3505 In production
15.9 mm
12.7 mm
1.2 mm
Imperial Grommet
$0.1905 - $0.3509 In production
10.3 mm
7.9 mm
1.6 mm
Imperial Grommet
$0.2076 - $0.3824 In production
15.9 mm
7.1 mm
1.6 mm
Imperial Grommet
Open Hole Grommet - Compatible Hole Diameter 15.9 mm | 0.626 in ; Inside Diameter 12.7 mm | 0.5 in ; Overall Diameter 20.6 mm | 0.811 in ; Panel Thickness 1.2 mm | 0.047 in

1347531

Price Range
$0.3505 - $0.1902

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Type
    Imperial Grommet
  • Compatible Hole Diameter
    15.9 mm
Open Hole Grommet - Compatible Hole Diameter 10.3 mm | 0.406 in ; Inside Diameter 7.9 mm | 0.311 in ; Overall Diameter 15.9 mm | 0.626 in ; Panel Thickness 1.6 mm | 0.063 in

1347529

Price Range
$0.3509 - $0.1905

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Type
    Imperial Grommet
  • Compatible Hole Diameter
    10.3 mm
Open Hole Grommet - Compatible Hole Diameter 15.9 mm | 0.626 in ; Inside Diameter 7.1 mm | 0.28 in ; Overall Diameter 19.0. mm | NaN in ; Panel Thickness 1.6 mm | 0.063 in

1347533

Price Range
$0.3824 - $0.2076

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Type
    Imperial Grommet
  • Compatible Hole Diameter
    15.9 mm