Menu Search

Tapered Caps & Plugs - Standard - Outside Diameter Range 24.3 - 26.9 mm | 0.957 - 1.059 in ; Inside Diameter Range 22.1 - 24.8 mm | 0.87 - 0.976 in ; 19.5 mm | 0.768 in

Red LDPE May be used to Cap or Plug threaded or plain holes, shafts or tubes. Standard Pack Size: 100 pieces or 1000 pieces
Item code:

CP0013

290037 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $0.2652
1000 - 4999 $0.1515
5000 + $0.144
Standard pack: 1000

Order in multiple of 100

Total price

$26.52

100 x $0.2652

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Red
Material LDPE
Fitting Style Push Fit
Outside Diameter Range 24.3 - 26.9 mm
Inside Diameter Range 22.1 - 24.8 mm
Flange Diameter 31.4 mm
Overall Height 19.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us