Menu Search

Tapered Caps & Plugs - Standard - Outside Diameter Range 44.5 - 46.5 mm | 1.752 - 1.831 in ; Inside Diameter Range 43.6 - 45.6 mm | 1.717 - 1.795 in ; 20.5 mm | 0.807 in

Red LDPE May be used to Cap or Plug threaded or plain holes, shafts or tubes. Standard Pack Size: 100 pieces or 1000 pieces
Item code:

CP0019

5563 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $0.7635
1000 - 4999 $0.4363
5000 + $0.4144
Standard pack: 1000

Order in multiple of 100

Total price

$76.35

100 x $0.7635

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Red
Material LDPE
Fitting Style Push Fit
Outside Diameter Range 44.5 - 46.5 mm
Inside Diameter Range 43.6 - 45.6 mm
Flange Diameter 50.7 mm
Overall Height 20.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us