Menu Search

Thick Door Quarter Turn Latches

In stock

Cover Locks are most commonly used with thick panels, such as insulated panels and thick doors. The are supplied with a 5mm double-bit head and a rubber sealing gasket.

  • Seals to IP65 standard
  • Material: Die Cast Zinc Alloy
  • Finish: Chrome Plated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
19 results
Product SKUs information
Item Code Price range Availability Key Type Grip Length Maximum Compatible Door Thickness View
$17.8782 - $19.8097 In production
5.0 mm Double Bit Key
55.0 mm
40.0 mm
$19.3997 - $35.7363 In production
5.0 mm Double Bit Key
70.0 mm
50.0 mm
$14.9717 - $27.5796 47 In stock
5.0 mm Double Bit Key
38.0 mm
20.0 mm
$19.0692 - $21.1293 In production
5.0 mm Double Bit Key
50.0 mm
40.0 mm
$17.4215 - $19.3035 In production
5.0 mm Double Bit Key
46.0 mm
30.0 mm
$16.1364 - $17.8797 In production
5.0 mm Double Bit Key
30.0 mm
20.0 mm
$17.6032 - $19.5049 In production
5.0 mm Double Bit Key
40.0 mm
30.0 mm
$19.2057 - $35.3789 50 In stock
5.0 mm Double Bit Key
68.0 mm
50.0 mm
$19.6004 - $21.7178 In production
5.0 mm Double Bit Key
66.0 mm
50.0 mm
$17.6994 - $19.6116 In production
5.0 mm Double Bit Key
58.0 mm
40.0 mm
$20.9073 - $23.1661 In production
5.0 mm Double Bit Key
40.0 mm
50.0 mm
$20.698 - $22.9341 In production
5.0 mm Double Bit Key
64.0 mm
50.0 mm
$16.334 - $30.089 In production
5.0 mm Double Bit Key
50.0 mm
30.0 mm
$16.1353 - $17.8784 In production
5.0 mm Double Bit Key
40.0 mm
20.0 mm
$16.1353 - $17.8784 In production
5.0 mm Double Bit Key
36.0 mm
20.0 mm
$17.6035 - $19.5052 In production
5.0 mm Double Bit Key
44.0 mm
30.0 mm
$18.8784 - $20.9179 In production
5.0 mm Double Bit Key
54.0 mm
40.0 mm
$17.6035 - $19.5052 In production
5.0 mm Double Bit Key
46.0 mm
30.0 mm
$17.6994 - $19.6116 In production
5.0 mm Double Bit Key
70.0 mm
50.0 mm
Quarter Turn Latch 5.0 mm Double Bit Key 56.0 mm Zinc Alloy

06411154034E

Price Range
$19.8097 - $17.8782

Stock Levels
In production
Attributes
  • Material
    Zinc Alloy
  • Finish
    Chrome Plated
  • Certification
    IP65
  • Key Type
    5.0 mm Double Bit Key
  • Mounting Hole Shape
    22.2 x 20.2 mm
Key Latch 5.0 mm Double Bit Key 70.0 mm Zinc Alloy

06411155047E

Price Range
$35.7363 - $19.3997

Stock Levels
In production
Attributes
  • Material
    Zinc Alloy
  • Finish
    Chrome Plated
  • Certification
    IP65
  • Key Type
    5.0 mm Double Bit Key
  • Mounting Hole Shape
    22.2 x 20.2 mm
Key Latch - 5.0 mm Double Bit Key; Cam Length - 45.0 mm | 1.772 in; Maximum Grip - 38.0 mm | 1.496 in; Zinc Alloy

06411152036E

Price Range
$27.5796 - $14.9717

Stock Levels
47 In stock
Attributes
  • Material
    Zinc Alloy
  • Finish
    Chrome Plated
  • Certification
    IP65
  • Key Type
    5.0 mm Double Bit Key
  • Mounting Hole Shape
    22.2 x 20.2 mm
Key Latch - 5.0 mm Double Bit Key; Cam Length - 45.0 mm | 1.772 in; Maximum Grip - 50.0 mm | 1.969 in; Zinc Alloy

06411154030E

Price Range
$21.1293 - $19.0692

Stock Levels
In production
Attributes
  • Material
    Zinc Alloy
  • Finish
    Chrome Plated
  • Certification
    IP65
  • Key Type
    5.0 mm Double Bit Key
  • Mounting Hole Shape
    22.2 x 20.2 mm
Key Latch - 5.0 mm Double Bit Key; Cam Length - 45.0 mm | 1.772 in; Maximum Grip - 48.0 mm | 1.89 in; Zinc Alloy

06411153036E

Price Range
$19.3035 - $17.4215

Stock Levels
In production
Attributes
  • Material
    Zinc Alloy
  • Finish
    Chrome Plated
  • Certification
    IP65
  • Key Type
    5.0 mm Double Bit Key
  • Mounting Hole Shape
    22.2 x 20.2 mm
Key Latch - 5.0 mm Double Bit Key; Cam Length - 45.0 mm | 1.772 in; Maximum Grip - 30.0 mm | 1.181 in; Zinc Alloy

06411152030E

Price Range
$17.8797 - $16.1364

Stock Levels
In production
Attributes
  • Material
    Zinc Alloy
  • Finish
    Chrome Plated
  • Certification
    IP65
  • Key Type
    5.0 mm Double Bit Key
  • Mounting Hole Shape
    22.2 x 20.2 mm
Key Latch - 5.0 mm Double Bit Key; Cam Length - 45.0 mm | 1.772 in; Maximum Grip - 30.0 mm | 1.181 in; Zinc Alloy

06411153030E

Price Range
$19.5049 - $17.6032

Stock Levels
In production
Attributes
  • Material
    Zinc Alloy
  • Finish
    Chrome Plated
  • Certification
    IP65
  • Key Type
    5.0 mm Double Bit Key
  • Mounting Hole Shape
    22.2 x 20.2 mm
Key Latch - 5.0 mm Double Bit Key; Cam Length - 45.0 mm | 1.772 in; Maximum Grip - 68.0 mm | 2.677 in; Zinc Alloy

06411155036E

Price Range
$35.3789 - $19.2057

Stock Levels
50 In stock
Attributes
  • Material
    Zinc Alloy
  • Finish
    Chrome Plated
  • Certification
    IP65
  • Key Type
    5.0 mm Double Bit Key
  • Mounting Hole Shape
    22.2 x 20.2 mm
Key Latch - 5.0 mm Double Bit Key; Cam Length - 45.0 mm | 1.772 in; Maximum Grip - 66.0 mm | 2.598 in; Zinc Alloy

06411155034E

Price Range
$21.7178 - $19.6004

Stock Levels
In production
Attributes
  • Material
    Zinc Alloy
  • Finish
    Chrome Plated
  • Certification
    IP65
  • Key Type
    5.0 mm Double Bit Key
  • Mounting Hole Shape
    22.2 x 20.2 mm
Key Latch - 5.0 mm Double Bit Key; Cam Length - 45.0 mm | 1.772 in; Maximum Grip - 58.0 mm | 2.283 in; Zinc Alloy

06411154036E

Price Range
$19.6116 - $17.6994

Stock Levels
In production
Attributes
  • Material
    Zinc Alloy
  • Finish
    Chrome Plated
  • Certification
    IP65
  • Key Type
    5.0 mm Double Bit Key
  • Mounting Hole Shape
    22.2 x 20.2 mm
Key Latch 5.0 mm Double Bit Key 60.0 mm Zinc Alloy

06411155030E

Price Range
$23.1661 - $20.9073

Stock Levels
In production
Attributes
  • Material
    Zinc Alloy
  • Finish
    Chrome Plated
  • Certification
    IP65
  • Key Type
    5.0 mm Double Bit Key
  • Mounting Hole Shape
    22.2 x 20.2 mm
Quarter Turn Latch 5.0 mm Double Bit Key 64.0 mm Zinc Alloy

06411155033E

Price Range
$22.9341 - $20.698

Stock Levels
In production
Attributes
  • Material
    Zinc Alloy
  • Finish
    Chrome Plated
  • Certification
    IP65
  • Key Type
    5.0 mm Double Bit Key
  • Mounting Hole Shape
    22.2 x 20.2 mm
Quarter Turn Latch 5.0 mm Double Bit Key 50.0 mm Zinc Alloy

06411153047E

Price Range
$30.089 - $16.334

Stock Levels
In production
Attributes
  • Material
    Zinc Alloy
  • Finish
    Chrome Plated
  • Certification
    IP65
  • Key Type
    5.0 mm Double Bit Key
  • Mounting Hole Shape
    22.2 x 20.2 mm
Quarter Turn Latch 5.0 mm Double Bit Key 40.0 mm Zinc Alloy

06411152047E

Price Range
$17.8784 - $16.1353

Stock Levels
In production
Attributes
  • Material
    Zinc Alloy
  • Finish
    Chrome Plated
  • Certification
    IP65
  • Key Type
    5.0 mm Double Bit Key
  • Mounting Hole Shape
    22.2 x 20.2 mm
Key Latch 5.0 mm Double Bit Key 36.0 mm Zinc Alloy

06411152034E

Price Range
$17.8784 - $16.1353

Stock Levels
In production
Attributes
  • Material
    Zinc Alloy
  • Finish
    Chrome Plated
  • Certification
    IP65
  • Key Type
    5.0 mm Double Bit Key
  • Mounting Hole Shape
    22.2 x 20.2 mm
Key Latch - 5.0 mm Double Bit Key; Cam Length - 45.0 mm | 1.772 in; Maximum Grip - 44.0 mm | 1.732 in; Zinc Alloy

06411153033E

Price Range
$19.5052 - $17.6035

Stock Levels
In production
Attributes
  • Material
    Zinc Alloy
  • Finish
    Chrome Plated
  • Certification
    IP65
  • Key Type
    5.0 mm Double Bit Key
  • Mounting Hole Shape
    22.2 x 20.2 mm
Key Latch - 5.0 mm Double Bit Key; Cam Length - 45.0 mm | 1.772 in; Maximum Grip - 54.0 mm | 2.126 in; Zinc Alloy

06411154033E

Price Range
$20.9179 - $18.8784

Stock Levels
In production
Attributes
  • Material
    Zinc Alloy
  • Finish
    Chrome Plated
  • Certification
    IP65
  • Key Type
    5.0 mm Double Bit Key
  • Mounting Hole Shape
    22.2 x 20.2 mm
Key Latch - 5.0 mm Double Bit Key; Cam Length - 45.0 mm | 1.772 in; Maximum Grip - 46.0 mm | 1.811 in; Zinc Alloy

06411153034E

Price Range
$19.5052 - $17.6035

Stock Levels
In production
Attributes
  • Material
    Zinc Alloy
  • Finish
    Chrome Plated
  • Certification
    IP65
  • Key Type
    5.0 mm Double Bit Key
  • Mounting Hole Shape
    22.2 x 20.2 mm
Key Latch 5.0 mm Double Bit Key 60.0 mm Zinc Alloy

06411154047E

Price Range
$19.6116 - $17.6994

Stock Levels
In production
Attributes
  • Material
    Zinc Alloy
  • Finish
    Chrome Plated
  • Certification
    IP65
  • Key Type
    5.0 mm Double Bit Key
  • Mounting Hole Shape
    22.2 x 20.2 mm