Menu Search

Threaded Protection Plugs - Wide Flange

In stock

These Wide Flange Threaded Protection Plugs protect threads and fittings from damage during production, storage, and shipment, ensuring they remain in good condition and ready for use. Their nitrile gasket seals the plug to the mating surface for leak-tightness. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

Its wide flange design keeps any paint flakes from the hole when removed. It is easy to install or remove by hand, screwdriver, or torque wrench. Due to its Nylon material, it is recommended for intermittent temperatures from -40C to +100C. Used in various applications, including hydraulic, pneumatic and general engineering industries.

  • Material: Nylon
  • Colour: Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability Overall Diameter Compatible Thread Sizes (All) Overall Height View
$1.544 - $1.7109 10 In stock
43.7 mm
1-3/16 in x 12
27.7 mm
$1.0624 - $1.1772 10 In stock
40.0 mm
1-1/16-12
25.4 mm
$0.3408 - $0.3776 10 In stock
19.6 mm
7/16 in x 20
16.8 mm
$2.429 - $2.6914 10 In stock
63.6 mm
1-7/8 in x 12
29.0 mm
$0.4162 - $0.4612 10 In stock
23.2 mm
9/16 in x 18
17.5 mm
$1.5667 - $1.736 10 In stock
56.3 mm
1-5/8 in x 12
29.5 mm
$0.7798 - $0.8641 10 In stock
32.6 mm
7/8 in x 14
22.6 mm
$0.3789 - $0.4199 760 In stock
21.6 mm
1/2 in x 20
17.1 mm
$0.7196 - $0.7973 10 In stock
28.7 mm
3/4 in x 16
20.3 mm
$1.375 - $1.5236 10 In stock
47.4 mm
1-5/16 in x 12
27.4 mm
Threaded Plug with Gasket UNF 1-3/16 in x 12 Nylon Yellow

BLWF130A

Price Range
$1.7109 - $1.544

Stock Levels
10 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Nylon;Nitrile
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard (All)
    UNF
UNF 1-1/16-12 12.0 Nylon Yellow

BLWF125A

Price Range
$1.1772 - $1.0624

Stock Levels
10 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Nylon;Nitrile
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard (All)
    UNF
Threaded Plug with Gasket UNF 7/16 in x 20 Nylon Yellow

BLWF100A

Price Range
$0.3776 - $0.3408

Stock Levels
10 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Nylon;Nitrile
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard (All)
    UNF
Threaded Plug with Gasket UNF 1-7/8 in x 12 Nylon Yellow

BLWF145A

Price Range
$2.6914 - $2.429

Stock Levels
10 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Nylon;Nitrile
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard (All)
    UNF
Threaded Plug with Gasket UNF 9/16 in x 18 Nylon Yellow

BLWF110A

Price Range
$0.4612 - $0.4162

Stock Levels
10 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Nylon;Nitrile
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard (All)
    UNF
Threaded Plug with Gasket UNF 1-5/8 in x 12 Nylon Yellow

BLWF140A

Price Range
$1.736 - $1.5667

Stock Levels
10 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Nylon;Nitrile
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard (All)
    UNF
Threaded Plug with Gasket UNF 7/8 in x 14 Nylon Yellow

BLWF120A

Price Range
$0.8641 - $0.7798

Stock Levels
10 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Nylon;Nitrile
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard (All)
    UNF
Threaded Plug with Gasket UNF 1/2 in x 20 Nylon Yellow

BLWF105A

Price Range
$0.4199 - $0.3789

Stock Levels
760 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Nylon;Nitrile
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard (All)
    UNF
Threaded Plug with Gasket UNF 3/4 in x 16 Nylon Yellow

BLWF115A

Price Range
$0.7973 - $0.7196

Stock Levels
10 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Nylon;Nitrile
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard (All)
    UNF
Threaded Plug with Gasket UNF 1-5/16 in x 12 Nylon Yellow

BLWF135A

Price Range
$1.5236 - $1.375

Stock Levels
10 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Nylon;Nitrile
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard (All)
    UNF