Menu Search

Thumb Screws - Wing Plastic

In stock

These Thumb Screws - Wing Plastic are fasteners utilised in various applications that demand a secure and readily adjustable connection. These screws are made with a wing-shaped plastic head that offers leverage for simple twisting.

It has a strong grip and is simple to handle, allowing for quick and easy tightening or loosening by hand. The wing shape gives a wider surface area for the thumb or fingers to grasp, making it perfect for applications that need frequent adjustments. This function allows the user to apply torque without using extra tools.

Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces. As a result, they are ideal for fastening components, panels, or fittings without leaving unattractive marks or scratches.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Item Code Price range Availability Thread Size Material Head Height Head Diameter Thread Length View
$0.627 - $0.6601 In production
M6
PA
12.0 mm
25.0 mm
60.0 mm
$0.1205 - $0.1269 In production
M5
PA
10.0 mm
16.0 mm
25.0 mm
$0.0917 - $0.0965 In production
M4
PA
10.0 mm
16.0 mm
10.0 mm
$0.1512 - $0.1592 In production
M8
PA
12.0 mm
25.0 mm
8.0 mm
$0.1564 - $0.1646 In production
M5
PA
10.0 mm
16.0 mm
6.0 mm
$0.4038 - $0.425 In production
M6
PA
12.0 mm
25.0 mm
40.0 mm
$0.3559 - $0.3747 In production
M8
PA
12.0 mm
25.0 mm
30.0 mm
$0.304 - $0.32 In production
M8
PA
12.0 mm
25.0 mm
10.0 mm
$0.6392 - $0.6728 In production
M8
PA
12.0 mm
25.0 mm
50.0 mm
$0.1216 - $0.128 In production
M5
PA
10.0 mm
16.0 mm
30.0 mm
$0.1464 - $0.1542 In production
M10
PA
12.0 mm
25.0 mm
16.0 mm
$0.1346 - $0.1416 In production
M4
PA
10.0 mm
16.0 mm
12.0 mm
$0.2902 - $0.3054 In production
M6
PA
12.0 mm
25.0 mm
15.0 mm
$0.2971 - $0.3128 In production
M6
PA
12.0 mm
25.0 mm
50.0 mm
$0.3063 - $0.3224 25 In stock
M6
PA
12.0 mm
25.0 mm
30.0 mm
$0.1335 - $0.1405 In production
M5
PA
10.0 mm
16.0 mm
15.0 mm
$0.2006 - $0.2111 22 In stock
M8
PA
12.0 mm
25.0 mm
16.0 mm
$0.2415 - $0.2543 In production
M6
PA
12.0 mm
25.0 mm
25.0 mm
$0.1639 - $0.1725 26 In stock
M5
PA
10.0 mm
16.0 mm
40.0 mm
$0.1708 - $0.1797 In production
M6
PA
12.0 mm
25.0 mm
10.0 mm
  • of 2
Knurled Screw M6 60.0 mm PA

0270660000VR

Price Range
$0.6601 - $0.627

Stock Levels
In production
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    60.0 mm
  • Head Type
    Wing Head
Knurled Screw M5 25.0 mm PA

0270240000VR

Price Range
$0.1269 - $0.1205

Stock Levels
In production
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    25.0 mm
  • Head Type
    Wing Head
Knurled Screw M4 10.0 mm PA

0270470000VR

Price Range
$0.0965 - $0.0917

Stock Levels
In production
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    10.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 8.0 mm PA

0270200000VR

Price Range
$0.1592 - $0.1512

Stock Levels
In production
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    8.0 mm
  • Head Type
    Wing Head
Knurled Screw M5 6.0 mm PA

0270570000VR

Price Range
$0.1646 - $0.1564

Stock Levels
In production
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    6.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 40.0 mm PA

0270630000VR

Price Range
$0.425 - $0.4038

Stock Levels
In production
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    40.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 30.0 mm PA

0270120000VR

Price Range
$0.3747 - $0.3559

Stock Levels
In production
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    30.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 10.0 mm PA

0270080000VR

Price Range
$0.32 - $0.304

Stock Levels
In production
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    10.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 50.0 mm PA

0270280000VR

Price Range
$0.6728 - $0.6392

Stock Levels
In production
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    50.0 mm
  • Head Type
    Wing Head
Knurled Screw M5 30.0 mm PA

0270250000VR

Price Range
$0.128 - $0.1216

Stock Levels
In production
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    30.0 mm
  • Head Type
    Wing Head
Knurled Screw M10 16.0 mm PA

0270270000VR

Price Range
$0.1542 - $0.1464

Stock Levels
In production
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    16.0 mm
  • Head Type
    Wing Head
Knurled Screw M4 12.0 mm PA

0270480000VR

Price Range
$0.1416 - $0.1346

Stock Levels
In production
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    12.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 15.0 mm PA

0270620000VR

Price Range
$0.3054 - $0.2902

Stock Levels
In production
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    15.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 50.0 mm PA

0270650000VR

Price Range
$0.3128 - $0.2971

Stock Levels
In production
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    50.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 30.0 mm PA

0270070000VR

Price Range
$0.3224 - $0.3063

Stock Levels
25 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    30.0 mm
  • Head Type
    Wing Head
Knurled Screw M5 15.0 mm PA

0270590000VR

Price Range
$0.1405 - $0.1335

Stock Levels
In production
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    15.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 16.0 mm PA

0270090000VR

Price Range
$0.2111 - $0.2006

Stock Levels
22 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    16.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 25.0 mm PA

0270060000VR

Price Range
$0.2543 - $0.2415

Stock Levels
In production
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    25.0 mm
  • Head Type
    Wing Head
Knurled Screw M5 40.0 mm PA

0270260000VR

Price Range
$0.1725 - $0.1639

Stock Levels
26 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    40.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 10.0 mm PA

0270010000VR

Price Range
$0.1797 - $0.1708

Stock Levels
In production
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    10.0 mm
  • Head Type
    Wing Head
Knurled Screw M5 20.0 mm PA

0270230000VR

Price Range
$0.1596 - $0.1516

Stock Levels
29 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    20.0 mm
  • Head Type
    Wing Head
Knurled Screw M10 30.0 mm PA

0270170000VR

Price Range
$0.3547 - $0.337

Stock Levels
11 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    30.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 25.0 mm PA

0270110000VR

Price Range
$0.2246 - $0.2134

Stock Levels
In production
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 20.0 mm PA

0270040000VR

Price Range
$0.2075 - $0.1971

Stock Levels
In production
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Head Type
    Wing Head
Knurled Screw M4 8.0 mm PA

0270460000VR

Price Range
$0.1519 - $0.1444

Stock Levels
326 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    8.0 mm
  • Head Type
    Wing Head
Knurled Screw M4 15.0 mm PA

0270490000VR

Price Range
$0.0917 - $0.0872

Stock Levels
In production
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    15.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 12.0 mm PA

0270020000VR

Price Range
$0.3067 - $0.2914

Stock Levels
In production
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    12.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 20.0 mm PA

0270100000VR

Price Range
$0.2086 - $0.1982

Stock Levels
29 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Head Type
    Wing Head
Knurled Screw M5 10.0 mm PA

0270210000VR

Price Range
$0.1239 - $0.1177

Stock Levels
23 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Head Type
    Wing Head
Knurled Screw M10 60.0 mm PA

0270340000VR

Price Range
$0.5928 - $0.5632

Stock Levels
In production
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    60.0 mm
  • Head Type
    Wing Head
Knurled Screw M4 30.0 mm PA

0270550000VR

Price Range
$0.1488 - $0.1414

Stock Levels
In production
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    30.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 8.0 mm PA

0270610000VR

Price Range
$0.1858 - $0.1766

Stock Levels
In production
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    8.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 35.0 mm PA

0270130000VR

Price Range
$0.2173 - $0.2063

Stock Levels
26 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    35.0 mm
  • Head Type
    Wing Head
Knurled Screw M10 40.0 mm PA

0270320000VR

Price Range
$0.5991 - $0.5692

Stock Levels
In production
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    40.0 mm
  • Head Type
    Wing Head
Knurled Screw M4 20.0 mm PA

0270520000VR

Price Range
$0.103 - $0.0978

Stock Levels
In production
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    20.0 mm
  • Head Type
    Wing Head