Menu Search

Torx Head Flanged Cap Screws

In stock

These Torx Head Flanged Cap Screws are fasteners for various applications requiring a secure and durable connection. These screws combine the benefits of a Torx head screw with the help of a flanged head.

They are well-known for their exceptional grip and resistance to cam-out, making them suitable for applications requiring high torque. The flanged cap gives an extra layer of rigidity and support, making these screws perfect for situations where vibration or movement is an issue. This feature keeps the screws from becoming loose over time, guaranteeing a long-lasting and stable connection. It also spreads the screw heads weight across a broader area, preventing the screw head from sinking into the material and harming the surface.

Commonly used in industries such as automotive, machinery, and electronics. They are especially useful in situations where access is restricted. The Torx head enables efficient and dependable installation in tight places or difficult-to-reach regions.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
27 results
Product SKUs information
Item Code Price range Availability Torx Size Thread Size Thread Length View
$0.0598 - $0.0629 In production
T20
M5
16.0 mm
$0.0612 - $0.0644 In production
T20
M4
6.0 mm
$0.0543 - $0.0628 9 In stock
T20
M5
20.0 mm
$0.0754 - $0.0795 In production
T30
M6
12.0 mm
$0.108 - $0.1136 In production
T30
M6
25.0 mm
$0.3925 - $0.4132 In production
T50
M10
40.0 mm
$0.0603 - $0.0635 In production
T20
M4
10.0 mm
$0.0742 - $0.0781 In production
T30
M6
10.0 mm
$0.0676 - $0.0711 In production
T20
M4
18.0 mm
$0.1068 - $0.1124 In production
T40
M8
16.0 mm
$0.04 - $0.0421 In production
T20
M4
12.0 mm
$0.0797 - $0.0839 In production
T30
M6
16.0 mm
$0.3579 - $0.3767 In production
T50
M10
70.0 mm
$0.0563 - $0.0592 In production
T20
M5
10.0 mm
$0.0728 - $0.0766 In production
T30
M6
30.0 mm
$0.0526 - $0.0554 In production
T20
M4
8.0 mm
$0.0344 - $0.0363 In production
T20
M4
16.0 mm
$0.0832 - $0.0876 In production
T30
M6
8.0 mm
$0.1093 - $0.115 In production
T40
M8
30.0 mm
$0.0421 - $0.0444 In production
T20
M4
20.0 mm
  • of 2
Hex Head Cap Screw M5 16.0 mm PA Natural

0070310000VR

Price Range
$0.0629 - $0.0598

Stock Levels
In production
Attributes
  • Thread Size
    M5
  • Thread Length
    16.0 mm
  • Pitch/TPI
    0.8 mm
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.8 mm
Hex Head Cap Screw M4 6.0 mm PA Natural

0070160000VR

Price Range
$0.0644 - $0.0612

Stock Levels
In production
Attributes
  • Thread Size
    M4
  • Thread Length
    6.0 mm
  • Pitch/TPI
    0.7 mm
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.8 mm
Hex Head Cap Screw M5 20.0 mm PA Natural

0070330000VR

Price Range
$0.0628 - $0.0543

Stock Levels
9 In stock
Attributes
  • Thread Size
    M5
  • Thread Length
    20.0 mm
  • Pitch/TPI
    0.8 mm
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.8 mm
Hex Head Cap Screw M6 12.0 mm PA Natural

0070430000VR

Price Range
$0.0795 - $0.0754

Stock Levels
In production
Attributes
  • Thread Size
    M6
  • Thread Length
    12.0 mm
  • Pitch/TPI
    1.0 mm
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.2 mm
Hex Head Cap Screw M6 25.0 mm PA Natural

0070480000VR

Price Range
$0.1136 - $0.108

Stock Levels
In production
Attributes
  • Thread Size
    M6
  • Thread Length
    25.0 mm
  • Pitch/TPI
    1.0 mm
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.2 mm
Hex Head Cap Screw M10 40.0 mm PA Natural

0071270000VR

Price Range
$0.4132 - $0.3925

Stock Levels
In production
Attributes
  • Thread Size
    M10
  • Thread Length
    40.0 mm
  • Pitch/TPI
    1.5 mm
  • Distance Across Flats
    16.0 mm
  • Head Height
    6.9 mm
Hex Head Cap Screw M4 10.0 mm PA Natural

0070180000VR

Price Range
$0.0635 - $0.0603

Stock Levels
In production
Attributes
  • Thread Size
    M4
  • Thread Length
    10.0 mm
  • Pitch/TPI
    0.7 mm
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.8 mm
Hex Head Cap Screw M6 10.0 mm PA Natural

0070420000VR

Price Range
$0.0781 - $0.0742

Stock Levels
In production
Attributes
  • Thread Size
    M6
  • Thread Length
    10.0 mm
  • Pitch/TPI
    1.0 mm
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.2 mm
Hex Head Cap Screw M4 18.0 mm PA Natural

0071820000VR

Price Range
$0.0711 - $0.0676

Stock Levels
In production
Attributes
  • Thread Size
    M4
  • Thread Length
    18.0 mm
  • Pitch/TPI
    0.7 mm
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.8 mm
Hex Head Cap Screw M8 16.0 mm PA Natural

0070680000VR

Price Range
$0.1124 - $0.1068

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Thread Length
    16.0 mm
  • Pitch/TPI
    1.2 mm
  • Distance Across Flats
    13.0 mm
  • Head Height
    5.4 mm
Hex Head Cap Screw M4 12.0 mm PA Natural

0070190000VR

Price Range
$0.0421 - $0.04

Stock Levels
In production
Attributes
  • Thread Size
    M4
  • Thread Length
    12.0 mm
  • Pitch/TPI
    0.7 mm
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.8 mm
Hex Head Cap Screw M6 16.0 mm PA Natural

0070450000VR

Price Range
$0.0839 - $0.0797

Stock Levels
In production
Attributes
  • Thread Size
    M6
  • Thread Length
    16.0 mm
  • Pitch/TPI
    1.0 mm
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.2 mm
Hex Head Cap Screw M10 70.0 mm PA Natural

0070910000VR

Price Range
$0.3767 - $0.3579

Stock Levels
In production
Attributes
  • Thread Size
    M10
  • Thread Length
    70.0 mm
  • Pitch/TPI
    1.5 mm
  • Distance Across Flats
    16.0 mm
  • Head Height
    6.9 mm
Hex Head Cap Screw M5 10.0 mm PA Natural

0070280000VR

Price Range
$0.0592 - $0.0563

Stock Levels
In production
Attributes
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Pitch/TPI
    0.8 mm
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.8 mm
Hex Head Cap Screw M6 30.0 mm PA Natural

0070500000VR

Price Range
$0.0766 - $0.0728

Stock Levels
In production
Attributes
  • Thread Size
    M6
  • Thread Length
    30.0 mm
  • Pitch/TPI
    1.0 mm
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.2 mm
Hex Head Cap Screw M4 8.0 mm PA Natural

0070170000VR

Price Range
$0.0554 - $0.0526

Stock Levels
In production
Attributes
  • Thread Size
    M4
  • Thread Length
    8.0 mm
  • Pitch/TPI
    0.7 mm
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.8 mm
Hex Head Cap Screw M4 16.0 mm PA Natural

0070210000VR

Price Range
$0.0363 - $0.0344

Stock Levels
In production
Attributes
  • Thread Size
    M4
  • Thread Length
    16.0 mm
  • Pitch/TPI
    0.7 mm
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.8 mm
Hex Head Cap Screw M6 8.0 mm PA Natural

0070410000VR

Price Range
$0.0876 - $0.0832

Stock Levels
In production
Attributes
  • Thread Size
    M6
  • Thread Length
    8.0 mm
  • Pitch/TPI
    1.0 mm
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.2 mm
PA Star Drive Hexagonal with Flange Head Hex Head Cap Screw - Thread Size M8; Thread Length 30.0 mm | 1.181 in

0070710000VR

Price Range
$0.115 - $0.1093

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Thread Length
    30.0 mm
  • Pitch/TPI
    1.2 mm
  • Distance Across Flats
    13.0 mm
  • Head Height
    5.4 mm
Hex Head Cap Screw M4 20.0 mm PA Natural

0070220000VR

Price Range
$0.0444 - $0.0421

Stock Levels
In production
Attributes
  • Thread Size
    M4
  • Thread Length
    20.0 mm
  • Pitch/TPI
    0.7 mm
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.8 mm
Hex Head Cap Screw M6 20.0 mm PA Natural

0070460000VR

Price Range
$0.0773 - $0.0734

Stock Levels
In production
Attributes
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Pitch/TPI
    1.0 mm
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.2 mm
Hex Head Cap Screw M8 20.0 mm PA Natural

0070690000VR

Price Range
$0.116 - $0.1101

Stock Levels
12 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Pitch/TPI
    1.2 mm
  • Distance Across Flats
    13.0 mm
  • Head Height
    5.4 mm
Hex Head Cap Screw M8 25.0 mm PA Natural

0070700000VR

Price Range
$0.1228 - $0.1167

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Pitch/TPI
    1.2 mm
  • Distance Across Flats
    13.0 mm
  • Head Height
    5.4 mm
Hex Head Cap Screw M5 12.0 mm PA Natural

0070290000VR

Price Range
$0.0718 - $0.0681

Stock Levels
In production
Attributes
  • Thread Size
    M5
  • Thread Length
    12.0 mm
  • Pitch/TPI
    0.8 mm
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.8 mm
Hex Head Cap Screw M10 50.0 mm PA Natural

0070890000VR

Price Range
$0.3073 - $0.2919

Stock Levels
10 In stock
Attributes
  • Thread Size
    M10
  • Thread Length
    50.0 mm
  • Pitch/TPI
    1.5 mm
  • Distance Across Flats
    16.0 mm
  • Head Height
    6.9 mm
Hex Head Cap Screw M5 6.0 mm PA Natural

0070260000VR

Price Range
$0.0648 - $0.0616

Stock Levels
In production
Attributes
  • Thread Size
    M5
  • Thread Length
    6.0 mm
  • Pitch/TPI
    0.8 mm
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.8 mm
Screw Star Drive M10 60.0 mm Nylon Natural

0070900000VR

Price Range
$1.227 - $0.666

Stock Levels
In production
Attributes
  • Thread Size
    M10
  • Thread Length
    60.0 mm
  • Pitch/TPI
    1.5 mm
  • Distance Across Flats
    16.0 mm
  • Head Height
    6.9 mm