Menu Search

Twist Ties - Fir Tree Mount

In production

The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening. They attach to your panel using the fir tree mount.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
18 results
Product SKUs information
Item Code Price range Availability Maximum Compatible Cable Diameter Mounting Method Compatible Cable Diameter Range View
$0.1328 - $0.1398 In production
15.2 mm
Fir Tree
12.7 - 15.2 mm
$0.1293 - $0.2381 In production
10.2 mm
Fir Tree
7.6 - 10.2 mm
$0.1853 - $0.2054 In production
20.3 mm
Fir Tree
17.8 - 20.3 mm
$0.1248 - $0.1314 In production
7.6 mm
Fir Tree
5.1 - 7.6 mm
$0.1258 - $0.1324 In production
12.7 mm
Fir Tree
10.2 - 12.7 mm
$0.1991 - $0.2206 In production
20.3 mm
Fir Tree
17.8 - 20.3 mm
$0.1778 - $0.197 In production
12.7 mm
Fir Tree
10.2 - 12.7 mm
$0.112 - $0.1178 In production
10.2 mm
Fir Tree
7.6 - 10.2 mm
$0.1264 - $0.133 In production
20.3 mm
Fir Tree
17.8 - 20.3 mm
$0.1321 - $0.139 In production
12.7 mm
Fir Tree
10.2 - 12.7 mm
$0.1687 - $0.1775 In production
10.2 mm
Fir Tree
7.6 - 10.2 mm
$0.1736 - $0.1923 In production
10.2 mm
Fir Tree
7.6 - 10.2 mm
$0.0894 - $0.0941 In production
12.7 mm
Fir Tree
10.2 - 12.7 mm
$0.1281 - $0.1348 In production
15.2 mm
Fir Tree
12.7 - 15.2 mm
$0.1746 - $0.1934 In production
12.7 mm
Fir Tree
10.2 - 12.7 mm
$0.1378 - $0.1451 In production
7.6 mm
Fir Tree
5.1 - 7.6 mm
$0.1642 - $0.173 In production
20.3 mm
Fir Tree
17.8 - 20.3 mm
$0.0495 - $0.0912 In production
Twist Ties Fir Tree 15.2 mm PA Natural

STL-3-600-8-01

Price Range
$0.1398 - $0.1328

Stock Levels
In production
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Fir Tree
  • Compatible Cable Diameter Range
    12.7 - 15.2 mm
Twist Ties Fir Tree 10.2 mm PA Natural

STL-3-350-8-01

Price Range
$0.2381 - $0.1293

Stock Levels
In production
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Fir Tree
  • Compatible Cable Diameter Range
    7.6 - 10.2 mm
Twist Ties Fir Tree 20.3 mm PA Natural

BHKL-750-6-01

Price Range
$0.2054 - $0.1853

Stock Levels
In production
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Fir Tree
  • Compatible Cable Diameter Range
    17.8 - 20.3 mm
Twist Ties Fir Tree 7.6 mm PA Natural

STL-3-250-8-01

Price Range
$0.1314 - $0.1248

Stock Levels
In production
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Fir Tree
  • Compatible Cable Diameter Range
    5.1 - 7.6 mm
Twist Ties Fir Tree 12.7 mm PA Natural

STL-3-450-3-01

Price Range
$0.1324 - $0.1258

Stock Levels
In production
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Fir Tree
  • Compatible Cable Diameter Range
    10.2 - 12.7 mm
Twist Ties Fir Tree 20.3 mm PA Natural

BHKL-750-4-01

Price Range
$0.2206 - $0.1991

Stock Levels
In production
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Fir Tree
  • Compatible Cable Diameter Range
    17.8 - 20.3 mm
Twist Ties Fir Tree 12.7 mm PA Natural

BHKL-450-6-01

Price Range
$0.197 - $0.1778

Stock Levels
In production
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Fir Tree
  • Compatible Cable Diameter Range
    10.2 - 12.7 mm
Twist Ties Fir Tree 10.2 mm PA Natural

STL-3-350-3-01

Price Range
$0.1178 - $0.112

Stock Levels
In production
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Fir Tree
  • Compatible Cable Diameter Range
    7.6 - 10.2 mm
Twist Ties Fir Tree 20.3 mm PA Natural

STL-3-750-8-01

Price Range
$0.133 - $0.1264

Stock Levels
In production
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Fir Tree
  • Compatible Cable Diameter Range
    17.8 - 20.3 mm
Twist Ties Fir Tree 12.7 mm PA Natural

STL-3-450-8-01

Price Range
$0.139 - $0.1321

Stock Levels
In production
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Fir Tree
  • Compatible Cable Diameter Range
    10.2 - 12.7 mm
Twist Ties Fir Tree 10.2 mm PA Natural

BHKL-350-10-01

Price Range
$0.1775 - $0.1687

Stock Levels
In production
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Fir Tree
  • Compatible Cable Diameter Range
    7.6 - 10.2 mm
Twist Ties Fir Tree 10.2 mm PA Natural

BHKL-350-4-01

Price Range
$0.1923 - $0.1736

Stock Levels
In production
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Fir Tree
  • Compatible Cable Diameter Range
    7.6 - 10.2 mm
Twist Ties Fir Tree 12.7 mm PA Natural

STL-8-450-2-01

Price Range
$0.0941 - $0.0894

Stock Levels
In production
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Fir Tree
  • Compatible Cable Diameter Range
    10.2 - 12.7 mm
Twist Ties Fir Tree 15.2 mm PA Natural

STL-3-600-3-01

Price Range
$0.1348 - $0.1281

Stock Levels
In production
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Fir Tree
  • Compatible Cable Diameter Range
    12.7 - 15.2 mm
Twist Ties Fir Tree 12.7 mm PA Natural

BHKL-450-4-01

Price Range
$0.1934 - $0.1746

Stock Levels
In production
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Fir Tree
  • Compatible Cable Diameter Range
    10.2 - 12.7 mm
Twist Ties Fir Tree 7.6 mm PA Natural

STL-3-250-3-01

Price Range
$0.1451 - $0.1378

Stock Levels
In production
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Fir Tree
  • Compatible Cable Diameter Range
    5.1 - 7.6 mm
Twist Ties Fir Tree 20.3 mm PA Natural

STL-3-750-3-01

Price Range
$0.173 - $0.1642

Stock Levels
In production
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Fir Tree
  • Compatible Cable Diameter Range
    17.8 - 20.3 mm
Twist Tie - Overall Height - 19.1 mm | 0.752 in ; Spacer Length - 4.8 mm | 0.189 in ; Nylon 6/6

STL-1-250-3-19

Price Range
$0.0912 - $0.0495

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Compatible Hole Size
    4.0 mm
  • Spacer Length
    4.8 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2