Menu Search

Twist Ties - Snap Mount,Side Entry

In production

The Twist Ties have a side entry, which is ideal where space is restricted. Simply place your cables into the open space and twist the two arms together to secure the fastening.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Maximum Compatible Cable Diameter Mounting Method Compatible Cable Diameter Range View
$0.2631 - $0.277 In production
7.6 mm
Clip On
5.1 - 7.6 mm
$0.2246 - $0.2489 In production
15.2 mm
Clip On
12.7 - 15.2 mm
Twist Ties Clip On 7.6 mm PA Natural

TLSE1-250-19

Price Range
$0.277 - $0.2631

Stock Levels
In production
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Width
    14.0 mm
Twist Ties Clip On 15.2 mm PA Natural

SKLO-550-01

Price Range
$0.2489 - $0.2246

Stock Levels
In production
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Base Width
    14.3 mm