Unscrewing Rivets are quick release fasteners, suitable for security panels and components that need to be replaced in a hurry. They can be easily installed, tightened, loosened, and removed using a cross head screwdriver.
Our range includes several material options, including rivets made from Nylon 6 and Nylon 6/6 that have a cross drive for easy assembly or disassembly. They are ideal for use in electrical and electronic assemblies due to the good electrical insulation properties. Also available are options made from Polyamide PA6 that are suitable for larger hole diameters and offer a high retention force.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Minimum Panel Thickness | Rivet Head Shape | Style | Head Diameter | Rivet Material | Anchor Length | View | ||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.0717 - $0.0754 | In production |
Black
|
0.157 in
4.0 mm
|
Truss
|
3
|
0.63 in
16.0 mm
|
Nylon 6/6
|
0.433 in
11.0 mm
|
|||
$0.0587 - $0.0617 | In production |
Black
|
0.079 in
2.0 mm
|
Truss
|
3
|
0.492 in
12.5 mm
|
Nylon 6/6
|
0.378 in
9.6 mm
|
|||
$0.1011 - $0.1064 | In production |
Black
|
0.118 in
3.0 mm
|
Truss
|
3
|
0.787 in
20.0 mm
|
Nylon 6/6
|
0.531 in
13.5 mm
|
|||
$0.0909 - $0.0957 | In production |
Black
|
0.118 in
3.0 mm
|
Truss
|
4
|
0.787 in
20.0 mm
|
Nylon 6/6
|
0.551 in
14.0 mm
|
|||
$0.3184 - $0.5866 | 5 In stock |
Black
|
0.197 in
5.0 mm
|
Truss
|
5
|
0.846 in
21.5 mm
|
Polyamide PA6
|
1.102 in
28.0 mm
|
|||
$0.0606 - $0.0639 | In production |
Natural
|
0.079 in
2.0 mm
|
Truss
|
3
|
0.492 in
12.5 mm
|
Nylon 6/6
|
0.378 in
9.6 mm
|
|||
$0.0624 - $0.0657 | In production |
Black
|
0.079 in
2.0 mm
|
Truss
|
3
|
0.591 in
15.0 mm
|
Nylon 6/6
|
0.421 in
10.7 mm
|
|||
$0.3018 - $0.3344 | 18 In stock |
Black
|
0.118 in
3.0 mm
|
Truss
|
3
|
0.689 in
17.5 mm
|
Nylon 6/6
|
0.476 in
12.1 mm
|
|||
$0.1039 - $0.1094 | In production |
Natural
|
0.118 in
3.0 mm
|
Truss
|
3
|
0.787 in
20.0 mm
|
Nylon 6/6
|
0.531 in
13.5 mm
|
|||
$0.3169 - $0.3512 | 4 In stock |
Black
|
0.157 in
4.0 mm
|
Truss
|
7
|
0.65 in
16.5 mm
|
Polyamide PA6
|
0.827 in
21.0 mm
|
|||
$0.0784 - $0.0825 | In production |
Natural
|
0.118 in
3.0 mm
|
Truss
|
3
|
0.689 in
17.5 mm
|
Nylon 6/6
|
0.476 in
12.1 mm
|
|||
$0.0654 - $0.0758 | 20 In stock |
Black
|
0.157 in
4.0 mm
|
Truss
|
3
|
0.472 in
12.0 mm
|
Nylon 6/6
|
0.433 in
11.0 mm
|
|||
$0.0605 - $0.0636 | In production |
Natural
|
0.079 in
2.0 mm
|
Truss
|
3
|
0.591 in
15.0 mm
|
Nylon 6/6
|
0.421 in
10.7 mm
|
|||
$0.3022 - $0.318 | In production |
Black
|
0.126 in
3.2 mm
|
Truss
|
3
|
0.594 in
15.1 mm
|
Nylon 6
|
0.5 in
12.7 mm
|
|||
$0.2856 - $0.3006 | 12 In stock |
Black
|
0.118 in
3.0 mm
|
Truss
|
4
|
0.787 in
20.0 mm
|
Nylon 6/6
|
0.551 in
14.0 mm
|
|||
USR-1131 | $0.4131 - $0.4349 | In production |
Black
|
0.059 in
1.5 mm
|
Round
|
3
|
0.472 in
12.0 mm
|
Nylon 6/6
|
0.433 in
11.0 mm
|
||
$0.347 - $0.3652 | In production |
Black
|
0.276 in
7.0 mm
|
Mushroom
|
5
|
0.787 in
20.0 mm
|
Nylon 6
|
0.866 in
22.0 mm
|
|||
$0.2114 - $0.2226 | In production |
Black
|
0.059 in
1.5 mm
|
Round
|
3
|
0.63 in
16.0 mm
|
Nylon 6/6
|
0.433 in
11.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue