Menu Search

Vibration & Shock Dampening Circuit Board Supports

In production

Vibration and shock dampening dual locking spacers made from black UL94 HB ratured TPE, 35 Shore A., RMS-167. The spacer has an end fix that is made from natural UL94 V0 rated Nylon 6/6 RMS-169. The range includes two spacer types that are both suitable for a 6.35mm hole.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Hole Diameter Maximum Panel Thickness Load Capacity View
$1.2677 - $1.4046 In production
6.4 mm
7.9 mm
4.4 N
$2.1164 - $3.8986 In production
6.4 mm
7.9 mm
7.1 N
$1.4217 - $2.6188 In production
6.4 mm
7.9 mm
7.1 N
$1.3711 - $2.5257 In production
6.4 mm
7.9 mm
7.1 N
$1.6036 - $2.954 In production
6.4 mm
7.9 mm
4.4 N
$2.168 - $3.9936 In production
6.4 mm
7.9 mm
7.1 N
$1.489 - $2.7429 In production
6.4 mm
7.9 mm
4.4 N
Vibration & Shock Dampening PCB Support - Compressed Height 22.0 mm ; Panel Thickness Range 1.8 - 7.9 mm | 0.071 - 0.311 in

VD-3

Price Range
$1.4046 - $1.2677

Stock Levels
In production
Attributes
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Colour
    White
  • Load Capacity
    4.4 N
  • Hole Diameter
    6.4 mm
Vibration & Shock Dampening PCB Support - Compressed Height 22.0 mm ; Panel Thickness Range 1.8 - 7.9 mm | 0.071 - 0.311 in

VD-7

Price Range
$3.8986 - $2.1164

Stock Levels
In production
Attributes
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Colour
    White
  • Load Capacity
    7.1 N
  • Hole Diameter
    6.4 mm

VD-6

Price Range
$2.6188 - $1.4217

Stock Levels
In production
Attributes
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Colour
    White
  • Load Capacity
    7.1 N
  • Hole Diameter
    6.4 mm

VD-5

Price Range
$2.5257 - $1.3711

Stock Levels
In production
Attributes
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Colour
    White
  • Load Capacity
    7.1 N
  • Hole Diameter
    6.4 mm

VD-2

Price Range
$2.954 - $1.6036

Stock Levels
In production
Attributes
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Colour
    White
  • Load Capacity
    4.4 N
  • Hole Diameter
    6.4 mm

VD-8

Price Range
$3.9936 - $2.168

Stock Levels
In production
Attributes
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Load Capacity
    7.1 N
  • Hole Diameter
    6.4 mm

VD-4

Price Range
$2.7429 - $1.489

Stock Levels
In production
Attributes
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Colour
    White
  • Load Capacity
    4.4 N
  • Hole Diameter
    6.4 mm