Menu Search

Wing Knobs - Staggered/Threaded Stud

In stock

Male Staggered Wing Knobs are designed with a protruding metal shoulder to ensure metal to metal assembly while giving good leverage. Staggered wing knobs have steel studs and are resistant to solvents, oils, grease, and chemicals.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
13 results
Product SKUs information
Item Code Price range Availability Knob Length Knob Shape Thread Size Colour Mount Type Thread Length Knob Material View
$5.1774 - $9.5373 In production
32.0 mm
Staggered
M6
Black
Screw Mount
16.0 mm
Nylon
$1.92 - $3.5369 In production
28.0 mm
Thumb
M5
Black
Screw Mount
15.0 mm
Nylon
$6.2454 - $6.574 In production
26.0 mm
Staggered
M5
Black
Screw Mount
10.0 mm
Nylon
$3.3935 - $6.2512 270 In stock
33.0 mm
Thumb
M8
Black
Screw Mount
25.0 mm
Nylon
$1.7785 - $3.2763 In production
28.0 mm
Thumb
M6
Black
Screw Mount
25.0 mm
Nylon
$1.6199 - $2.984 In production
28.0 mm
Thumb
M6
Black
Screw Mount
10.0 mm
Nylon
$4.7081 - $8.6729 In production
20.0 mm
Staggered
M4
Black
Screw Mount
10.0 mm
Nylon
$2.9442 - $3.0992 In production
52.0 mm
Thumb
M8
Black
Threaded Through Insert
18.0 mm
PA
$4.5604 - $4.8004 In production
67.0 mm
M10
Black
Stud
30.0 mm
Reinforced Polyamide
$2.8151 - $5.1858 In production
52.0 mm
M8
Black
Stud
20.0 mm
Reinforced Polyamide
$3.7305 - $6.872 In production
52.0 mm
Thumb
M10
Black
Threaded Through Insert
18.0 mm
PA
$3.0753 - $5.665 In production
44.0 mm
Thumb
M6
Black
Threaded Through Insert
15.0 mm
PA
$2.411 - $4.4414 In production
44.0 mm
M6
Black
Stud
20.0 mm
Reinforced Polyamide
Male Wing Knob - Thread Size - M6 ; Thread Length - 16.0 mm | 0.63 in

259061659935

Price Range
$9.5373 - $5.1774

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyamide
  • Knob Material
    Nylon
  • Knob Shape
    Staggered
  • Mount Type
    Screw Mount
Male Wing Knob - Knob Length - 28.0 mm | 1.102 in ; Thread Length : 15.0 mm | 0.591 in ; Knob Material : Nylon

KTSW-28M05M15

Price Range
$3.5369 - $1.92

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Knob Material
    Nylon
  • Knob Shape
    Thumb
  • Mount Type
    Screw Mount
Male Wing Knob - Thread Size - M5 ; Thread Length - 10.0 mm | 0.394 in

259051059935

Price Range
$6.574 - $6.2454

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyamide
  • Knob Material
    Nylon
  • Knob Shape
    Staggered
  • Mount Type
    Screw Mount
Male Wing Knob - Knob Length - 33.0 mm | 1.299 in ; Thread Length : 25.0 mm | 0.984 in ; Knob Material : Nylon

KTSW-33M08M25

Price Range
$6.2512 - $3.3935

Stock Levels
270 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Knob Material
    Nylon
  • Knob Shape
    Thumb
  • Mount Type
    Screw Mount
Male Wing Knob - Knob Length - 28.0 mm | 1.102 in ; Thread Length : 25.0 mm | 0.984 in ; Knob Material : Nylon

KTSW-28M06M25

Price Range
$3.2763 - $1.7785

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Knob Material
    Nylon
  • Knob Shape
    Thumb
  • Mount Type
    Screw Mount
Male Wing Knob - Knob Length - 28.0 mm | 1.102 in ; Thread Length : 10.0 mm | 0.394 in ; Knob Material : Nylon

KTSW-28M06M10

Price Range
$2.984 - $1.6199

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Knob Material
    Nylon
  • Knob Shape
    Thumb
  • Mount Type
    Screw Mount
Male Wing Knob - Thread Size - M4 ; Thread Length - 10.0 mm | 0.394 in

259041059935

Price Range
$8.6729 - $4.7081

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyamide
  • Knob Material
    Nylon
  • Knob Shape
    Staggered
  • Mount Type
    Screw Mount
Male Wing Knob - Knob Length - 52.0 mm | 2.047 in ; Thread Length : 18.0 mm | 0.709 in ; Knob Material : PA

1340363

Price Range
$3.0992 - $2.9442

Stock Levels
In production
Attributes
  • Colour
    Black
  • Insert Material
    Steel
  • Knob Material
    PA
  • Knob Shape
    Thumb
  • Mount Type
    Threaded Through Insert
Male Wing Knob - Knob Length - 67.0 mm | 2.638 in ; Thread Length : 30.0 mm | 1.181 in ; Knob Material : Reinforced Polyamide

1340361

Price Range
$4.8004 - $4.5604

Stock Levels
In production
Attributes
  • Colour
    Black
  • Knob Material
    Reinforced Polyamide
  • Mount Type
    Stud
  • Knob Length
    67.0 mm
  • Thread Length
    30.0 mm
Male Wing Knob - Knob Length - 52.0 mm | 2.047 in ; Thread Length : 20.0 mm | 0.787 in ; Knob Material : Reinforced Polyamide

1340360

Price Range
$5.1858 - $2.8151

Stock Levels
In production
Attributes
  • Colour
    Black
  • Knob Material
    Reinforced Polyamide
  • Mount Type
    Stud
  • Knob Length
    52.0 mm
  • Thread Length
    20.0 mm
Male Wing Knob - Knob Length - 52.0 mm | 2.047 in ; Thread Length : 18.0 mm | 0.709 in ; Knob Material : PA

1340364

Price Range
$6.872 - $3.7305

Stock Levels
In production
Attributes
  • Colour
    Black
  • Insert Material
    Steel
  • Knob Material
    PA
  • Knob Shape
    Thumb
  • Mount Type
    Threaded Through Insert
Male Wing Knob - Knob Length - 44.0 mm | 1.732 in ; Thread Length : 15.0 mm | 0.591 in ; Knob Material : PA

1340362

Price Range
$5.665 - $3.0753

Stock Levels
In production
Attributes
  • Colour
    Black
  • Insert Material
    Steel
  • Knob Material
    PA
  • Knob Shape
    Thumb
  • Mount Type
    Threaded Through Insert
Male Wing Knob - Knob Length - 44.0 mm | 1.732 in ; Thread Length : 20.0 mm | 0.787 in ; Knob Material : Reinforced Polyamide

1340359

Price Range
$4.4414 - $2.411

Stock Levels
In production
Attributes
  • Colour
    Black
  • Knob Material
    Reinforced Polyamide
  • Mount Type
    Stud
  • Knob Length
    44.0 mm
  • Thread Length
    20.0 mm