Menu Search

Wire Saddle - Hinged Locking Top, Snap In

In stock

The hinged locking top means that wires are held in place securely. They have a snap-in fixing for quick installation.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
21 results
Product SKUs information
Item Code Price range Availability Inside Width Material Flammability Standard Inside Height Maximum Panel Thickness View
$0.1273 - $0.2345 In production
12 mm
UL94 V-2
6 mm
6 mm
$0.1158 - $0.2131 In production
6 mm
UL94 V-2
4 mm
4 mm
$0.122 - $0.2246 In production
9 mm
UL94 V-2
4 mm
4 mm
$0.0575 - $0.0605 29 In stock
10.7 mm
UL94 V-2
8.8 mm
1.6 mm
$0.1691 - $0.1873 19 In stock
16.3 mm
UL94 V-2
14.1 mm
1.6 mm
$0.0642 - $0.0676 In production
10.7 mm
UL94 V-2
4.8 mm
1.6 mm
$0.1158 - $0.2131 In production
6 mm
UL94 V-2
1.9 mm
2 mm
$0.1238 - $0.228 In production
12 mm
UL94 V-2
4 mm
6 mm
$0.1246 - $0.2295 In production
9 mm
UL94 V-2
6 mm
6 mm
$0.2539 - $0.2672 19 In stock
16.3 mm
UL94 V-2
10.0 mm
1.6 mm
$0.0394 - $0.0415 In production
13.5 mm
UL94 V-2
3.4 mm
1.6 mm
$0.1857 - $0.1954 In production
10.3 mm
UL94 V-0
5.5 mm
1.7 mm
$0.0527 - $0.0554 In production
13.5 mm
UL94 V-0
3.4 mm
1.6 mm
$0.0745 - $0.0784 In production
10.7 mm
UL94 V-0
4.8 mm
1.6 mm
$0.1269 - $0.1335 In production
18.0 mm
UL94 V-0
21.7 mm
1.6 mm
$0.0908 - $0.0956 In production
13.5 mm
UL94 V-0
3.4 mm
1.6 mm
$0.1356 - $0.1427 In production
16.3 mm
UL94 V-0
10.0 mm
1.6 mm
$0.1006 - $0.1059 30 In stock
18.0 mm
UL94 V-2
21.7 mm
1.6 mm
$0.1113 - $0.1172 15028 In stock
16.3 mm
UL94 V-0
14.1 mm
1.6 mm
$0.0773 - $0.0813 915 In stock
13.5 mm
UL94 V-2
3.4 mm
1.6 mm
  • of 2
Wire Saddle - Maximum Panel Thickness 6 mm | 0.236 in; Inside Height 6 mm | 0.236 in; Inside Width 12 mm | 0.472 in

WSLC-6-01

Price Range
$0.2345 - $0.1273

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    Nylon
  • Saddle Type
    Locking Top
  • Depth
    4 mm
Wire Saddle - Maximum Panel Thickness 4 mm | 0.157 in; Inside Height 4 mm | 0.157 in; Inside Width 6 mm | 0.236 in

WSLC-2-01

Price Range
$0.2131 - $0.1158

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    Nylon
  • Saddle Type
    Locking Top
  • Depth
    4 mm
Wire Saddle - Maximum Panel Thickness 4 mm | 0.157 in; Inside Height 4 mm | 0.157 in; Inside Width 9 mm | 0.354 in

WSLC-3-01

Price Range
$0.2246 - $0.122

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    Nylon
  • Saddle Type
    Locking Top
  • Depth
    4 mm
Wire Saddle - Maximum Panel Thickness 1.6 mm | 0.063 in; Inside Height 8.8 mm | 0.346 in; Inside Width 10.7 mm | 0.421 in; PA Natural

WSLT-01-2-01

Price Range
$0.0605 - $0.0575

Stock Levels
29 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Snap In
  • Material
    PA
  • Saddle Type
    Locking Top
  • Depth
    5.1 mm
Wire Saddle - Maximum Panel Thickness 1.6 mm | 0.063 in; Inside Height 14.1 mm | 0.555 in; Inside Width 16.3 mm | 0.642 in; PA Natural

WSLT-03-2-01

Price Range
$0.1873 - $0.1691

Stock Levels
19 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Snap In
  • Material
    PA
  • Saddle Type
    Locking Top
  • Depth
    5.1 mm
Wire Saddle - Maximum Panel Thickness 1.6 mm | 0.063 in; Inside Height 4.8 mm | 0.189 in; Inside Width 10.7 mm | 0.421 in; PA Natural

WSLT-01A-01

Price Range
$0.0676 - $0.0642

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Fitting Style
    Snap In
  • Material
    PA
  • Saddle Type
    Locking Top
  • Depth
    5.1 mm
Wire Saddle - Maximum Panel Thickness 2 mm | 0.079 in; Inside Height 1.9 mm | 0.076 in; Inside Width 6 mm | 0.236 in

WSLC-1-01

Price Range
$0.2131 - $0.1158

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    Nylon
  • Saddle Type
    Locking Top
  • Depth
    4 mm
Wire Saddle - Maximum Panel Thickness 6 mm | 0.236 in; Inside Height 4 mm | 0.157 in; Inside Width 12 mm | 0.472 in

WSLC-5-01

Price Range
$0.228 - $0.1238

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    Nylon
  • Saddle Type
    Locking Top
  • Depth
    4 mm
Wire Saddle - Maximum Panel Thickness 6 mm | 0.236 in; Inside Height 6 mm | 0.236 in; Inside Width 9 mm | 0.354 in

WSLC-4-01

Price Range
$0.2295 - $0.1246

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    Nylon
  • Saddle Type
    Locking Top
  • Depth
    4 mm
Wire Saddle - Maximum Panel Thickness 1.6 mm | 0.063 in; Inside Height 10.0 mm | 0.394 in; Inside Width 16.3 mm | 0.642 in; PA Natural

WSLT-02A-01

Price Range
$0.2672 - $0.2539

Stock Levels
19 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Snap In
  • Material
    PA
  • Saddle Type
    Locking Top
  • Depth
    5.1 mm
Wire Saddle - Maximum Panel Thickness 1.6 mm | 0.063 in; Inside Height 3.4 mm | 0.134 in; Inside Width 13.5 mm | 0.531 in; PA Natural

WSLT-3.5-2-1-01

Price Range
$0.0415 - $0.0394

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Fitting Style
    Snap In
  • Material
    PA
  • Saddle Type
    Locking Top
  • Depth
    5.1 mm
Wire Saddle - Maximum Panel Thickness 1.7 mm | 0.067 in; Inside Height 5.5 mm | 0.217 in; Inside Width 10.3 mm | 0.406 in

WSLT-T-01A-19

Price Range
$0.1954 - $0.1857

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Fitting Style
    Snap In
  • Material
    PA
  • Saddle Type
    Locking Top
  • Compatible Panel Thickness Range
    1.6 mm
Wire Saddle - Maximum Panel Thickness 1.6 mm | 0.063 in; Inside Height 3.4 mm | 0.134 in; Inside Width 13.5 mm | 0.531 in; PA Natural

WSLT-02-1-19

Price Range
$0.0554 - $0.0527

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Fitting Style
    Snap In
  • Material
    PA
  • Saddle Type
    Locking Top
  • Depth
    5.1 mm
Wire Saddle - Maximum Panel Thickness 1.6 mm | 0.063 in; Inside Height 4.8 mm | 0.189 in; Inside Width 10.7 mm | 0.421 in; PA Natural

WSLT-01A-19

Price Range
$0.0784 - $0.0745

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Fitting Style
    Snap In
  • Material
    PA
  • Saddle Type
    Locking Top
  • Depth
    5.1 mm
Wire Saddle - Maximum Panel Thickness 1.6 mm | 0.063 in; Inside Height 21.7 mm | 0.854 in; Inside Width 18.0 mm | 0.709 in; PA Natural

WSLT-03-3-19

Price Range
$0.1335 - $0.1269

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Fitting Style
    Snap In
  • Material
    PA
  • Saddle Type
    Locking Top
  • Depth
    5.1 mm
Wire Saddle - Maximum Panel Thickness 1.6 mm | 0.063 in; Inside Height 3.4 mm | 0.134 in; Inside Width 13.5 mm | 0.531 in; PA Natural

WSLT-3.5-2-1-19

Price Range
$0.0956 - $0.0908

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Fitting Style
    Snap In
  • Material
    PA
  • Saddle Type
    Locking Top
  • Depth
    5.1 mm
Wire Saddle - Maximum Panel Thickness 1.6 mm | 0.063 in; Inside Height 10.0 mm | 0.394 in; Inside Width 16.3 mm | 0.642 in; PA Natural

WSLT-02A-19

Price Range
$0.1427 - $0.1356

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Fitting Style
    Snap In
  • Material
    PA
  • Saddle Type
    Locking Top
  • Depth
    5.1 mm
Wire Saddle - Maximum Panel Thickness 1.6 mm | 0.063 in; Inside Height 21.7 mm | 0.854 in; Inside Width 18.0 mm | 0.709 in; PA Natural

WSLT-03-3-01

Price Range
$0.1059 - $0.1006

Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Snap In
  • Material
    PA
  • Saddle Type
    Locking Top
  • Depth
    5.1 mm
Wire Saddle - Maximum Panel Thickness 1.6 mm | 0.063 in; Inside Height 14.1 mm | 0.555 in; Inside Width 16.3 mm | 0.642 in; PA Natural

WSLT-03-2-19

Price Range
$0.1172 - $0.1113

Stock Levels
15028 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Snap In
  • Material
    PA
  • Saddle Type
    Locking Top
  • Depth
    5.1 mm
Wire Saddle - Maximum Panel Thickness 1.6 mm | 0.063 in; Inside Height 3.4 mm | 0.134 in; Inside Width 13.5 mm | 0.531 in; PA Natural

WSLT-02-1-01

Price Range
$0.0813 - $0.0773

Stock Levels
915 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Snap In
  • Material
    PA
  • Saddle Type
    Locking Top
  • Depth
    5.1 mm
Wire Saddle - Maximum Panel Thickness 1.6 mm | 0.063 in; Inside Height 8.8 mm | 0.346 in; Inside Width 10.7 mm | 0.421 in; PA Natural

WSLT-01-2-19

Price Range
$0.1342 - $0.1275

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Fitting Style
    Snap In
  • Material
    PA
  • Saddle Type
    Locking Top
  • Depth
    5.1 mm