Menu Search

Wire Saddle - Locking, Snap In, Arrowhead Mount

In stock

These wire saddles have a snap-in arrowhead mount for quick and easy installation. They lock wires into place to ensure your wires don't move about.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Item Code Price range Availability Inside Width Material Flammability Standard Inside Height Maximum Panel Thickness View
$0.1037 - $0.1909 In production
22.0 mm
UL94 V-2
5.5 mm
1.6 mm
$0.2873 - $0.3183 In production
11.1 mm
UL94 V-2
25.4 mm
3.2 mm
$0.3011 - $0.3337 In production
11.1 mm
UL94 V-0
17.5 mm
3.2 mm
$0.1018 - $0.1072 In production
11.1 mm
UL94 V-2
8.4 mm
3.2 mm
$0.3437 - $0.3808 10 In stock
11.1 mm
UL94 V-0
25.4 mm
3.2 mm
$0.109 - $0.1147 330 In stock
11.1 mm
UL94 V-2
17.5 mm
3.2 mm
$0.1412 - $0.1487 In production
11.1 mm
UL94 V-0
8.4 mm
3.2 mm
$0.1032 - $0.1087 In production
11.1 mm
UL94 V-2
3.6 mm
1.6 mm
$0.1059 - $0.1115 In production
11.1 mm
UL94 V-2
25.4 mm
1.6 mm
$0.1181 - $0.1244 In production
11.1 mm
UL94 V-2
3.6 mm
1.6 mm
$0.1401 - $0.1475 In production
11.1 mm
UL94 V-0
25.4 mm
1.6 mm
$0.1246 - $0.1311 In production
11.1 mm
UL94 V-0
8.4 mm
1.6 mm
$0.3011 - $0.3337 In production
11.1 mm
UL94 V-0
3.6 mm
3.2 mm
$0.1533 - $0.1613 In production
11.1 mm
UL94 V-0
17.5 mm
1.6 mm
$0.0742 - $0.078 In production
11.1 mm
UL94 V-2
8.4 mm
1.6 mm
$0.0652 - $0.0686 In production
11.1 mm
UL94 V-2
17.5 mm
1.6 mm
$0.2617 - $0.29 In production
11.1 mm
UL94 V-2
3.6 mm
3.2 mm
$0.1494 - $0.2753 In production
11.2 mm
UL94 V-2
12.5 mm
2.0 mm
$0.1277 - $0.2352 In production
11.2 mm
UL94 V-2
2.8 mm
2.0 mm
$0.212 - $0.3904 In production
11.2 mm
UL94 V-2
26.2 mm
2.0 mm
  • of 2
Locking Wire Saddle - Snap In, Arrowhead Mount - Inside Height - 5.5 mm | 0.217 in ; Inside Width - 22.0 mm | 0.866 in

WS-L-A-1

Price Range
$0.1909 - $0.1037

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    Nylon
  • Saddle Type
    Wire Saddle Type
  • Compatible Hole Diameter
    22.0 mm
Cable Grommet 25.4 mm 11.1 mm PA Natural

LWS-A-2-4-01

Price Range
$0.3183 - $0.2873

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.7 mm
Cable Grommet 17.5 mm 11.1 mm PA Natural

LWS-A-2-3-19

Price Range
$0.3337 - $0.3011

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.7 mm
Cable Grommet 8.4 mm 11.1 mm PA Natural

LWS-A-2-2-01

Price Range
$0.1072 - $0.1018

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.7 mm
Cable Grommet 25.4 mm 11.1 mm PA Natural

LWS-A-2-4-19

Price Range
$0.3808 - $0.3437

Stock Levels
10 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.7 mm
Cable Grommet 17.5 mm 11.1 mm PA Natural

LWS-A-2-3-01

Price Range
$0.1147 - $0.109

Stock Levels
330 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.7 mm
Cable Grommet 8.4 mm 11.1 mm PA Natural

LWS-A-2-2-19

Price Range
$0.1487 - $0.1412

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.7 mm
Cable Grommet 3.6 mm 11.1 mm PA Natural

LWS-A-1-19

Price Range
$0.1087 - $0.1032

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.7 mm
Cable Grommet 25.4 mm 11.1 mm PA Natural

LWS-A-4-01

Price Range
$0.1115 - $0.1059

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.7 mm
Cable Grommet 3.6 mm 11.1 mm PA Natural

LWS-A-1-01

Price Range
$0.1244 - $0.1181

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.7 mm
Cable Grommet 25.4 mm 11.1 mm PA Natural

LWS-A-4-19

Price Range
$0.1475 - $0.1401

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.7 mm
Cable Grommet 8.4 mm 11.1 mm PA Natural

LWS-A-2-19

Price Range
$0.1311 - $0.1246

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.7 mm
Cable Grommet 3.6 mm 11.1 mm PA Natural

LWS-A-2-1-19

Price Range
$0.3337 - $0.3011

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.7 mm
Cable Grommet 17.5 mm 11.1 mm PA Natural

LWS-A-3-19

Price Range
$0.1613 - $0.1533

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.7 mm
Cable Grommet 8.4 mm 11.1 mm PA Natural

LWS-A-2-01

Price Range
$0.078 - $0.0742

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.7 mm
Cable Grommet 17.5 mm 11.1 mm PA Natural

LWS-A-3-01

Price Range
$0.0686 - $0.0652

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.7 mm
Cable Grommet 3.6 mm 11.1 mm PA Natural

LWS-A-2-1-01

Price Range
$0.29 - $0.2617

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.7 mm
Cable Grommet 12.5 mm 11.2 mm PA Natural

460324

Price Range
$0.2753 - $0.1494

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.8 mm
Wire Saddle - Inside Height - 2.8 mm | 0.11 in ; Inside Width - 11.2 mm | 0.441 in ; PA; Natural

460321

Price Range
$0.2352 - $0.1277

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.8 mm
Cable Grommet 26.2 mm 11.2 mm PA Natural

460325

Price Range
$0.3904 - $0.212

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.8 mm
Cable Grommet 26.2 mm 11.2 mm PA Natural

497650

Price Range
$0.1109 - $0.1109

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.8 mm
Cable Grommet 18.2 mm 11.2 mm PA Natural

497639

Price Range
$0.0887 - $0.0887

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.8 mm
Cable Grommet 4.0 mm 11.2 mm PA Natural

497649

Price Range
$0.0493 - $0.0493

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.8 mm
Cable Grommet 8.6 mm 11.2 mm PA Natural

497636

Price Range
$0.0744 - $0.0744

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.8 mm