These mini wire saddles have an adhesive base, for quick installation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Width | Saddle Type | Fitting Style | Inside Height | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.266 - $0.49 | In production |
0.260 in
6.6 mm
|
Rectangular;Micro
|
Adhesive
|
0.120 in
3 mm
|
||||||
$0.2097 - $0.3863 | 950 In stock |
0.190 in
4.8 mm
|
Rectangular;Micro
|
Adhesive
|
0.130 in
3.3 mm
|
||||||
$0.3747 - $0.6904 | In production |
0.190 in
4.8 mm
|
Rectangular;Micro
|
Adhesive
|
0.130 in
3.3 mm
|
||||||
$0.1894 - $0.3488 | In production |
0.360 in
9.1 mm
|
Rectangular;Micro
|
Adhesive
|
0.230 in
5.8 mm
|
||||||
$0.1606 - $0.2958 | In production |
0.190 in
4.8 mm
|
Rectangular;Micro
|
Adhesive
|
0.050 in
1.3 mm
|
||||||
$0.7691 - $1.4168 | In production |
0.360 in
9.1 mm
|
Rectangular;Micro
|
Adhesive
|
0.230 in
5.8 mm
|
||||||
$0.1406 - $0.2591 | In production |
0.170 in
4.3 mm
|
Rectangular;Micro
|
Adhesive
|
0.120 in
3 mm
|
||||||
$0.2209 - $0.407 | In production |
0.360 in
9.1 mm
|
Rectangular;Micro
|
Adhesive
|
0.330 in
8.4 mm
|
||||||
$0.2672 - $0.4921 | In production |
0.320 in
8.1 mm
|
Rectangular;Micro
|
Adhesive
|
0.190 in
4.8 mm
|
||||||
$0.2605 - $0.48 | In production |
0.320 in
8.1 mm
|
Rectangular;Micro
|
Adhesive
|
0.190 in
4.8 mm
|
||||||
$0.2549 - $0.4697 | In production |
0.190 in
4.8 mm
|
Rectangular;Micro
|
Adhesive
|
0.050 in
1.3 mm
|
||||||
$0.236 - $0.4347 | In production |
0.260 in
6.6 mm
|
Rectangular;Micro
|
Adhesive
|
0.120 in
3 mm
|
||||||
$0.1569 - $0.2891 | In production |
0.360 in
9.1 mm
|
Rectangular;Micro
|
Adhesive
|
0.330 in
8.4 mm
|
||||||
MWSB-1-01A2-RT | $0.1492 - $0.157 | In production |
0.173 in
4.4 mm
|
Micro
|
Adhesive
|
0.118 in
3.0 mm
|
|||||
$0.0588 - $0.1083 | In production |
0.170 in
4.3 mm
|
Rectangular;Micro
|
Adhesive
|
0.120 in
3 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue