These Beaded Cable Ties provide a secure and durable hold for cables and wires. They are designed to allow for easy cable application and removal while reducing slippage. Their material makes them strong, long-lasting, and resistant to external conditions like temperature and moisture.
They can be screwed or bolted down to metal or wood panels, offering an added layer of stability and ensuring the cable tie remains firmly in place even in applications with severe movement or vibrations. Ideal to use in applications such as electrical wiring, automotive, HVAC systems or manufacturing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Overall Length | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.2732 - $0.3276 | 43000 In stock |
0.22 in
5.6 mm
|
5 in
127.0 mm
|
||||||||
ST-205 | $0.18 - $0.2163 | 2000 In stock |
0.22 in
5.6 mm
|
5 in
127.0 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue