Menu Search

Cable Clamps - Adhesive Mount, J Style

In stock

These J-Cable Clamps securely attach and organise cables, wires, and tubing. These protect cables from being damaged or coming loose. Resistant to weather and UV rays, they are designed to be quick and easy to mount due to their strong acrylic adhesive backing, eliminating the need for drilling or additional hardware.

Available with various lengths of spacer to hold cables off the board. Threads are inserted through the side of the clamp when space is an issue. The sleek and discreet design of the adhesive mount J clamp ensures a professional look in any setting. They can be used in various automotive, electrical, and construction applications.

  • Material: PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Base Width Compatible Cable Diameter Base Length View
$0.4968 - $0.5964 18000 In stock
0.843 in
1 in
$0.7245 - $0.8691 12000 In stock
2 in
2 in
$0.5568 - $0.6678 29000 In stock
0.874 in
1.252 in
$0.5927 - $0.7113 10500 In stock
0.906 in
1.5 in
$0.7455 - $0.8945 27500 In stock
1.22 in
1.752 in
Cable Clamp - Adhesive Mount, J Style - Maximum Compatible Cable Diameter - 3.2 mm | 0.126 in ; Grey ; PVC

KKJ-2-RT

Price Range
$0.5964 - $0.4968

Stock Levels
18000 In stock
Attributes
  • Base Length
    1 in
  • Base Width
    0.843 in
  • Compatible Cable Diameter Range
    0.126 in
  • Maximum Compatible Cable Diameter
    0.126 in
  • Maximum Operating Temperature
    122 °F
Cable Clamp - Adhesive Mount, J Style - Maximum Compatible Cable Diameter - 9.5 mm | 0.374 in ; Grey ; PVC

KKJ-6-RT

Price Range
$0.8691 - $0.7245

Stock Levels
12000 In stock
Attributes
  • Base Length
    2 in
  • Base Width
    2 in
  • Compatible Cable Diameter Range
    0.374 in
  • Maximum Compatible Cable Diameter
    0.374 in
  • Maximum Operating Temperature
    122 °F
Cable Clamp - Adhesive Mount, J Style - Maximum Compatible Cable Diameter - 4.8 mm | 0.189 in ; Grey ; PVC

KKJ-3-RT

Price Range
$0.6678 - $0.5568

Stock Levels
29000 In stock
Attributes
  • Base Length
    1.252 in
  • Base Width
    0.874 in
  • Compatible Cable Diameter Range
    0.189 in
  • Maximum Compatible Cable Diameter
    0.189 in
  • Maximum Operating Temperature
    122 °F
Cable Clamp - Adhesive Mount, J Style - Maximum Compatible Cable Diameter - 6.4 mm | 0.252 in ; Grey ; PVC

KKJ-4-RT

Price Range
$0.7113 - $0.5927

Stock Levels
10500 In stock
Attributes
  • Base Length
    1.5 in
  • Base Width
    0.906 in
  • Compatible Cable Diameter Range
    0.252 in
  • Maximum Compatible Cable Diameter
    0.252 in
  • Maximum Operating Temperature
    122 °F
Cable Clamp - Adhesive Mount, J Style - Maximum Compatible Cable Diameter - 8.0 mm | 0.315 in ; Grey ; PVC

KKJ-5-RT

Price Range
$0.8945 - $0.7455

Stock Levels
27500 In stock
Attributes
  • Base Length
    1.752 in
  • Base Width
    1.22 in
  • Compatible Cable Diameter Range
    0.315 in
  • Maximum Compatible Cable Diameter
    0.315 in
  • Maximum Operating Temperature
    122 °F