Menu Search

Cable Clamps - Adhesive Mount, Mini, J Style

In stock

These mini J-Cable Clamps is a compact and versatile solution for securely attach and organise cables, wires, and tubing. These protect cables from being damaged or coming loose. Resistant to weather and UV rays, they are designed to be quick and easy to mount due to their strong acrylic adhesive backing, eliminating the need for drilling or additional hardware.

Its sleek, transparent design and small size make it discreet, perfect for tight spaces where larger cable management solutions may not fit. They can be used in various automotive, electrical, and construction applications.

  • Material: PVC
  • Colour: Clear
  • Material Flammability Standard: UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Base Width Compatible Cable Diameter Base Length View
$0.3837 - $0.4535 20000 In stock
0.437 in
0.626 in
$0.3599 - $0.4251 69000 In stock
0.382 in
0.437 in
$0.459 - $0.5421 50000 In stock
0.626 in
0.874 in
$0.4329 - $0.5118 18000 In stock
0.563 in
0.815 in
$0.4091 - $0.4832 In production
0.5 in
0.657 in
Cable Clamps - Adhesive Mount, Mini, J Style - Maximum Compatible Cable Diameter - 4.8 mm | 0.188 in

MKKJ-3-RT

Price Range
$0.4535 - $0.3837

Stock Levels
20000 In stock
Attributes
  • Base Length
    0.626 in
  • Base Width
    0.437 in
  • Compatible Cable Diameter Range
    0.189 in
  • Maximum Compatible Cable Diameter
    0.189 in
  • Maximum Operating Temperature
    185 °F
Cable Clamps - Adhesive Mount, Mini, J Style - Maximum Compatible Cable Diameter - 3.2 mm | 0.125 in

MKKJ-2-RT

Price Range
$0.4251 - $0.3599

Stock Levels
69000 In stock
Attributes
  • Base Length
    0.437 in
  • Base Width
    0.382 in
  • Compatible Cable Diameter Range
    0.126 in
  • Maximum Compatible Cable Diameter
    0.126 in
  • Maximum Operating Temperature
    185 °F
Cable Clamps - Adhesive Mount, Mini, J Style - Maximum Compatible Cable Diameter - 9.5 mm | 0.375 in

MKKJ-6-RT

Price Range
$0.5421 - $0.459

Stock Levels
50000 In stock
Attributes
  • Base Length
    0.874 in
  • Base Width
    0.626 in
  • Compatible Cable Diameter Range
    0.374 in
  • Maximum Compatible Cable Diameter
    0.374 in
  • Maximum Operating Temperature
    185 °F
Cable Clamps - Adhesive Mount, Mini, J Style - Maximum Compatible Cable Diameter - 8 mm | 0.313 in

MKKJ-5-RT

Price Range
$0.5118 - $0.4329

Stock Levels
18000 In stock
Attributes
  • Base Length
    0.815 in
  • Base Width
    0.563 in
  • Compatible Cable Diameter Range
    0.315 in
  • Maximum Compatible Cable Diameter
    0.315 in
  • Maximum Operating Temperature
    185 °F
Cable Clamps - Adhesive Mount, Mini, J Style - Maximum Compatible Cable Diameter - 6.4 mm | 0.250 in

MKKJ-4-RT

Price Range
$0.4832 - $0.4091

Stock Levels
In production
Attributes
  • Base Length
    0.657 in
  • Base Width
    0.5 in
  • Compatible Cable Diameter Range
    0.252 in
  • Maximum Compatible Cable Diameter
    0.252 in
  • Maximum Operating Temperature
    185 °F